aboutsummaryrefslogtreecommitdiffstats
blob: 6540d657dca438307106c206f885e0e76fe5792b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
/*
 * lib/hexdump.c
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation. See README and COPYING for
 * more details.
 */

#include <linux/types.h>
#include <linux/ctype.h>
#include <linux/kernel.h>
#include <linux/export.h>

const char hex_asc[] = "0123456789abcdef";
EXPORT_SYMBOL(hex_asc);

/**
 * hex_to_bin - convert a hex digit to its real value
 * @ch: ascii character represents hex digit
 *
 * hex_to_bin() converts one hex digit to its actual value or -1 in case of bad
 * input.
 */
int hex_to_bin(char ch)
{
	if ((ch >= '0') && (ch <= '9'))
		return ch - '0';
	ch = tolower(ch);
	if ((ch >= 'a') && (ch <= 'f'))
		return ch - 'a' + 10;
	return -1;
}
EXPORT_SYMBOL(hex_to_bin);

/**
 * hex2bin - convert an ascii hexadecimal string to its binary representation
 * @dst: binary result
 * @src: ascii hexadecimal string
 * @count: result length
 *
 * Return 0 on success, -1 in case of bad input.
 */
int hex2bin(u8 *dst, const char *src, size_t count)
{
	while (count--) {
		int hi = hex_to_bin(*src++);
		int lo = hex_to_bin(*src++);

		if ((hi < 0) || (lo < 0))
			return -1;

		*dst++ = (hi << 4) | lo;
	}
	return 0;
}
EXPORT_SYMBOL(hex2bin);

/**
 * hex_dump_to_buffer - convert a blob of data to "hex ASCII" in memory
 * @buf: data blob to dump
 * @len: number of bytes in the @buf
 * @rowsize: number of bytes to print per line; must be 16 or 32
 * @groupsize: number of bytes to print at a time (1, 2, 4, 8; default = 1)
 * @linebuf: where to put the converted data
 * @linebuflen: total size of @linebuf, including space for terminating NUL
 * @ascii: include ASCII after the hex output
 *
 * hex_dump_to_buffer() works on one "line" of output at a time, i.e.,
 * 16 or 32 bytes of input data converted to hex + ASCII output.
 *
 * Given a buffer of u8 data, hex_dump_to_buffer() converts the input data
 * to a hex + ASCII dump at the supplied memory location.
 * The converted output is always NUL-terminated.
 *
 * E.g.:
 *   hex_dump_to_buffer(frame->data, frame->len, 16, 1,
 *			linebuf, sizeof(linebuf), true);
 *
 * example output buffer:
 * 40 41 42 43 44 45 46 47 48 49 4a 4b 4c 4d 4e 4f  @ABCDEFGHIJKLMNO
 */
void hex_dump_to_buffer(const void *buf, size_t len, int rowsize,
			int groupsize, char *linebuf, size_t linebuflen,
			bool ascii)
{
	const u8 *ptr = buf;
	u8 ch;
	int j, lx = 0;
	int ascii_column;

	if (rowsize != 16 && rowsize != 32)
		rowsize = 16;

	if (!len)
		goto nil;
	if (len > rowsize)		/* limit to one line at a time */
		len = rowsize;
	if ((len % groupsize) != 0)	/* no mixed size output */
		groupsize = 1;

	switch (groupsize) {
	case 8: {
		const u64 *ptr8 = buf;
		int ngroups = len / groupsize;

		for (j = 0; j < ngroups; j++)
			lx += scnprintf(linebuf + lx, linebuflen - lx,
					"%s%16.16llx", j ? " " : "",
					(unsigned long long)*(ptr8 + j));
		ascii_column = 17 * ngroups + 2;
		break;
	}

	case 4: {
		const u32 *ptr4 = buf;
		int ngroups = len / groupsize;

		for (j = 0; j < ngroups; j++)
			lx += scnprintf(linebuf + lx, linebuflen - lx,
					"%s%8.8x", j ? " " : "", *(ptr4 + j));
		ascii_column = 9 * ngroups + 2;
		break;
	}

	case 2: {
		const u16 *ptr2 = buf;
		int ngroups = len / groupsize;

		for (j = 0; j < ngroups; j++)
			lx += scnprintf(linebuf + lx, linebuflen - lx,
					"%s%4.4x", j ? " " : "", *(ptr2 + j));
		ascii_column = 5 * ngroups + 2;
		break;
	}

	default:
		for (j = 0; (j < len) && (lx + 3) <= linebuflen; j++) {
			ch = ptr[j];
			linebuf[lx++] = hex_asc_hi(ch);
			linebuf[lx++] = hex_asc_lo(ch);
			linebuf[lx++] = ' ';
		}
		if (j)
			lx--;

		ascii_column = 3 * rowsize + 2;
		break;
	}
	if (!ascii)
		goto nil;

	while (lx < (linebuflen - 1) && lx < (ascii_column - 1))
		linebuf[lx++] = ' ';
	for (j = 0; (j < len) && (lx + 2) < linebuflen; j++) {
		ch = ptr[j];
		linebuf[lx++] = (isascii(ch) && isprint(ch)) ? ch : '.';
	}
nil:
	linebuf[lx++] = '\0';
}
EXPORT_SYMBOL(hex_dump_to_buffer);

#ifdef CONFIG_PRINTK
/**
 * print_hex_dump - print a text hex dump to syslog for a binary blob of data
 * @level: kernel log level (e.g. KERN_DEBUG)
 * @prefix_str: string to prefix each line with;
 *  caller supplies trailing spaces for alignment if desired
 * @prefix_type: controls whether prefix of an offset, address, or none
 *  is printed (%DUMP_PREFIX_OFFSET, %DUMP_PREFIX_ADDRESS, %DUMP_PREFIX_NONE)
 * @rowsize: number of bytes to print per line; must be 16 or 32
 * @groupsize: number of bytes to print at a time (1, 2, 4, 8; default = 1)
 * @buf: data blob to dump
 * @len: number of bytes in the @buf
 * @ascii: include ASCII after the hex output
 *
 * Given a buffer of u8 data, print_hex_dump() prints a hex + ASCII dump
 * to the kernel log at the specified kernel log level, with an optional
 * leading prefix.
 *
 * print_hex_dump() works on one "line" of output at a time, i.e.,
 * 16 or 32 bytes of input data converted to hex + ASCII output.
 * print_hex_dump() iterates over the entire input @buf, breaking it into
 * "line size" chunks to format and print.
 *
 * E.g.:
 *   print_hex_dump(KERN_DEBUG, "raw data: ", DUMP_PREFIX_ADDRESS,
 *		    16, 1, frame->data, frame->len, true);
 *
 * Example output using %DUMP_PREFIX_OFFSET and 1-byte mode:
 * 0009ab42: 40 41 42 43 44 45 46 47 48 49 4a 4b 4c 4d 4e 4f  @ABCDEFGHIJKLMNO
 * Example output using %DUMP_PREFIX_ADDRESS and 4-byte mode:
 * ffffffff88089af0: 73727170 77767574 7b7a7978 7f7e7d7c  pqrstuvwxyz{|}~.
 */
void print_hex_dump(const char *level, const char *prefix_str, int prefix_type,
		    int rowsize, int groupsize,
		    const void *buf, size_t len, bool ascii)
{
	const u8 *ptr = buf;
	int i, linelen, remaining = len;
	unsigned char linebuf[32 * 3 + 2 + 32 + 1];

	if (rowsize != 16 && rowsize != 32)
		rowsize = 16;

	for (i = 0; i < len; i += rowsize) {
		linelen = min(remaining, rowsize);
		remaining -= rowsize;

		hex_dump_to_buffer(ptr + i, linelen, rowsize, groupsize,
				   linebuf, sizeof(linebuf), ascii);

		switch (prefix_type) {
		case DUMP_PREFIX_ADDRESS:
			printk("%s%s%p: %s\n",
			       level, prefix_str, ptr + i, linebuf);
			break;
		case DUMP_PREFIX_OFFSET:
			printk("%s%s%.8x: %s\n", level, prefix_str, i, linebuf);
			break;
		default:
			printk("%s%s%s\n", level, prefix_str, linebuf);
			break;
		}
	}
}
EXPORT_SYMBOL(print_hex_dump);

/**
 * print_hex_dump_bytes - shorthand form of print_hex_dump() with default params
 * @prefix_str: string to prefix each line with;
 *  caller supplies trailing spaces for alignment if desired
 * @prefix_type: controls whether prefix of an offset, address, or none
 *  is printed (%DUMP_PREFIX_OFFSET, %DUMP_PREFIX_ADDRESS, %DUMP_PREFIX_NONE)
 * @buf: data blob to dump
 * @len: number of bytes in the @buf
 *
 * Calls print_hex_dump(), with log level of KERN_DEBUG,
 * rowsize of 16, groupsize of 1, and ASCII output included.
 */
void print_hex_dump_bytes(const char *prefix_str, int prefix_type,
			  const void *buf, size_t len)
{
	print_hex_dump(KERN_DEBUG, prefix_str, prefix_type, 16, 1,
		       buf, len, true);
}
EXPORT_SYMBOL(print_hex_dump_bytes);
#endif