aboutsummaryrefslogtreecommitdiffstats
blob: b8e0e2d468afb276816174bcb76a46667d74831b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
/*
 *   linux/mm/fremap.c
 * 
 * Explicit pagetable population and nonlinear (random) mappings support.
 *
 * started by Ingo Molnar, Copyright (C) 2002, 2003
 */
#include <linux/backing-dev.h>
#include <linux/mm.h>
#include <linux/swap.h>
#include <linux/file.h>
#include <linux/mman.h>
#include <linux/pagemap.h>
#include <linux/swapops.h>
#include <linux/rmap.h>
#include <linux/module.h>
#include <linux/syscalls.h>
#include <linux/mmu_notifier.h>

#include <asm/mmu_context.h>
#include <asm/cacheflush.h>
#include <asm/tlbflush.h>

#include "internal.h"

static void zap_pte(struct mm_struct *mm, struct vm_area_struct *vma,
			unsigned long addr, pte_t *ptep)
{
	pte_t pte = *ptep;

	if (pte_present(pte)) {
		struct page *page;

		flush_cache_page(vma, addr, pte_pfn(pte));
		pte = ptep_clear_flush(vma, addr, ptep);
		page = vm_normal_page(vma, addr, pte);
		if (page) {
			if (pte_dirty(pte))
				set_page_dirty(page);
			page_remove_rmap(page);
			page_cache_release(page);
			update_hiwater_rss(mm);
			dec_mm_counter(mm, MM_FILEPAGES);
		}
	} else {
		if (!pte_file(pte))
			free_swap_and_cache(pte_to_swp_entry(pte));
		pte_clear_not_present_full(mm, addr, ptep, 0);
	}
}

/*
 * Install a file pte to a given virtual memory address, release any
 * previously existing mapping.
 */
static int install_file_pte(struct mm_struct *mm, struct vm_area_struct *vma,
		unsigned long addr, unsigned long pgoff, pgprot_t prot)
{
	int err = -ENOMEM;
	pte_t *pte;
	spinlock_t *ptl;

	pte = get_locked_pte(mm, addr, &ptl);
	if (!pte)
		goto out;

	if (!pte_none(*pte))
		zap_pte(mm, vma, addr, pte);

	set_pte_at(mm, addr, pte, pgoff_to_pte(pgoff));
	/*
	 * We don't need to run update_mmu_cache() here because the "file pte"
	 * being installed by install_file_pte() is not a real pte - it's a
	 * non-present entry (like a swap entry), noting what file offset should
	 * be mapped there when there's a fault (in a non-linear vma where
	 * that's not obvious).
	 */
	pte_unmap_unlock(pte, ptl);
	err = 0;
out:
	return err;
}

static int populate_range(struct mm_struct *mm, struct vm_area_struct *vma,
			unsigned long addr, unsigned long size, pgoff_t pgoff)
{
	int err;

	do {
		err = install_file_pte(mm, vma, addr, pgoff, vma->vm_page_prot);
		if (err)
			return err;

		size -= PAGE_SIZE;
		addr += PAGE_SIZE;
		pgoff++;
	} while (size);

        return 0;

}

/**
 * sys_remap_file_pages - remap arbitrary pages of an existing VM_SHARED vma
 * @start: start of the remapped virtual memory range
 * @size: size of the remapped virtual memory range
 * @prot: new protection bits of the range (see NOTE)
 * @pgoff: to-be-mapped page of the backing store file
 * @flags: 0 or MAP_NONBLOCKED - the later will cause no IO.
 *
 * sys_remap_file_pages remaps arbitrary pages of an existing VM_SHARED vma
 * (shared backing store file).
 *
 * This syscall works purely via pagetables, so it's the most efficient
 * way to map the same (large) file into a given virtual window. Unlike
 * mmap()/mremap() it does not create any new vmas. The new mappings are
 * also safe across swapout.
 *
 * NOTE: the @prot parameter right now is ignored (but must be zero),
 * and the vma's default protection is used. Arbitrary protections
 * might be implemented in the future.
 */
SYSCALL_DEFINE5(remap_file_pages, unsigned long, start, unsigned long, size,
		unsigned long, prot, unsigned long, pgoff, unsigned long, flags)
{
	struct mm_struct *mm = current->mm;
	struct address_space *mapping;
	struct vm_area_struct *vma;
	int err = -EINVAL;
	int has_write_lock = 0;

	if (prot)
		return err;
	/*
	 * Sanitize the syscall parameters:
	 */
	start = start & PAGE_MASK;
	size = size & PAGE_MASK;

	/* Does the address range wrap, or is the span zero-sized? */
	if (start + size <= start)
		return err;

	/* Does pgoff wrap? */
	if (pgoff + (size >> PAGE_SHIFT) < pgoff)
		return err;

	/* Can we represent this offset inside this architecture's pte's? */
#if PTE_FILE_MAX_BITS < BITS_PER_LONG
	if (pgoff + (size >> PAGE_SHIFT) >= (1UL << PTE_FILE_MAX_BITS))
		return err;
#endif

	/* We need down_write() to change vma->vm_flags. */
	down_read(&mm->mmap_sem);
 retry:
	vma = find_vma(mm, start);

	/*
	 * Make sure the vma is shared, that it supports prefaulting,
	 * and that the remapped range is valid and fully within
	 * the single existing vma.  vm_private_data is used as a
	 * swapout cursor in a VM_NONLINEAR vma.
	 */
	if (!vma || !(vma->vm_flags & VM_SHARED))
		goto out;

	if (vma->vm_private_data && !(vma->vm_flags & VM_NONLINEAR))
		goto out;

	if (!(vma->vm_flags & VM_CAN_NONLINEAR))
		goto out;

	if (start < vma->vm_start || start + size > vma->vm_end)
		goto out;

	/* Must set VM_NONLINEAR before any pages are populated. */
	if (!(vma->vm_flags & VM_NONLINEAR)) {
		/* Don't need a nonlinear mapping, exit success */
		if (pgoff == linear_page_index(vma, start)) {
			err = 0;
			goto out;
		}

		if (!has_write_lock) {
			up_read(&mm->mmap_sem);
			down_write(&mm->mmap_sem);
			has_write_lock = 1;
			goto retry;
		}
		mapping = vma->vm_file->f_mapping;
		/*
		 * page_mkclean doesn't work on nonlinear vmas, so if
		 * dirty pages need to be accounted, emulate with linear
		 * vmas.
		 */
		if (mapping_cap_account_dirty(mapping)) {
			unsigned long addr;
			struct file *file = vma->vm_file;

			flags &= MAP_NONBLOCK;
			get_file(file);
			addr = mmap_region(file, start, size,
					flags, vma->vm_flags, pgoff);
			fput(file);
			if (IS_ERR_VALUE(addr)) {
				err = addr;
			} else {
				BUG_ON(addr != start);
				err = 0;
			}
			goto out;
		}
		mutex_lock(&mapping->i_mmap_mutex);
		flush_dcache_mmap_lock(mapping);
		vma->vm_flags |= VM_NONLINEAR;
		vma_prio_tree_remove(vma, &mapping->i_mmap);
		vma_nonlinear_insert(vma, &mapping->i_mmap_nonlinear);
		flush_dcache_mmap_unlock(mapping);
		mutex_unlock(&mapping->i_mmap_mutex);
	}

	if (vma->vm_flags & VM_LOCKED) {
		/*
		 * drop PG_Mlocked flag for over-mapped range
		 */
		vm_flags_t saved_flags = vma->vm_flags;
		munlock_vma_pages_range(vma, start, start + size);
		vma->vm_flags = saved_flags;
	}

	mmu_notifier_invalidate_range_start(mm, start, start + size);
	err = populate_range(mm, vma, start, size, pgoff);
	mmu_notifier_invalidate_range_end(mm, start, start + size);
	if (!err && !(flags & MAP_NONBLOCK)) {
		if (vma->vm_flags & VM_LOCKED) {
			/*
			 * might be mapping previously unmapped range of file
			 */
			mlock_vma_pages_range(vma, start, start + size);
		} else {
			if (unlikely(has_write_lock)) {
				downgrade_write(&mm->mmap_sem);
				has_write_lock = 0;
			}
			make_pages_present(start, start+size);
		}
	}

	/*
	 * We can't clear VM_NONLINEAR because we'd have to do
	 * it after ->populate completes, and that would prevent
	 * downgrading the lock.  (Locks can't be upgraded).
	 */

out:
	if (likely(!has_write_lock))
		up_read(&mm->mmap_sem);
	else
		up_write(&mm->mmap_sem);

	return err;
}