aboutsummaryrefslogtreecommitdiffstats
blob: d53adf9ba84bc340d6fe8d53a26a2c626a032c48 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
/*
 * Access kernel memory without faulting.
 */
#include <linux/export.h>
#include <linux/mm.h>
#include <linux/uaccess.h>

/**
 * probe_kernel_read(): safely attempt to read from a location
 * @dst: pointer to the buffer that shall take the data
 * @src: address to read from
 * @size: size of the data chunk
 *
 * Safely read from address @src to the buffer at @dst.  If a kernel fault
 * happens, handle that and return -EFAULT.
 */

long __weak probe_kernel_read(void *dst, const void *src, size_t size)
    __attribute__((alias("__probe_kernel_read")));

long __probe_kernel_read(void *dst, const void *src, size_t size)
{
	long ret;
	mm_segment_t old_fs = get_fs();

	set_fs(KERNEL_DS);
	pagefault_disable();
	ret = __copy_from_user_inatomic(dst,
			(__force const void __user *)src, size);
	pagefault_enable();
	set_fs(old_fs);

	return ret ? -EFAULT : 0;
}
EXPORT_SYMBOL_GPL(probe_kernel_read);

/**
 * probe_kernel_write(): safely attempt to write to a location
 * @dst: address to write to
 * @src: pointer to the data that shall be written
 * @size: size of the data chunk
 *
 * Safely write to address @dst from the buffer at @src.  If a kernel fault
 * happens, handle that and return -EFAULT.
 */
long __weak probe_kernel_write(void *dst, const void *src, size_t size)
    __attribute__((alias("__probe_kernel_write")));

long __probe_kernel_write(void *dst, const void *src, size_t size)
{
	long ret;
	mm_segment_t old_fs = get_fs();

	set_fs(KERNEL_DS);
	pagefault_disable();
	ret = __copy_to_user_inatomic((__force void __user *)dst, src, size);
	pagefault_enable();
	set_fs(old_fs);

	return ret ? -EFAULT : 0;
}
EXPORT_SYMBOL_GPL(probe_kernel_write);