aboutsummaryrefslogtreecommitdiffstats
blob: aabc4e97091126cbf51b43e0e7e47005ab99267b (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
#include <linux/module.h>
#include <linux/kthread.h>

/*
 * Any file that uses trace points, must include the header.
 * But only one file, must include the header by defining
 * CREATE_TRACE_POINTS first.  This will make the C code that
 * creates the handles for the trace points.
 */
#define CREATE_TRACE_POINTS
#include "trace-events-sample.h"


static void simple_thread_func(int cnt)
{
	set_current_state(TASK_INTERRUPTIBLE);
	schedule_timeout(HZ);
	trace_foo_bar("hello", cnt);
}

static int simple_thread(void *arg)
{
	int cnt = 0;

	while (!kthread_should_stop())
		simple_thread_func(cnt++);

	return 0;
}

static struct task_struct *simple_tsk;

static int __init trace_event_init(void)
{
	simple_tsk = kthread_run(simple_thread, NULL, "event-sample");
	if (IS_ERR(simple_tsk))
		return -1;

	return 0;
}

static void __exit trace_event_exit(void)
{
	kthread_stop(simple_tsk);
}

module_init(trace_event_init);
module_exit(trace_event_exit);

MODULE_AUTHOR("Steven Rostedt");
MODULE_DESCRIPTION("trace-events-sample");
MODULE_LICENSE("GPL");