aboutsummaryrefslogblamecommitdiffstats
blob: 0baf02a70a99345c6617c4908863e3eccf1693ac (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13












                                                                              
                                
                                
                                                                  
                                           
     
                                             

 
                                                                               


                       
                                                        



                       

      
/*
 * Fujitsu B-series Lifebook PS/2 TouchScreen driver
 *
 * Copyright (c) 2005 Vojtech Pavlik
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of the GNU General Public License version 2 as published by
 * the Free Software Foundation.
 */

#ifndef _LIFEBOOK_H
#define _LIFEBOOK_H

#ifdef CONFIG_MOUSE_PS2_LIFEBOOK
void lifebook_module_init(void);
int lifebook_detect(struct psmouse *psmouse, bool set_properties);
int lifebook_init(struct psmouse *psmouse);
#else
static inline void lifebook_module_init(void)
{
}
static inline int lifebook_detect(struct psmouse *psmouse, bool set_properties)
{
	return -ENOSYS;
}
static inline int lifebook_init(struct psmouse *psmouse)
{
	return -ENOSYS;
}
#endif

#endif