aboutsummaryrefslogblamecommitdiffstats
blob: 0d1e32ce048eeb0ab0d8341519aedd7ead76db62 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15














                                                                          
                                                                           


























































                                                                                
                                                               






















                                                                                
/*
 * sys_ipc() is the old de-multiplexer for the SysV IPC calls.
 *
 * This is really horribly ugly, and new architectures should just wire up
 * the individual syscalls instead.
 */
#include <linux/unistd.h>

#ifdef __ARCH_WANT_SYS_IPC
#include <linux/errno.h>
#include <linux/ipc.h>
#include <linux/shm.h>
#include <linux/syscalls.h>
#include <linux/uaccess.h>

SYSCALL_DEFINE6(ipc, unsigned int, call, int, first, unsigned long, second,
		unsigned long, third, void __user *, ptr, long, fifth)
{
	int version, ret;

	version = call >> 16; /* hack for backward compatibility */
	call &= 0xffff;

	switch (call) {
	case SEMOP:
		return sys_semtimedop(first, (struct sembuf __user *)ptr,
				      second, NULL);
	case SEMTIMEDOP:
		return sys_semtimedop(first, (struct sembuf __user *)ptr,
				      second,
				      (const struct timespec __user *)fifth);

	case SEMGET:
		return sys_semget(first, second, third);
	case SEMCTL: {
		union semun fourth;
		if (!ptr)
			return -EINVAL;
		if (get_user(fourth.__pad, (void __user * __user *) ptr))
			return -EFAULT;
		return sys_semctl(first, second, third, fourth);
	}

	case MSGSND:
		return sys_msgsnd(first, (struct msgbuf __user *) ptr,
				  second, third);
	case MSGRCV:
		switch (version) {
		case 0: {
			struct ipc_kludge tmp;
			if (!ptr)
				return -EINVAL;

			if (copy_from_user(&tmp,
					   (struct ipc_kludge __user *) ptr,
					   sizeof(tmp)))
				return -EFAULT;
			return sys_msgrcv(first, tmp.msgp, second,
					   tmp.msgtyp, third);
		}
		default:
			return sys_msgrcv(first,
					   (struct msgbuf __user *) ptr,
					   second, fifth, third);
		}
	case MSGGET:
		return sys_msgget((key_t) first, second);
	case MSGCTL:
		return sys_msgctl(first, second, (struct msqid_ds __user *)ptr);

	case SHMAT:
		switch (version) {
		default: {
			unsigned long raddr;
			ret = do_shmat(first, (char __user *)ptr,
				       second, &raddr, SHMLBA);
			if (ret)
				return ret;
			return put_user(raddr, (unsigned long __user *) third);
		}
		case 1:
			/*
			 * This was the entry point for kernel-originating calls
			 * from iBCS2 in 2.2 days.
			 */
			return -EINVAL;
		}
	case SHMDT:
		return sys_shmdt((char __user *)ptr);
	case SHMGET:
		return sys_shmget(first, second, third);
	case SHMCTL:
		return sys_shmctl(first, second,
				   (struct shmid_ds __user *) ptr);
	default:
		return -ENOSYS;
	}
}
#endif