#ifndef _PERF_PERF_H
#define _PERF_PERF_H
struct winsize;
void get_term_dimensions(struct winsize *ws);
#if defined(__i386__)
#include "../../arch/x86/include/asm/unistd.h"
#define rmb() asm volatile("lock; addl $0,0(%%esp)" ::: "memory")
#define cpu_relax() asm volatile("rep; nop" ::: "memory");
#define CPUINFO_PROC "model name"
#ifndef __NR_perf_event_open
# define __NR_perf_event_open 336
#endif
#endif
#if defined(__x86_64__)
#include "../../arch/x86/include/asm/unistd.h"
#define rmb() asm volatile("lfence" ::: "memory")
#define cpu_relax() asm volatile("rep; nop" ::: "memory");
#define CPUINFO_PROC "model name"
#ifndef __NR_perf_event_open
# define __NR_perf_event_open 298
#endif
#endif
#ifdef __powerpc__
#include "../../arch/powerpc/include/asm/unistd.h"
#define rmb() asm volatile ("sync" ::: "memory")
#define cpu_relax() asm volatile ("" ::: "memory");
#define CPUINFO_PROC "cpu"
#endif
#ifdef __s390__
#include "../../arch/s390/include/asm/unistd.h"
#define rmb() asm volatile("bcr 15,0" ::: "memory")
#define cpu_relax() asm volatile("" ::: "memory");
#endif
#ifdef __sh__
#include "../../arch/sh/include/asm/unistd.h"
#if defined(__SH4A__) || defined(__SH5__)
# define rmb() asm volatile("synco" ::: "memory")
#else
# define rmb() asm volatile("" ::: "memory")
#endif
#define cpu_relax() asm volatile("" ::: "memory")
#define CPUINFO_PROC "cpu type"
#endif
#ifdef __hppa__
#include "../../arch/parisc/include/asm/unistd.h"
#define rmb() asm volatile("" ::: "memory")
#define cpu_relax() asm volatile("" ::: "memory");
#define CPUINFO_PROC "cpu"
#endif
#ifdef __sparc__
#include "../../arch/sparc/include/uapi/asm/unistd.h"
#define rmb() asm volatile("":::"memory")
#define cpu_relax() asm volatile("":::"memory")
#define CPUINFO_PROC "cpu"
#endif
#ifdef __alpha__
#include "../../arch/alpha/include/asm/unistd.h"
#define rmb() asm volatile("mb" ::: "memory")
#define cpu_relax() asm volatile("" ::: "memory")
#define CPUINFO_PROC "cpu model"
#endif
#ifdef __ia64__
#include "../../arch/ia64/include/asm/unistd.h"
#define rmb() asm volatile ("mf" ::: "memory")
#define cpu_relax() asm volatile ("hint @pause" ::: "memory")
#define CPUINFO_PROC "model name"
#endif
#ifdef __arm__
#include "../../arch/arm/include/asm/unistd.h"
/*
* Use the __kuser_memory_barrier helper in the CPU helper page. See
* arch/arm/kernel/entry-armv.S in the kernel source for details.
*/
#define rmb() ((void(*)(void))0xffff0fa0)()
#define cpu_relax() asm volatile("":::"memory")
#define CPUINFO_PROC "Processor"
#endif
#ifdef __aarch64__
#include "../../arch/arm64/include/asm/unistd.h"
#define rmb() asm volatile("dmb ld" ::: "memory")
#define cpu_relax() asm volatile("yield" ::: "memory")
#endif
#ifdef __mips__
#include "../../arch/mips/include/asm/unistd.h"
#define rmb() asm volatile( \
".set mips2\n\t" \
"sync\n\t" \
".set mips0" \
: /* no output */ \
: /* no input */ \
: "memory")
#define cpu_relax() asm volatile("" ::: "memory")
#define CPUINFO_PROC "cpu model"
#endif
#include <time.h>
#include <unistd.h>
#include <sys/types.h>
#include <sys/syscall.h>
#include "../../include/uapi/linux/perf_event.h"
#include "util/types.h"
#include <stdbool.h>
struct perf_mmap {
void *base;
int mask;
unsigned int prev;
};
static inline unsigned int perf_mmap__read_head(struct perf_mmap *mm)
{
struct perf_event_mmap_page *pc = mm->base;
int head = pc->data_head;
rmb();
return head;
}
static inline void perf_mmap__write_tail(struct perf_mmap *md,
unsigned long tail)
{
struct perf_event_mmap_page *pc = md->base;
/*
* ensure all reads are done before we write the tail out.
*/
/* mb(); */
pc->data_tail = tail;
}
/*
* prctl(PR_TASK_PERF_EVENTS_DISABLE) will (cheaply) disable all
* counters in the current task.
*/
#define PR_TASK_PERF_EVENTS_DISABLE 31
#define PR_TASK_PERF_EVENTS_ENABLE 32
#ifndef NSEC_PER_SEC
# define NSEC_PER_SEC 1000000000ULL
#endif
static inline unsigned long long rdclock(void)
{
struct timespec ts;
clock_gettime(CLOCK_MONOTONIC, &ts);
return ts.tv_sec * 1000000000ULL + ts.tv_nsec;
}
/*
* Pick up some kernel type conventions:
*/
#define __user
#define asmlinkage
#define unlikely(x) __builtin_expect(!!(x), 0)
#define min(x, y) ({ \
typeof(x) _min1 = (x); \
typeof(y) _min2 = (y); \
(void) (&_min1 == &_min2); \
_min1 < _min2 ? _min1 : _min2; })
extern bool test_attr__enabled;
void test_attr__init(void);
void test_attr__open(struct perf_event_attr *attr, pid_t pid, int cpu,
int fd, int group_fd, unsigned long flags);
static inline int
sys_perf_event_open(struct perf_event_attr *attr,
pid_t pid, int cpu, int group_fd,
unsigned long flags)
{
int fd;
fd = syscall(__NR_perf_event_open, attr, pid, cpu,
group_fd, flags);
if (unlikely(test_attr__enabled))
test_attr__open(attr, pid, cpu, fd, group_fd, flags);
return fd;
}
#define MAX_COUNTERS 256
#define MAX_NR_CPUS 256
struct ip_callchain {
u64 nr;
u64 ips[0];
};
struct branch_flags {
u64 mispred:1;
u64 predicted:1;
u64 reserved:62;
};
struct branch_entry {
u64 from;
u64 to;
struct branch_flags flags;
};
struct branch_stack {
u64 nr;
struct branch_entry entries[0];
};
extern const char *input_name;
extern bool perf_host, perf_guest;
extern const char perf_version_string[];
void pthread__unblock_sigwinch(void);
#include "util/target.h"
enum perf_call_graph_mode {
CALLCHAIN_NONE,
CALLCHAIN_FP,
CALLCHAIN_DWARF
};
struct perf_record_opts {
struct perf_target target;
int call_graph;
bool group;
bool inherit_stat;
bool no_delay;
bool no_inherit;
bool no_samples;
bool pipe_output;
bool raw_samples;
bool sample_address;
bool sample_time;
bool sample_id_all_missing;
bool exclude_guest_missing;
bool period;
unsigned int freq;
unsigned int mmap_pages;
unsigned int user_freq;
u64 branch_stack;
u64 default_interval;
u64 user_interval;
u16 stack_dump_size;
};
#endif