aboutsummaryrefslogblamecommitdiffstats
blob: 8674b9ec14f69882f2e64e689581284bdfeced4b (plain) (tree)
1
2
3
4
5



                                                                      
                                                                   
































                                                                            
                               
 
                                               








                                                                              
























































































































































































































































                                                                               
                                                     




























































































































                                                                              
                                                              




































































































                                                                              
/*
 * ffs-test.c.c -- user mode filesystem api for usb composite function
 *
 * Copyright (C) 2010 Samsung Electronics
 *                    Author: Michal Nazarewicz <mina86@mina86.com>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License as published by
 * the Free Software Foundation; either version 2 of the License, or
 * (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-1307  USA
 */

/* $(CROSS_COMPILE)cc -Wall -Wextra -g -o ffs-test ffs-test.c -lpthread */


#define _BSD_SOURCE /* for endian.h */

#include <endian.h>
#include <errno.h>
#include <fcntl.h>
#include <pthread.h>
#include <stdarg.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <sys/ioctl.h>
#include <sys/stat.h>
#include <sys/types.h>
#include <unistd.h>
#include <tools/le_byteshift.h>

#include "../../include/linux/usb/functionfs.h"


/******************** Little Endian Handling ********************************/

#define cpu_to_le16(x)  htole16(x)
#define cpu_to_le32(x)  htole32(x)
#define le32_to_cpu(x)  le32toh(x)
#define le16_to_cpu(x)  le16toh(x)


/******************** Messages and Errors ***********************************/

static const char argv0[] = "ffs-test";

static unsigned verbosity = 7;

static void _msg(unsigned level, const char *fmt, ...)
{
	if (level < 2)
		level = 2;
	else if (level > 7)
		level = 7;

	if (level <= verbosity) {
		static const char levels[8][6] = {
			[2] = "crit:",
			[3] = "err: ",
			[4] = "warn:",
			[5] = "note:",
			[6] = "info:",
			[7] = "dbg: "
		};

		int _errno = errno;
		va_list ap;

		fprintf(stderr, "%s: %s ", argv0, levels[level]);
		va_start(ap, fmt);
		vfprintf(stderr, fmt, ap);
		va_end(ap);

		if (fmt[strlen(fmt) - 1] != '\n') {
			char buffer[128];
			strerror_r(_errno, buffer, sizeof buffer);
			fprintf(stderr, ": (-%d) %s\n", _errno, buffer);
		}

		fflush(stderr);
	}
}

#define die(...)  (_msg(2, __VA_ARGS__), exit(1))
#define err(...)   _msg(3, __VA_ARGS__)
#define warn(...)  _msg(4, __VA_ARGS__)
#define note(...)  _msg(5, __VA_ARGS__)
#define info(...)  _msg(6, __VA_ARGS__)
#define debug(...) _msg(7, __VA_ARGS__)

#define die_on(cond, ...) do { \
	if (cond) \
		die(__VA_ARGS__); \
	} while (0)


/******************** Descriptors and Strings *******************************/

static const struct {
	struct usb_functionfs_descs_head header;
	struct {
		struct usb_interface_descriptor intf;
		struct usb_endpoint_descriptor_no_audio sink;
		struct usb_endpoint_descriptor_no_audio source;
	} __attribute__((packed)) fs_descs, hs_descs;
} __attribute__((packed)) descriptors = {
	.header = {
		.magic = cpu_to_le32(FUNCTIONFS_DESCRIPTORS_MAGIC),
		.length = cpu_to_le32(sizeof descriptors),
		.fs_count = 3,
		.hs_count = 3,
	},
	.fs_descs = {
		.intf = {
			.bLength = sizeof descriptors.fs_descs.intf,
			.bDescriptorType = USB_DT_INTERFACE,
			.bNumEndpoints = 2,
			.bInterfaceClass = USB_CLASS_VENDOR_SPEC,
			.iInterface = 1,
		},
		.sink = {
			.bLength = sizeof descriptors.fs_descs.sink,
			.bDescriptorType = USB_DT_ENDPOINT,
			.bEndpointAddress = 1 | USB_DIR_IN,
			.bmAttributes = USB_ENDPOINT_XFER_BULK,
			/* .wMaxPacketSize = autoconfiguration (kernel) */
		},
		.source = {
			.bLength = sizeof descriptors.fs_descs.source,
			.bDescriptorType = USB_DT_ENDPOINT,
			.bEndpointAddress = 2 | USB_DIR_OUT,
			.bmAttributes = USB_ENDPOINT_XFER_BULK,
			/* .wMaxPacketSize = autoconfiguration (kernel) */
		},
	},
	.hs_descs = {
		.intf = {
			.bLength = sizeof descriptors.fs_descs.intf,
			.bDescriptorType = USB_DT_INTERFACE,
			.bNumEndpoints = 2,
			.bInterfaceClass = USB_CLASS_VENDOR_SPEC,
			.iInterface = 1,
		},
		.sink = {
			.bLength = sizeof descriptors.hs_descs.sink,
			.bDescriptorType = USB_DT_ENDPOINT,
			.bEndpointAddress = 1 | USB_DIR_IN,
			.bmAttributes = USB_ENDPOINT_XFER_BULK,
			.wMaxPacketSize = cpu_to_le16(512),
		},
		.source = {
			.bLength = sizeof descriptors.hs_descs.source,
			.bDescriptorType = USB_DT_ENDPOINT,
			.bEndpointAddress = 2 | USB_DIR_OUT,
			.bmAttributes = USB_ENDPOINT_XFER_BULK,
			.wMaxPacketSize = cpu_to_le16(512),
			.bInterval = 1, /* NAK every 1 uframe */
		},
	},
};


#define STR_INTERFACE_ "Source/Sink"

static const struct {
	struct usb_functionfs_strings_head header;
	struct {
		__le16 code;
		const char str1[sizeof STR_INTERFACE_];
	} __attribute__((packed)) lang0;
} __attribute__((packed)) strings = {
	.header = {
		.magic = cpu_to_le32(FUNCTIONFS_STRINGS_MAGIC),
		.length = cpu_to_le32(sizeof strings),
		.str_count = cpu_to_le32(1),
		.lang_count = cpu_to_le32(1),
	},
	.lang0 = {
		cpu_to_le16(0x0409), /* en-us */
		STR_INTERFACE_,
	},
};

#define STR_INTERFACE strings.lang0.str1


/******************** Files and Threads Handling ****************************/

struct thread;

static ssize_t read_wrap(struct thread *t, void *buf, size_t nbytes);
static ssize_t write_wrap(struct thread *t, const void *buf, size_t nbytes);
static ssize_t ep0_consume(struct thread *t, const void *buf, size_t nbytes);
static ssize_t fill_in_buf(struct thread *t, void *buf, size_t nbytes);
static ssize_t empty_out_buf(struct thread *t, const void *buf, size_t nbytes);


static struct thread {
	const char *const filename;
	size_t buf_size;

	ssize_t (*in)(struct thread *, void *, size_t);
	const char *const in_name;

	ssize_t (*out)(struct thread *, const void *, size_t);
	const char *const out_name;

	int fd;
	pthread_t id;
	void *buf;
	ssize_t status;
} threads[] = {
	{
		"ep0", 4 * sizeof(struct usb_functionfs_event),
		read_wrap, NULL,
		ep0_consume, "<consume>",
		0, 0, NULL, 0
	},
	{
		"ep1", 8 * 1024,
		fill_in_buf, "<in>",
		write_wrap, NULL,
		0, 0, NULL, 0
	},
	{
		"ep2", 8 * 1024,
		read_wrap, NULL,
		empty_out_buf, "<out>",
		0, 0, NULL, 0
	},
};


static void init_thread(struct thread *t)
{
	t->buf = malloc(t->buf_size);
	die_on(!t->buf, "malloc");

	t->fd = open(t->filename, O_RDWR);
	die_on(t->fd < 0, "%s", t->filename);
}

static void cleanup_thread(void *arg)
{
	struct thread *t = arg;
	int ret, fd;

	fd = t->fd;
	if (t->fd < 0)
		return;
	t->fd = -1;

	/* test the FIFO ioctls (non-ep0 code paths) */
	if (t != threads) {
		ret = ioctl(fd, FUNCTIONFS_FIFO_STATUS);
		if (ret < 0) {
			/* ENODEV reported after disconnect */
			if (errno != ENODEV)
				err("%s: get fifo status", t->filename);
		} else if (ret) {
			warn("%s: unclaimed = %d\n", t->filename, ret);
			if (ioctl(fd, FUNCTIONFS_FIFO_FLUSH) < 0)
				err("%s: fifo flush", t->filename);
		}
	}

	if (close(fd) < 0)
		err("%s: close", t->filename);

	free(t->buf);
	t->buf = NULL;
}

static void *start_thread_helper(void *arg)
{
	const char *name, *op, *in_name, *out_name;
	struct thread *t = arg;
	ssize_t ret;

	info("%s: starts\n", t->filename);
	in_name = t->in_name ? t->in_name : t->filename;
	out_name = t->out_name ? t->out_name : t->filename;

	pthread_cleanup_push(cleanup_thread, arg);

	for (;;) {
		pthread_testcancel();

		ret = t->in(t, t->buf, t->buf_size);
		if (ret > 0) {
			ret = t->out(t, t->buf, ret);
			name = out_name;
			op = "write";
		} else {
			name = in_name;
			op = "read";
		}

		if (ret > 0) {
			/* nop */
		} else if (!ret) {
			debug("%s: %s: EOF", name, op);
			break;
		} else if (errno == EINTR || errno == EAGAIN) {
			debug("%s: %s", name, op);
		} else {
			warn("%s: %s", name, op);
			break;
		}
	}

	pthread_cleanup_pop(1);

	t->status = ret;
	info("%s: ends\n", t->filename);
	return NULL;
}

static void start_thread(struct thread *t)
{
	debug("%s: starting\n", t->filename);

	die_on(pthread_create(&t->id, NULL, start_thread_helper, t) < 0,
	       "pthread_create(%s)", t->filename);
}

static void join_thread(struct thread *t)
{
	int ret = pthread_join(t->id, NULL);

	if (ret < 0)
		err("%s: joining thread", t->filename);
	else
		debug("%s: joined\n", t->filename);
}


static ssize_t read_wrap(struct thread *t, void *buf, size_t nbytes)
{
	return read(t->fd, buf, nbytes);
}

static ssize_t write_wrap(struct thread *t, const void *buf, size_t nbytes)
{
	return write(t->fd, buf, nbytes);
}


/******************** Empty/Fill buffer routines ****************************/

/* 0 -- stream of zeros, 1 -- i % 63, 2 -- pipe */
enum pattern { PAT_ZERO, PAT_SEQ, PAT_PIPE };
static enum pattern pattern;

static ssize_t
fill_in_buf(struct thread *ignore, void *buf, size_t nbytes)
{
	size_t i;
	__u8 *p;

	(void)ignore;

	switch (pattern) {
	case PAT_ZERO:
		memset(buf, 0, nbytes);
		break;

	case PAT_SEQ:
		for (p = buf, i = 0; i < nbytes; ++i, ++p)
			*p = i % 63;
		break;

	case PAT_PIPE:
		return fread(buf, 1, nbytes, stdin);
	}

	return nbytes;
}

static ssize_t
empty_out_buf(struct thread *ignore, const void *buf, size_t nbytes)
{
	const __u8 *p;
	__u8 expected;
	ssize_t ret;
	size_t len;

	(void)ignore;

	switch (pattern) {
	case PAT_ZERO:
		expected = 0;
		for (p = buf, len = 0; len < nbytes; ++p, ++len)
			if (*p)
				goto invalid;
		break;

	case PAT_SEQ:
		for (p = buf, len = 0; len < nbytes; ++p, ++len)
			if (*p != len % 63) {
				expected = len % 63;
				goto invalid;
			}
		break;

	case PAT_PIPE:
		ret = fwrite(buf, nbytes, 1, stdout);
		if (ret > 0)
			fflush(stdout);
		break;

invalid:
		err("bad OUT byte %zd, expected %02x got %02x\n",
		    len, expected, *p);
		for (p = buf, len = 0; len < nbytes; ++p, ++len) {
			if (0 == (len % 32))
				fprintf(stderr, "%4zd:", len);
			fprintf(stderr, " %02x", *p);
			if (31 == (len % 32))
				fprintf(stderr, "\n");
		}
		fflush(stderr);
		errno = EILSEQ;
		return -1;
	}

	return len;
}


/******************** Endpoints routines ************************************/

static void handle_setup(const struct usb_ctrlrequest *setup)
{
	printf("bRequestType = %d\n", setup->bRequestType);
	printf("bRequest     = %d\n", setup->bRequest);
	printf("wValue       = %d\n", le16_to_cpu(setup->wValue));
	printf("wIndex       = %d\n", le16_to_cpu(setup->wIndex));
	printf("wLength      = %d\n", le16_to_cpu(setup->wLength));
}

static ssize_t
ep0_consume(struct thread *ignore, const void *buf, size_t nbytes)
{
	static const char *const names[] = {
		[FUNCTIONFS_BIND] = "BIND",
		[FUNCTIONFS_UNBIND] = "UNBIND",
		[FUNCTIONFS_ENABLE] = "ENABLE",
		[FUNCTIONFS_DISABLE] = "DISABLE",
		[FUNCTIONFS_SETUP] = "SETUP",
		[FUNCTIONFS_SUSPEND] = "SUSPEND",
		[FUNCTIONFS_RESUME] = "RESUME",
	};

	const struct usb_functionfs_event *event = buf;
	size_t n;

	(void)ignore;

	for (n = nbytes / sizeof *event; n; --n, ++event)
		switch (event->type) {
		case FUNCTIONFS_BIND:
		case FUNCTIONFS_UNBIND:
		case FUNCTIONFS_ENABLE:
		case FUNCTIONFS_DISABLE:
		case FUNCTIONFS_SETUP:
		case FUNCTIONFS_SUSPEND:
		case FUNCTIONFS_RESUME:
			printf("Event %s\n", names[event->type]);
			if (event->type == FUNCTIONFS_SETUP)
				handle_setup(&event->u.setup);
			break;

		default:
			printf("Event %03u (unknown)\n", event->type);
		}

	return nbytes;
}

static void ep0_init(struct thread *t)
{
	ssize_t ret;

	info("%s: writing descriptors\n", t->filename);
	ret = write(t->fd, &descriptors, sizeof descriptors);
	die_on(ret < 0, "%s: write: descriptors", t->filename);

	info("%s: writing strings\n", t->filename);
	ret = write(t->fd, &strings, sizeof strings);
	die_on(ret < 0, "%s: write: strings", t->filename);
}


/******************** Main **************************************************/

int main(void)
{
	unsigned i;

	/* XXX TODO: Argument parsing missing */

	init_thread(threads);
	ep0_init(threads);

	for (i = 1; i < sizeof threads / sizeof *threads; ++i)
		init_thread(threads + i);

	for (i = 1; i < sizeof threads / sizeof *threads; ++i)
		start_thread(threads + i);

	start_thread_helper(threads);

	for (i = 1; i < sizeof threads / sizeof *threads; ++i)
		join_thread(threads + i);

	return 0;
}