aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLinus Torvalds2008-09-13 16:51:22 -0500
committerLinus Torvalds2008-09-13 16:51:22 -0500
commit6bfb09a1005193be5c81ebac9f3ef85210142650 (patch)
tree1d833bdf0ba5ae99cd29a5eac8ca75b2621a7574 /.mailmap
parent7c22a3d853804d2716ef4f90cdd693a83819ba11 (diff)
parent88c381bf09d7b3f2c2e8749150087aff2c434be4 (diff)
downloadkernel-omap-6bfb09a1005193be5c81ebac9f3ef85210142650.tar.gz
kernel-omap-6bfb09a1005193be5c81ebac9f3ef85210142650.tar.xz
kernel-omap-6bfb09a1005193be5c81ebac9f3ef85210142650.zip
Merge master.kernel.org:/home/rmk/linux-2.6-arm
* master.kernel.org:/home/rmk/linux-2.6-arm: [ARM] Fix PCI_DMA_BUS_IS_PHYS for ARM [ARM] 5247/1: tosa: SW_EAR_IN support [ARM] 5246/1: tosa: add proper clock alias for tc6393xb clock [ARM] 5245/1: Fix warning about unused return value in drivers/pcmcia [ARM] OMAP: Fix MMC device data imx serial: fix rts handling for non imx1 based hardware imx serial: set RXD mux bit on i.MX27 and i.MX31 i.MX serial: fix init failure pcm037: add rts/cts support for serial port
Diffstat (limited to '.mailmap')
0 files changed, 0 insertions, 0 deletions