diff options
author | Venkateswara Rao Mandela | 2017-05-08 05:11:03 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2017-05-08 10:51:15 -0500 |
commit | 5d6f2e55cea31158a3ec79dc569722b0b44049ac (patch) | |
tree | f403b05223af0dd95da105fed8f6d04b1ef44e0c | |
parent | d99e36011a802b83f5dec004d4b718dbe40148d0 (diff) | |
download | kernel-omap-6AM.1.3-lcard.tar.gz kernel-omap-6AM.1.3-lcard.tar.xz kernel-omap-6AM.1.3-lcard.zip |
dra71x: lcard: Touch screen functional6AM.1.3-lcard
Enable goodix touchscreen with polling mode.
Change-Id: I0a23d2cb3a185e3c2d2ff142eb37be738c10c557
Signed-off-by: Venkateswara Rao Mandela <venkat.mandela@ti.com>
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r-- | drivers/input/touchscreen/Kconfig | 1 | ||||
-rw-r--r-- | drivers/input/touchscreen/goodix.c | 97 |
2 files changed, 86 insertions, 12 deletions
diff --git a/drivers/input/touchscreen/Kconfig b/drivers/input/touchscreen/Kconfig index 8364d84fd696..97f1eacdda0e 100644 --- a/drivers/input/touchscreen/Kconfig +++ b/drivers/input/touchscreen/Kconfig | |||
@@ -325,6 +325,7 @@ config TOUCHSCREEN_GOODIX | |||
325 | tristate "Goodix I2C touchscreen" | 325 | tristate "Goodix I2C touchscreen" |
326 | depends on I2C | 326 | depends on I2C |
327 | depends on GPIOLIB | 327 | depends on GPIOLIB |
328 | select INPUT_POLLDEV | ||
328 | help | 329 | help |
329 | Say Y here if you have the Goodix touchscreen (such as one | 330 | Say Y here if you have the Goodix touchscreen (such as one |
330 | installed in Onda v975w tablets) connected to your | 331 | installed in Onda v975w tablets) connected to your |
diff --git a/drivers/input/touchscreen/goodix.c b/drivers/input/touchscreen/goodix.c index a27f0d7107af..f553bea645d7 100644 --- a/drivers/input/touchscreen/goodix.c +++ b/drivers/input/touchscreen/goodix.c | |||
@@ -22,6 +22,7 @@ | |||
22 | #include <linux/i2c.h> | 22 | #include <linux/i2c.h> |
23 | #include <linux/input.h> | 23 | #include <linux/input.h> |
24 | #include <linux/input/mt.h> | 24 | #include <linux/input/mt.h> |
25 | #include <linux/input-polldev.h> | ||
25 | #include <linux/module.h> | 26 | #include <linux/module.h> |
26 | #include <linux/delay.h> | 27 | #include <linux/delay.h> |
27 | #include <linux/irq.h> | 28 | #include <linux/irq.h> |
@@ -34,6 +35,7 @@ | |||
34 | struct goodix_ts_data { | 35 | struct goodix_ts_data { |
35 | struct i2c_client *client; | 36 | struct i2c_client *client; |
36 | struct input_dev *input_dev; | 37 | struct input_dev *input_dev; |
38 | struct input_polled_dev *poll_dev; | ||
37 | int abs_x_max; | 39 | int abs_x_max; |
38 | int abs_y_max; | 40 | int abs_y_max; |
39 | bool swapped_x_y; | 41 | bool swapped_x_y; |
@@ -77,6 +79,8 @@ struct goodix_ts_data { | |||
77 | #define MAX_CONTACTS_LOC 5 | 79 | #define MAX_CONTACTS_LOC 5 |
78 | #define TRIGGER_LOC 6 | 80 | #define TRIGGER_LOC 6 |
79 | 81 | ||
82 | #define TSC_DEFAULT_POLL_PERIOD 30 /* ms */ | ||
83 | |||
80 | static const unsigned long goodix_irq_flags[] = { | 84 | static const unsigned long goodix_irq_flags[] = { |
81 | IRQ_TYPE_EDGE_RISING, | 85 | IRQ_TYPE_EDGE_RISING, |
82 | IRQ_TYPE_EDGE_FALLING, | 86 | IRQ_TYPE_EDGE_FALLING, |
@@ -281,6 +285,19 @@ static void goodix_process_events(struct goodix_ts_data *ts) | |||
281 | input_sync(ts->input_dev); | 285 | input_sync(ts->input_dev); |
282 | } | 286 | } |
283 | 287 | ||
288 | static void _goodix_process_events(struct goodix_ts_data *ts) | ||
289 | { | ||
290 | goodix_process_events(ts); | ||
291 | |||
292 | if (goodix_i2c_write_u8(ts->client, GOODIX_READ_COOR_ADDR, 0) < 0) | ||
293 | dev_err(&ts->client->dev, "I2C write end_cmd error\n"); | ||
294 | |||
295 | } | ||
296 | static void goodix_poll(struct input_polled_dev *poll_dev) | ||
297 | { | ||
298 | struct goodix_ts_data *ts = poll_dev->private; | ||
299 | _goodix_process_events(ts); | ||
300 | } | ||
284 | /** | 301 | /** |
285 | * goodix_ts_irq_handler - The IRQ handler | 302 | * goodix_ts_irq_handler - The IRQ handler |
286 | * | 303 | * |
@@ -291,10 +308,7 @@ static irqreturn_t goodix_ts_irq_handler(int irq, void *dev_id) | |||
291 | { | 308 | { |
292 | struct goodix_ts_data *ts = dev_id; | 309 | struct goodix_ts_data *ts = dev_id; |
293 | 310 | ||
294 | goodix_process_events(ts); | 311 | _goodix_process_events(ts); |
295 | |||
296 | if (goodix_i2c_write_u8(ts->client, GOODIX_READ_COOR_ADDR, 0) < 0) | ||
297 | dev_err(&ts->client->dev, "I2C write end_cmd error\n"); | ||
298 | 312 | ||
299 | return IRQ_HANDLED; | 313 | return IRQ_HANDLED; |
300 | } | 314 | } |
@@ -614,6 +628,58 @@ static int goodix_request_input_dev(struct goodix_ts_data *ts) | |||
614 | return 0; | 628 | return 0; |
615 | } | 629 | } |
616 | 630 | ||
631 | static int goodix_request_input_polled_dev(struct goodix_ts_data *ts) | ||
632 | { | ||
633 | int error; | ||
634 | struct input_polled_dev *poll_dev; | ||
635 | |||
636 | dev_err(&ts->client->dev, "Setting up polling.\n"); | ||
637 | poll_dev = input_allocate_polled_device(); | ||
638 | if (!poll_dev) { | ||
639 | dev_err(&ts->client->dev, "Failed to allocate polled input device.\n"); | ||
640 | error = -ENOMEM; | ||
641 | return error; | ||
642 | } | ||
643 | |||
644 | ts->poll_dev = poll_dev; | ||
645 | |||
646 | poll_dev->private = ts; | ||
647 | poll_dev->poll = goodix_poll; | ||
648 | poll_dev->poll_interval = TSC_DEFAULT_POLL_PERIOD; | ||
649 | |||
650 | ts->input_dev = poll_dev->input; | ||
651 | if (!ts->input_dev) { | ||
652 | dev_err(&ts->client->dev, "Failed to allocate input device."); | ||
653 | return -ENOMEM; | ||
654 | } | ||
655 | |||
656 | input_set_abs_params(ts->input_dev, ABS_MT_POSITION_X, | ||
657 | 0, ts->abs_x_max, 0, 0); | ||
658 | input_set_abs_params(ts->input_dev, ABS_MT_POSITION_Y, | ||
659 | 0, ts->abs_y_max, 0, 0); | ||
660 | input_set_abs_params(ts->input_dev, ABS_MT_WIDTH_MAJOR, 0, 255, 0, 0); | ||
661 | input_set_abs_params(ts->input_dev, ABS_MT_TOUCH_MAJOR, 0, 255, 0, 0); | ||
662 | |||
663 | input_mt_init_slots(ts->input_dev, ts->max_touch_num, | ||
664 | INPUT_MT_DIRECT | INPUT_MT_DROP_UNUSED); | ||
665 | |||
666 | ts->input_dev->name = "Goodix Capacitive TouchScreen"; | ||
667 | ts->input_dev->phys = "input/ts"; | ||
668 | ts->input_dev->id.bustype = BUS_I2C; | ||
669 | ts->input_dev->id.vendor = 0x0416; | ||
670 | ts->input_dev->id.product = ts->id; | ||
671 | ts->input_dev->id.version = ts->version; | ||
672 | |||
673 | error = input_register_polled_device(poll_dev); | ||
674 | if (error) { | ||
675 | dev_err(&ts->client->dev, | ||
676 | "Failed to register input device: %d", error); | ||
677 | return error; | ||
678 | } | ||
679 | |||
680 | return 0; | ||
681 | } | ||
682 | |||
617 | /** | 683 | /** |
618 | * goodix_configure_dev - Finish device initialization | 684 | * goodix_configure_dev - Finish device initialization |
619 | * | 685 | * |
@@ -637,15 +703,22 @@ static int goodix_configure_dev(struct goodix_ts_data *ts) | |||
637 | 703 | ||
638 | goodix_read_config(ts); | 704 | goodix_read_config(ts); |
639 | 705 | ||
640 | error = goodix_request_input_dev(ts); | ||
641 | if (error) | ||
642 | return error; | ||
643 | 706 | ||
644 | ts->irq_flags = goodix_irq_flags[ts->int_trigger_type] | IRQF_ONESHOT; | 707 | if (ts->client->irq) { |
645 | error = goodix_request_irq(ts); | 708 | error = goodix_request_input_dev(ts); |
646 | if (error) { | 709 | if (error) |
647 | dev_err(&ts->client->dev, "request IRQ failed: %d\n", error); | 710 | return error; |
648 | return error; | 711 | ts->irq_flags = goodix_irq_flags[ts->int_trigger_type] | IRQF_ONESHOT; |
712 | error = goodix_request_irq(ts); | ||
713 | if (error) { | ||
714 | dev_err(&ts->client->dev, "request IRQ failed: %d\n", error); | ||
715 | return error; | ||
716 | } | ||
717 | } else { | ||
718 | /* setup polling if IRQ is not defined */ | ||
719 | |||
720 | error = goodix_request_input_polled_dev(ts); | ||
721 | |||
649 | } | 722 | } |
650 | 723 | ||
651 | return 0; | 724 | return 0; |