diff options
author | Buddy Liong | 2017-06-02 10:11:36 -0500 |
---|---|---|
committer | Buddy Liong | 2017-06-02 16:05:20 -0500 |
commit | 031da1c580214b8827544ac7ae2003068d438e3d (patch) | |
tree | d732a70c9c1da9105f85ed7e321952c677935fb7 | |
parent | 5a0af72457a9586057d93792d8d74f0318fe04a3 (diff) | |
download | kernel-omap-6AM.1.3-rvc.tar.gz kernel-omap-6AM.1.3-rvc.tar.xz kernel-omap-6AM.1.3-rvc.zip |
RVC: Configure LG display panel for RVC on J6 EVMrvc-4.06AM.1.3-rvc
RVC support on OSD display panel is not ready/stable
enough. So, reverting the change for RVC on J6 EVM to
still use the LG 10" display panel instead of OSD display
panel.
Signed-off-by: Buddy Liong <buddy.liong@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra7-evm-robust-rvc.dts | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts index f6c446a7c4ae..cac531b929b2 100644 --- a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts +++ b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts | |||
@@ -6,7 +6,7 @@ | |||
6 | * published by the Free Software Foundation. | 6 | * published by the Free Software Foundation. |
7 | */ | 7 | */ |
8 | 8 | ||
9 | #include "dra7-evm-lcd-osd.dts" | 9 | #include "dra7-evm-lcd-lg.dts" |
10 | 10 | ||
11 | /* | 11 | /* |
12 | * Reserving memory used by Vision SDK configured at | 12 | * Reserving memory used by Vision SDK configured at |