diff options
author | Nikhil Devshatwar | 2017-01-31 05:55:52 -0600 |
---|---|---|
committer | Praneeth Bajjuri | 2017-02-02 12:28:55 -0600 |
commit | 0144364804bdf29c8a4466825e43b9f544e38502 (patch) | |
tree | 207435400398ddae47c81d15405b4687d424a2e4 | |
parent | 65cbcdaaf234e630bf8565e407a62cb00d37b602 (diff) | |
download | kernel-omap-0144364804bdf29c8a4466825e43b9f544e38502.tar.gz kernel-omap-0144364804bdf29c8a4466825e43b9f544e38502.tar.xz kernel-omap-0144364804bdf29c8a4466825e43b9f544e38502.zip |
auto.cfg: Turn off i2c snooping drivers to avoid failures
There are some i2c drivers which do not support DT based
device binding. Instead, it shamelessly iterates over each registered i2c bus
and tries to issue transactions over a known set of slave addresses.
For some of the virtual i2c busses, (for which aliases need to be pre programmed)
this results into error print every time a slave address in not found
Remove these drivers from the build to avoid un necessary errors
Change-Id: I60f8a97ad6709dd643c79c5bc9137525d79e76dd
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
-rw-r--r-- | ti_config_fragments/auto.cfg | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/ti_config_fragments/auto.cfg b/ti_config_fragments/auto.cfg index a5ba1a9ab481..6bbcc9bec063 100644 --- a/ti_config_fragments/auto.cfg +++ b/ti_config_fragments/auto.cfg | |||
@@ -41,3 +41,8 @@ CONFIG_DEBUG_LL=y | |||
41 | CONFIG_DEBUG_OMAP2UART1=y | 41 | CONFIG_DEBUG_OMAP2UART1=y |
42 | CONFIG_EARLY_PRINTK=y | 42 | CONFIG_EARLY_PRINTK=y |
43 | CONFIG_DEBUG_GPIO=n | 43 | CONFIG_DEBUG_GPIO=n |
44 | |||
45 | #Turn off un-necessary drivers | ||
46 | CONFIG_SENSORS_LM90=n | ||
47 | CONFIG_SENSORS_LM95245=n | ||
48 | CONFIG_ICS932S401=n | ||