diff options
author | Buddy Liong | 2016-12-18 17:40:26 -0600 |
---|---|---|
committer | Buddy Liong | 2017-02-07 16:06:39 -0600 |
commit | 285dd642162d90fb2ae21220ce9b0ef7e91c7f7b (patch) | |
tree | 91f27f844b12fadfba450c92cc0393d894f4feaf | |
parent | ae0fce834a42a8d298c0d8f2277fe0b3cef313de (diff) | |
download | kernel-omap-285dd642162d90fb2ae21220ce9b0ef7e91c7f7b.tar.gz kernel-omap-285dd642162d90fb2ae21220ce9b0ef7e91c7f7b.tar.xz kernel-omap-285dd642162d90fb2ae21220ce9b0ef7e91c7f7b.zip |
ARM: DTSi and DRA7 EVM DTS: changes to define few nodes as variable nodes
This patch is ported from K3.14
http://review.omapzoom.org/37773
Change-Id: I5e21289255240c86de9eee337d8020a5683335e8
Signed-off-by: Buddy Liong <a0270631@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra7-evm.dts | 2 | ||||
-rw-r--r-- | arch/arm/boot/dts/dra7.dtsi | 4 |
2 files changed, 3 insertions, 3 deletions
diff --git a/arch/arm/boot/dts/dra7-evm.dts b/arch/arm/boot/dts/dra7-evm.dts index b6aa694a098b..c2af973a17c2 100644 --- a/arch/arm/boot/dts/dra7-evm.dts +++ b/arch/arm/boot/dts/dra7-evm.dts | |||
@@ -957,7 +957,7 @@ i2c_p3_exp: &i2c2 { | |||
957 | }; | 957 | }; |
958 | }; | 958 | }; |
959 | 959 | ||
960 | ov10633@37 { | 960 | ov_10633: ov10633@37 { |
961 | compatible = "ovti,ov10633"; | 961 | compatible = "ovti,ov10633"; |
962 | reg = <0x37>; | 962 | reg = <0x37>; |
963 | 963 | ||
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi index a05300c64bf3..4a2b643bd60d 100644 --- a/arch/arm/boot/dts/dra7.dtsi +++ b/arch/arm/boot/dts/dra7.dtsi | |||
@@ -2117,7 +2117,7 @@ | |||
2117 | #size-cells = <1>; | 2117 | #size-cells = <1>; |
2118 | ranges; | 2118 | ranges; |
2119 | 2119 | ||
2120 | dispc@58001000 { | 2120 | dispc: dispc@58001000 { |
2121 | compatible = "ti,dra7-dispc"; | 2121 | compatible = "ti,dra7-dispc"; |
2122 | reg = <0x58001000 0x1000>; | 2122 | reg = <0x58001000 0x1000>; |
2123 | interrupts = <GIC_SPI 20 IRQ_TYPE_LEVEL_HIGH>; | 2123 | interrupts = <GIC_SPI 20 IRQ_TYPE_LEVEL_HIGH>; |
@@ -2145,7 +2145,7 @@ | |||
2145 | }; | 2145 | }; |
2146 | }; | 2146 | }; |
2147 | 2147 | ||
2148 | vpe { | 2148 | vpe: vpe { |
2149 | compatible = "ti,vpe"; | 2149 | compatible = "ti,vpe"; |
2150 | ti,hwmods = "vpe"; | 2150 | ti,hwmods = "vpe"; |
2151 | clocks = <&dpll_core_h23x2_ck>; | 2151 | clocks = <&dpll_core_h23x2_ck>; |