aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLCPD Auto Merger2017-08-25 14:36:24 -0500
committerLCPD Auto Merger2017-08-25 14:36:24 -0500
commit3c90ccbbfc222646aaaa0a263afc2028c1c6333e (patch)
tree5070dda6c1e145ab8435d3941e52d647cce5acfe
parent5f3640c53a8135cdc8175428596ac2a0bb7b044c (diff)
parent77ae9f13308eabecc3147d2b65105be8a6035070 (diff)
downloadkernel-omap-3c90ccbbfc222646aaaa0a263afc2028c1c6333e.tar.gz
kernel-omap-3c90ccbbfc222646aaaa0a263afc2028c1c6333e.tar.xz
kernel-omap-3c90ccbbfc222646aaaa0a263afc2028c1c6333e.zip
Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel into ti-lsk-linux-4.4.y
TI-Feature: ti_linux_base_lsk TI-Tree: git@git.ti.com:ti-linux-kernel/ti-linux-kernel.git TI-Branch: ti-linux-4.4.y * 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel: ARM: dts: dra7: Remove deprecated PCI compatible string ARM: dts: dra76-evm: Enable x2 PCIe lanes ARM: dts: DRA72x: Use PCIe compatible specific to dra72 ARM: dts: DRA74x: Use PCIe compatible specific to dra74 ARM: dts: dra7: Add properties to enable PCIe x2 lane mode PCI: dwc: pci-dra7xx: Enable x2 mode support PCI: dwc: dra7xx: Add support for SoC specific compatible strings dt-bindings: PCI: dra7xx: Add properties to enable x2 lane in dra7 dt-bindings: PCI: dra7xx: Add SoC specific compatible strings ARM: dts: dra7-evm: Move pcie RC node to common file ARM: dts: dra76-evm: add higher speed MMC/SD modes ARM: dts: dra76-evm: shift to using common IOdelay data ARM: dts: dra76x: create a common file with MMC/SD IOdelay data ARM: DRA722: Add support for DRA71x Silicon Rev 2.1 Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
-rw-r--r--Documentation/devicetree/bindings/pci/ti-pci.txt12
-rw-r--r--arch/arm/boot/dts/dra7-evm-common.dtsi4
-rw-r--r--arch/arm/boot/dts/dra7-evm.dts4
-rw-r--r--arch/arm/boot/dts/dra7.dtsi7
-rw-r--r--arch/arm/boot/dts/dra72x.dtsi12
-rw-r--r--arch/arm/boot/dts/dra74x.dtsi12
-rw-r--r--arch/arm/boot/dts/dra76-evm.dts61
-rw-r--r--arch/arm/boot/dts/dra76x-mmc-iodelay.dtsi435
-rw-r--r--arch/arm/mach-omap2/id.c5
-rw-r--r--arch/arm/mach-omap2/soc.h1
-rw-r--r--drivers/pci/controller/pci-dra7xx.c80
11 files changed, 580 insertions, 53 deletions
diff --git a/Documentation/devicetree/bindings/pci/ti-pci.txt b/Documentation/devicetree/bindings/pci/ti-pci.txt
index 85746eca3632..57bf112a09be 100644
--- a/Documentation/devicetree/bindings/pci/ti-pci.txt
+++ b/Documentation/devicetree/bindings/pci/ti-pci.txt
@@ -1,14 +1,22 @@
1TI PCI Controllers 1TI PCI Controllers
2 2
3PCIe Designware Controller 3PCIe Designware Controller
4 - compatible: Should be "ti,dra7-pcie" for RC 4 - compatible: Should be "ti,dra7-pcie" for RC (deprecated)
5 Should be "ti,dra7-pcie-ep" for EP 5 Should be "ti,dra7-pcie-ep" for EP (deprecated)
6 Should be "ti,dra746-pcie-rc" for dra74x/dra76 in RC mode
7 Should be "ti,dra746-pcie-ep" for dra74x/dra76 in EP mode
8 Should be "ti,dra726-pcie-rc" for dra72x in RC mode
9 Should be "ti,dra726-pcie-ep" for dra72x in EP mode
6 - phys : list of PHY specifiers (used by generic PHY framework) 10 - phys : list of PHY specifiers (used by generic PHY framework)
7 - phy-names : must be "pcie-phy0", "pcie-phy1", "pcie-phyN".. based on the 11 - phy-names : must be "pcie-phy0", "pcie-phy1", "pcie-phyN".. based on the
8 number of PHYs as specified in *phys* property. 12 number of PHYs as specified in *phys* property.
9 - ti,hwmods : Name of the hwmod associated to the pcie, "pcie<X>", 13 - ti,hwmods : Name of the hwmod associated to the pcie, "pcie<X>",
10 where <X> is the instance number of the pcie from the HW spec. 14 where <X> is the instance number of the pcie from the HW spec.
11 - num-lanes as specified in ../designware-pcie.txt 15 - num-lanes as specified in ../designware-pcie.txt
16 - syscon-lane-conf : phandle/offset pair. Phandle to the system control module and the
17 register offset to specify 1 lane or 2 lane.
18 - syscon-lane-sel : phandle/offset pair. Phandle to the system control module and the
19 register offset to specify lane selection.
12 20
13HOST MODE 21HOST MODE
14========= 22=========
diff --git a/arch/arm/boot/dts/dra7-evm-common.dtsi b/arch/arm/boot/dts/dra7-evm-common.dtsi
index 3fd414790595..cadf0e6dd430 100644
--- a/arch/arm/boot/dts/dra7-evm-common.dtsi
+++ b/arch/arm/boot/dts/dra7-evm-common.dtsi
@@ -385,3 +385,7 @@
385 }; 385 };
386 }; 386 };
387}; 387};
388
389&pcie1_rc {
390 status = "okay";
391};
diff --git a/arch/arm/boot/dts/dra7-evm.dts b/arch/arm/boot/dts/dra7-evm.dts
index f701ddf66504..e8ddc3b9d047 100644
--- a/arch/arm/boot/dts/dra7-evm.dts
+++ b/arch/arm/boot/dts/dra7-evm.dts
@@ -925,10 +925,6 @@
925 vdd-supply = <&smps7_reg>; 925 vdd-supply = <&smps7_reg>;
926}; 926};
927 927
928&pcie1_rc {
929 status = "okay";
930};
931
932&omap_dwc3_2 { 928&omap_dwc3_2 {
933 extcon = <&extcon_usb2>; 929 extcon = <&extcon_usb2>;
934}; 930};
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi
index a05300c64bf3..f9b778bb6a13 100644
--- a/arch/arm/boot/dts/dra7.dtsi
+++ b/arch/arm/boot/dts/dra7.dtsi
@@ -300,7 +300,6 @@
300 * node and enable pcie1_ep mode. 300 * node and enable pcie1_ep mode.
301 */ 301 */
302 pcie1_rc: pcie_rc@51000000 { 302 pcie1_rc: pcie_rc@51000000 {
303 compatible = "ti,dra7-pcie";
304 reg = <0x51000000 0x2000>, <0x51002000 0x14c>, <0x1000 0x2000>; 303 reg = <0x51000000 0x2000>, <0x51002000 0x14c>, <0x1000 0x2000>;
305 reg-names = "rc_dbics", "ti_conf", "config"; 304 reg-names = "rc_dbics", "ti_conf", "config";
306 interrupts = <0 232 0x4>, <0 233 0x4>; 305 interrupts = <0 232 0x4>, <0 233 0x4>;
@@ -315,6 +314,8 @@
315 ti,hwmods = "pcie1"; 314 ti,hwmods = "pcie1";
316 phys = <&pcie1_phy>; 315 phys = <&pcie1_phy>;
317 phy-names = "pcie-phy0"; 316 phy-names = "pcie-phy0";
317 syscon-lane-conf = <&scm_conf 0x558>;
318 syscon-lane-sel = <&scm_conf_pcie 0x18>;
318 interrupt-map-mask = <0 0 0 7>; 319 interrupt-map-mask = <0 0 0 7>;
319 interrupt-map = <0 0 0 1 &pcie1_intc 1>, 320 interrupt-map = <0 0 0 1 &pcie1_intc 1>,
320 <0 0 0 2 &pcie1_intc 2>, 321 <0 0 0 2 &pcie1_intc 2>,
@@ -329,7 +330,6 @@
329 }; 330 };
330 331
331 pcie1_ep: pcie_ep@51000000 { 332 pcie1_ep: pcie_ep@51000000 {
332 compatible = "ti,dra7-pcie-ep";
333 reg = <0x51000000 0x28>, <0x51002000 0x14c>, <0x51001000 0x28>, <0x1000 0x10000000>; 333 reg = <0x51000000 0x28>, <0x51002000 0x14c>, <0x51001000 0x28>, <0x1000 0x10000000>;
334 reg-names = "ep_dbics", "ti_conf", "ep_dbics2", "addr_space"; 334 reg-names = "ep_dbics", "ti_conf", "ep_dbics2", "addr_space";
335 interrupts = <0 232 0x4>; 335 interrupts = <0 232 0x4>;
@@ -351,8 +351,7 @@
351 ranges = <0x51800000 0x51800000 0x3000 351 ranges = <0x51800000 0x51800000 0x3000
352 0x0 0x30000000 0x10000000>; 352 0x0 0x30000000 0x10000000>;
353 status = "disabled"; 353 status = "disabled";
354 pcie@51800000 { 354 pcie2_rc: pcie@51800000 {
355 compatible = "ti,dra7-pcie";
356 reg = <0x51800000 0x2000>, <0x51802000 0x14c>, <0x1000 0x2000>; 355 reg = <0x51800000 0x2000>, <0x51802000 0x14c>, <0x1000 0x2000>;
357 reg-names = "rc_dbics", "ti_conf", "config"; 356 reg-names = "rc_dbics", "ti_conf", "config";
358 interrupts = <0 355 0x4>, <0 356 0x4>; 357 interrupts = <0 355 0x4>, <0 356 0x4>;
diff --git a/arch/arm/boot/dts/dra72x.dtsi b/arch/arm/boot/dts/dra72x.dtsi
index 68341c30beb1..29705754460c 100644
--- a/arch/arm/boot/dts/dra72x.dtsi
+++ b/arch/arm/boot/dts/dra72x.dtsi
@@ -140,3 +140,15 @@
140 status = "disabled"; 140 status = "disabled";
141 }; 141 };
142}; 142};
143
144&pcie1_rc {
145 compatible = "ti,dra726-pcie-rc";
146};
147
148&pcie1_ep {
149 compatible = "ti,dra726-pcie-ep";
150};
151
152&pcie2_rc {
153 compatible = "ti,dra726-pcie-rc";
154};
diff --git a/arch/arm/boot/dts/dra74x.dtsi b/arch/arm/boot/dts/dra74x.dtsi
index b96f6c7f77d0..a95a1d17ad2d 100644
--- a/arch/arm/boot/dts/dra74x.dtsi
+++ b/arch/arm/boot/dts/dra74x.dtsi
@@ -259,3 +259,15 @@
259 status = "disabled"; 259 status = "disabled";
260 }; 260 };
261}; 261};
262
263&pcie1_rc {
264 compatible = "ti,dra746-pcie-rc";
265};
266
267&pcie1_ep {
268 compatible = "ti,dra746-pcie-ep";
269};
270
271&pcie2_rc {
272 compatible = "ti,dra746-pcie-rc";
273};
diff --git a/arch/arm/boot/dts/dra76-evm.dts b/arch/arm/boot/dts/dra76-evm.dts
index f0c7666649c1..db4fc1e99b1d 100644
--- a/arch/arm/boot/dts/dra76-evm.dts
+++ b/arch/arm/boot/dts/dra76-evm.dts
@@ -9,6 +9,7 @@
9 9
10#include "dra76x.dtsi" 10#include "dra76x.dtsi"
11#include "dra7-evm-common.dtsi" 11#include "dra7-evm-common.dtsi"
12#include "dra76x-mmc-iodelay.dtsi"
12#include <dt-bindings/net/ti-dp83867.h> 13#include <dt-bindings/net/ti-dp83867.h>
13 14
14/ { 15/ {
@@ -134,46 +135,6 @@
134 }; 135 };
135}; 136};
136 137
137&dra7_pmx_core {
138 mmc1_pins_default: mmc1_pins_default {
139 pinctrl-single,pins = <
140 DRA7XX_CORE_IOPAD(0x376c, PIN_INPUT | MUX_MODE14) /* mmc1sdcd.gpio219 */
141 DRA7XX_CORE_IOPAD(0x3754, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_clk.clk */
142 DRA7XX_CORE_IOPAD(0x3758, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_cmd.cmd */
143 DRA7XX_CORE_IOPAD(0x375c, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat0.dat0 */
144 DRA7XX_CORE_IOPAD(0x3760, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat1.dat1 */
145 DRA7XX_CORE_IOPAD(0x3764, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat2.dat2 */
146 DRA7XX_CORE_IOPAD(0x3768, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat3.dat3 */
147 >;
148 };
149
150 mmc2_pins_default: mmc2_pins_default {
151 pinctrl-single,pins = <
152 DRA7XX_CORE_IOPAD(0x349c, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */
153 DRA7XX_CORE_IOPAD(0x34b0, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */
154 DRA7XX_CORE_IOPAD(0x34a0, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */
155 DRA7XX_CORE_IOPAD(0x34a4, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */
156 DRA7XX_CORE_IOPAD(0x34a8, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */
157 DRA7XX_CORE_IOPAD(0x34ac, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */
158 DRA7XX_CORE_IOPAD(0x348c, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */
159 DRA7XX_CORE_IOPAD(0x3490, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */
160 DRA7XX_CORE_IOPAD(0x3494, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */
161 DRA7XX_CORE_IOPAD(0x3498, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
162 >;
163 };
164
165 mmc4_pins_default: mmc4_pins_default {
166 pinctrl-single,pins = <
167 DRA7XX_CORE_IOPAD(0x37e8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_ctsn.mmc4_clk */
168 DRA7XX_CORE_IOPAD(0x37ec, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_rtsn.mmc4_cmd */
169 DRA7XX_CORE_IOPAD(0x37f0, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rxd.mmc4_dat0 */
170 DRA7XX_CORE_IOPAD(0x37f4, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_txd.mmc4_dat1 */
171 DRA7XX_CORE_IOPAD(0x37f8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_ctsn.mmc4_dat2 */
172 DRA7XX_CORE_IOPAD(0x37fc, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rtsn.mmc4_dat3 */
173 >;
174 };
175};
176
177&i2c1 { 138&i2c1 {
178 status = "okay"; 139 status = "okay";
179 clock-frequency = <400000>; 140 clock-frequency = <400000>;
@@ -391,16 +352,22 @@
391 * is always hardwired. 352 * is always hardwired.
392 */ 353 */
393 cd-gpios = <&gpio6 27 GPIO_ACTIVE_LOW>; 354 cd-gpios = <&gpio6 27 GPIO_ACTIVE_LOW>;
394 pinctrl-names = "default"; 355 max-frequency = <192000000>;
356 pinctrl-names = "default", "hs";
395 pinctrl-0 = <&mmc1_pins_default>; 357 pinctrl-0 = <&mmc1_pins_default>;
358 pinctrl-1 = <&mmc1_pins_hs>;
396}; 359};
397 360
398&mmc2 { 361&mmc2 {
399 status = "okay"; 362 status = "okay";
400 vmmc-supply = <&vio_1v8>; 363 vmmc-supply = <&vio_1v8>;
401 bus-width = <8>; 364 bus-width = <8>;
402 pinctrl-names = "default"; 365 max-frequency = <192000000>;
366 pinctrl-names = "default", "hs", "ddr_1_8v", "hs200_1_8v";
403 pinctrl-0 = <&mmc2_pins_default>; 367 pinctrl-0 = <&mmc2_pins_default>;
368 pinctrl-1 = <&mmc2_pins_hs>;
369 pinctrl-2 = <&mmc2_pins_ddr>;
370 pinctrl-3 = <&mmc2_pins_hs200 &mmc2_iodelay_hs200_conf>;
404}; 371};
405 372
406&oppdm_mpu { 373&oppdm_mpu {
@@ -489,3 +456,13 @@
489 spi-max-frequency = <96000000>; 456 spi-max-frequency = <96000000>;
490 }; 457 };
491}; 458};
459
460&pcie2_phy {
461 status = "okay";
462};
463
464&pcie1_rc {
465 num-lanes = <2>;
466 phys = <&pcie1_phy>, <&pcie2_phy>;
467 phy-names = "pcie-phy0", "pcie-phy1";
468};
diff --git a/arch/arm/boot/dts/dra76x-mmc-iodelay.dtsi b/arch/arm/boot/dts/dra76x-mmc-iodelay.dtsi
new file mode 100644
index 000000000000..c95a8a1091ab
--- /dev/null
+++ b/arch/arm/boot/dts/dra76x-mmc-iodelay.dtsi
@@ -0,0 +1,435 @@
1/*
2 * MMC IOdelay values for TI's DRA76x and AM576x SoCs.
3 *
4 * Copyright (C) 2017 Texas Instruments Incorporated - http://www.ti.com/
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation version 2.
9 *
10 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11 * kind, whether express or implied; without even the implied warranty
12 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 */
15
16/*
17 * Rules for modifying this file:
18 * a) Update of this file should typically correspond to a datamanual revision.
19 * Datamanual revision that was used should be updated in comment below.
20 * If there is no update to datamanual, do not update the values. If you
21 * need to use values different from that recommended by the datamanual
22 * for your design, then you should consider adding values to the device-
23 * -tree file for your board directly.
24 * b) We keep the mode names as close to the datamanual as possible. So
25 * if the manual calls a mode, DDR50, or DDR or DDR 1.8v or DDR 3.3v,
26 * we follow that in code too.
27 * c) If the values change between multiple revisions of silicon, we add
28 * a revision tag to both the new and old entry. Use 'rev11' for PG 1.1,
29 * 'rev20' for PG 2.0 and so on.
30 * d) The node name and node label should be the exact same string. This is
31 * to curb naming creativity and achieve consistency.
32 *
33 * Datamanual Revisions:
34 *
35 * DRA76x Silicon Revision 1.0: SPRS993A, Revised July 2017
36 *
37 */
38
39&dra7_pmx_core {
40 mmc1_pins_default: mmc1_pins_default {
41 pinctrl-single,pins = <
42 DRA7XX_CORE_IOPAD(0x3754, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_clk.clk */
43 DRA7XX_CORE_IOPAD(0x3758, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_cmd.cmd */
44 DRA7XX_CORE_IOPAD(0x375c, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat0.dat0 */
45 DRA7XX_CORE_IOPAD(0x3760, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat1.dat1 */
46 DRA7XX_CORE_IOPAD(0x3764, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat2.dat2 */
47 DRA7XX_CORE_IOPAD(0x3768, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat3.dat3 */
48 >;
49 };
50
51 mmc1_pins_sdr12: mmc1_pins_sdr12 {
52 pinctrl-single,pins = <
53 DRA7XX_CORE_IOPAD(0x3754, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_clk.clk */
54 DRA7XX_CORE_IOPAD(0x3758, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_cmd.cmd */
55 DRA7XX_CORE_IOPAD(0x375c, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat0.dat0 */
56 DRA7XX_CORE_IOPAD(0x3760, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat1.dat1 */
57 DRA7XX_CORE_IOPAD(0x3764, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat2.dat2 */
58 DRA7XX_CORE_IOPAD(0x3768, PIN_INPUT_PULLUP | MUX_MODE0) /* mmc1_dat3.dat3 */
59 >;
60 };
61
62 mmc1_pins_hs: mmc1_pins_hs {
63 pinctrl-single,pins = <
64 DRA7XX_CORE_IOPAD(0x3754, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_clk.clk */
65 DRA7XX_CORE_IOPAD(0x3758, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_cmd.cmd */
66 DRA7XX_CORE_IOPAD(0x375c, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat0.dat0 */
67 DRA7XX_CORE_IOPAD(0x3760, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat1.dat1 */
68 DRA7XX_CORE_IOPAD(0x3764, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat2.dat2 */
69 DRA7XX_CORE_IOPAD(0x3768, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat3.dat3 */
70 >;
71 };
72
73 mmc1_pins_sdr25: mmc1_pins_sdr25 {
74 pinctrl-single,pins = <
75 DRA7XX_CORE_IOPAD(0x3754, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_clk.clk */
76 DRA7XX_CORE_IOPAD(0x3758, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_cmd.cmd */
77 DRA7XX_CORE_IOPAD(0x375c, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat0.dat0 */
78 DRA7XX_CORE_IOPAD(0x3760, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat1.dat1 */
79 DRA7XX_CORE_IOPAD(0x3764, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat2.dat2 */
80 DRA7XX_CORE_IOPAD(0x3768, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE11 | MUX_MODE0) /* mmc1_dat3.dat3 */
81 >;
82 };
83
84 mmc1_pins_sdr50: mmc1_pins_sdr50 {
85 pinctrl-single,pins = <
86 DRA7XX_CORE_IOPAD(0x3754, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE10 | MUX_MODE0) /* mmc1_clk.clk */
87 DRA7XX_CORE_IOPAD(0x3758, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE10 | MUX_MODE0) /* mmc1_cmd.cmd */
88 DRA7XX_CORE_IOPAD(0x375c, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE10 | MUX_MODE0) /* mmc1_dat0.dat0 */
89 DRA7XX_CORE_IOPAD(0x3760, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE10 | MUX_MODE0) /* mmc1_dat1.dat1 */
90 DRA7XX_CORE_IOPAD(0x3764, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE10 | MUX_MODE0) /* mmc1_dat2.dat2 */
91 DRA7XX_CORE_IOPAD(0x3768, PIN_INPUT_PULLUP | MUX_VIRTUAL_MODE10 | MUX_MODE0) /* mmc1_dat3.dat3 */
92 >;
93 };
94
95 mmc1_pins_ddr50: mmc1_pins_ddr50 {
96 pinctrl-single,pins = <
97 DRA7XX_CORE_IOPAD(0x3754, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_clk.clk */
98 DRA7XX_CORE_IOPAD(0x3758, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_cmd.cmd */
99 DRA7XX_CORE_IOPAD(0x375c, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_dat0.dat0 */
100 DRA7XX_CORE_IOPAD(0x3760, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_dat1.dat1 */
101 DRA7XX_CORE_IOPAD(0x3764, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_dat2.dat2 */
102 DRA7XX_CORE_IOPAD(0x3768, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_dat3.dat3 */
103 >;
104 };
105
106 mmc1_pins_sdr104: mmc1_pins_sdr104 {
107 pinctrl-single,pins = <
108 DRA7XX_CORE_IOPAD(0x3754, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_clk.clk */
109 DRA7XX_CORE_IOPAD(0x3758, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_cmd.cmd */
110 DRA7XX_CORE_IOPAD(0x375c, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_dat0.dat0 */
111 DRA7XX_CORE_IOPAD(0x3760, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_dat1.dat1 */
112 DRA7XX_CORE_IOPAD(0x3764, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_dat2.dat2 */
113 DRA7XX_CORE_IOPAD(0x3768, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0) /* mmc1_dat3.dat3 */
114 >;
115 };
116
117 mmc2_pins_default: mmc2_pins_default {
118 pinctrl-single,pins = <
119 DRA7XX_CORE_IOPAD(0x349c, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */
120 DRA7XX_CORE_IOPAD(0x34b0, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */
121 DRA7XX_CORE_IOPAD(0x34a0, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */
122 DRA7XX_CORE_IOPAD(0x34a4, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */
123 DRA7XX_CORE_IOPAD(0x34a8, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */
124 DRA7XX_CORE_IOPAD(0x34ac, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */
125 DRA7XX_CORE_IOPAD(0x348c, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */
126 DRA7XX_CORE_IOPAD(0x3490, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */
127 DRA7XX_CORE_IOPAD(0x3494, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */
128 DRA7XX_CORE_IOPAD(0x3498, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
129 >;
130 };
131
132 mmc2_pins_hs: mmc2_pins_hs {
133 pinctrl-single,pins = <
134 DRA7XX_CORE_IOPAD(0x349c, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */
135 DRA7XX_CORE_IOPAD(0x34b0, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */
136 DRA7XX_CORE_IOPAD(0x34a0, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */
137 DRA7XX_CORE_IOPAD(0x34a4, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */
138 DRA7XX_CORE_IOPAD(0x34a8, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */
139 DRA7XX_CORE_IOPAD(0x34ac, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */
140 DRA7XX_CORE_IOPAD(0x348c, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */
141 DRA7XX_CORE_IOPAD(0x3490, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */
142 DRA7XX_CORE_IOPAD(0x3494, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */
143 DRA7XX_CORE_IOPAD(0x3498, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
144 >;
145 };
146
147 mmc2_pins_ddr: mmc2_pins_ddr {
148 pinctrl-single,pins = <
149 DRA7XX_CORE_IOPAD(0x349c, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a23.mmc2_clk */
150 DRA7XX_CORE_IOPAD(0x34b0, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */
151 DRA7XX_CORE_IOPAD(0x34a0, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */
152 DRA7XX_CORE_IOPAD(0x34a4, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */
153 DRA7XX_CORE_IOPAD(0x34a8, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */
154 DRA7XX_CORE_IOPAD(0x34ac, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */
155 DRA7XX_CORE_IOPAD(0x348c, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */
156 DRA7XX_CORE_IOPAD(0x3490, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */
157 DRA7XX_CORE_IOPAD(0x3494, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */
158 DRA7XX_CORE_IOPAD(0x3498, PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
159 >;
160 };
161
162 mmc2_pins_hs200: mmc2_pins_hs200 {
163 pinctrl-single,pins = <
164 DRA7XX_CORE_IOPAD(0x349c, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a23.mmc2_clk */
165 DRA7XX_CORE_IOPAD(0x34b0, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_cs1.mmc2_cmd */
166 DRA7XX_CORE_IOPAD(0x34a0, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a24.mmc2_dat0 */
167 DRA7XX_CORE_IOPAD(0x34a4, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a25.mmc2_dat1 */
168 DRA7XX_CORE_IOPAD(0x34a8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a26.mmc2_dat2 */
169 DRA7XX_CORE_IOPAD(0x34ac, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a27.mmc2_dat3 */
170 DRA7XX_CORE_IOPAD(0x348c, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a19.mmc2_dat4 */
171 DRA7XX_CORE_IOPAD(0x3490, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a20.mmc2_dat5 */
172 DRA7XX_CORE_IOPAD(0x3494, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a21.mmc2_dat6 */
173 DRA7XX_CORE_IOPAD(0x3498, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE1) /* gpmc_a22.mmc2_dat7 */
174 >;
175 };
176
177 mmc3_pins_default: mmc3_pins_default {
178 pinctrl-single,pins = <
179 DRA7XX_CORE_IOPAD(0x377c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_clk.mmc3_clk */
180 DRA7XX_CORE_IOPAD(0x3780, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_cmd.mmc3_cmd */
181 DRA7XX_CORE_IOPAD(0x3784, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat0.mmc3_dat0 */
182 DRA7XX_CORE_IOPAD(0x3788, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat1.mmc3_dat1 */
183 DRA7XX_CORE_IOPAD(0x378c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat2.mmc3_dat2 */
184 DRA7XX_CORE_IOPAD(0x3790, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat3.mmc3_dat3 */
185 >;
186 };
187
188 mmc3_pins_hs: mmc3_pins_hs {
189 pinctrl-single,pins = <
190 DRA7XX_CORE_IOPAD(0x377c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_clk.mmc3_clk */
191 DRA7XX_CORE_IOPAD(0x3780, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_cmd.mmc3_cmd */
192 DRA7XX_CORE_IOPAD(0x3784, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat0.mmc3_dat0 */
193 DRA7XX_CORE_IOPAD(0x3788, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat1.mmc3_dat1 */
194 DRA7XX_CORE_IOPAD(0x378c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat2.mmc3_dat2 */
195 DRA7XX_CORE_IOPAD(0x3790, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat3.mmc3_dat3 */
196 >;
197 };
198
199 mmc3_pins_sdr12: mmc3_pins_sdr12 {
200 pinctrl-single,pins = <
201 DRA7XX_CORE_IOPAD(0x377c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_clk.mmc3_clk */
202 DRA7XX_CORE_IOPAD(0x3780, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_cmd.mmc3_cmd */
203 DRA7XX_CORE_IOPAD(0x3784, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat0.mmc3_dat0 */
204 DRA7XX_CORE_IOPAD(0x3788, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat1.mmc3_dat1 */
205 DRA7XX_CORE_IOPAD(0x378c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat2.mmc3_dat2 */
206 DRA7XX_CORE_IOPAD(0x3790, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat3.mmc3_dat3 */
207 >;
208 };
209
210 mmc3_pins_sdr25: mmc3_pins_sdr25 {
211 pinctrl-single,pins = <
212 DRA7XX_CORE_IOPAD(0x377c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_clk.mmc3_clk */
213 DRA7XX_CORE_IOPAD(0x3780, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_cmd.mmc3_cmd */
214 DRA7XX_CORE_IOPAD(0x3784, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat0.mmc3_dat0 */
215 DRA7XX_CORE_IOPAD(0x3788, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat1.mmc3_dat1 */
216 DRA7XX_CORE_IOPAD(0x378c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat2.mmc3_dat2 */
217 DRA7XX_CORE_IOPAD(0x3790, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat3.mmc3_dat3 */
218 >;
219 };
220
221 mmc3_pins_sdr50: mmc3_pins_sdr50 {
222 pinctrl-single,pins = <
223 DRA7XX_CORE_IOPAD(0x377c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_clk.mmc3_clk */
224 DRA7XX_CORE_IOPAD(0x3780, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_cmd.mmc3_cmd */
225 DRA7XX_CORE_IOPAD(0x3784, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat0.mmc3_dat0 */
226 DRA7XX_CORE_IOPAD(0x3788, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat1.mmc3_dat1 */
227 DRA7XX_CORE_IOPAD(0x378c, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat2.mmc3_dat2 */
228 DRA7XX_CORE_IOPAD(0x3790, (PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE0)) /* mmc3_dat3.mmc3_dat3 */
229 >;
230 };
231
232 mmc4_pins_default: mmc4_pins_default {
233 pinctrl-single,pins = <
234 DRA7XX_CORE_IOPAD(0x37e8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_ctsn.mmc4_clk */
235 DRA7XX_CORE_IOPAD(0x37ec, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_rtsn.mmc4_cmd */
236 DRA7XX_CORE_IOPAD(0x37f0, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rxd.mmc4_dat0 */
237 DRA7XX_CORE_IOPAD(0x37f4, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_txd.mmc4_dat1 */
238 DRA7XX_CORE_IOPAD(0x37f8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_ctsn.mmc4_dat2 */
239 DRA7XX_CORE_IOPAD(0x37fc, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rtsn.mmc4_dat3 */
240 >;
241 };
242
243 mmc4_pins_sdr12: mmc4_pins_sdr12 {
244 pinctrl-single,pins = <
245 DRA7XX_CORE_IOPAD(0x37e8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_ctsn.mmc4_clk */
246 DRA7XX_CORE_IOPAD(0x37ec, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_rtsn.mmc4_cmd */
247 DRA7XX_CORE_IOPAD(0x37f0, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rxd.mmc4_dat0 */
248 DRA7XX_CORE_IOPAD(0x37f4, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_txd.mmc4_dat1 */
249 DRA7XX_CORE_IOPAD(0x37f8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_ctsn.mmc4_dat2 */
250 DRA7XX_CORE_IOPAD(0x37fc, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rtsn.mmc4_dat3 */
251 >;
252 };
253
254 mmc4_pins_hs: mmc4_pins_hs {
255 pinctrl-single,pins = <
256 DRA7XX_CORE_IOPAD(0x37e8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_ctsn.mmc4_clk */
257 DRA7XX_CORE_IOPAD(0x37ec, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_rtsn.mmc4_cmd */
258 DRA7XX_CORE_IOPAD(0x37f0, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rxd.mmc4_dat0 */
259 DRA7XX_CORE_IOPAD(0x37f4, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_txd.mmc4_dat1 */
260 DRA7XX_CORE_IOPAD(0x37f8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_ctsn.mmc4_dat2 */
261 DRA7XX_CORE_IOPAD(0x37fc, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rtsn.mmc4_dat3 */
262 >;
263 };
264
265 mmc4_pins_sdr25: mmc4_pins_sdr25 {
266 pinctrl-single,pins = <
267 DRA7XX_CORE_IOPAD(0x37e8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_ctsn.mmc4_clk */
268 DRA7XX_CORE_IOPAD(0x37ec, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart1_rtsn.mmc4_cmd */
269 DRA7XX_CORE_IOPAD(0x37f0, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rxd.mmc4_dat0 */
270 DRA7XX_CORE_IOPAD(0x37f4, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_txd.mmc4_dat1 */
271 DRA7XX_CORE_IOPAD(0x37f8, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_ctsn.mmc4_dat2 */
272 DRA7XX_CORE_IOPAD(0x37fc, PIN_INPUT_PULLUP | MODE_SELECT | MUX_MODE3) /* uart2_rtsn.mmc4_dat3 */
273 >;
274 };
275};
276
277&dra7_iodelay_core {
278
279 /* Corresponds to MMC1_DDR_MANUAL1 in datamanual */
280 mmc1_iodelay_ddr_conf: mmc1_iodelay_ddr_conf {
281 pinctrl-single,pins = <
282 0x618 (A_DELAY(489) | G_DELAY(0)) /* CFG_MMC1_CLK_IN */
283 0x624 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_CMD_IN */
284 0x630 (A_DELAY(374) | G_DELAY(0)) /* CFG_MMC1_DAT0_IN */
285 0x63c (A_DELAY(31) | G_DELAY(0)) /* CFG_MMC1_DAT1_IN */
286 0x648 (A_DELAY(56) | G_DELAY(0)) /* CFG_MMC1_DAT2_IN */
287 0x654 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_IN */
288 0x620 (A_DELAY(1355) | G_DELAY(0)) /* CFG_MMC1_CLK_OUT */
289 0x628 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_CMD_OEN */
290 0x62c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_CMD_OUT */
291 0x634 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT0_OEN */
292 0x638 (A_DELAY(0) | G_DELAY(4)) /* CFG_MMC1_DAT0_OUT */
293 0x640 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT1_OEN */
294 0x644 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT1_OUT */
295 0x64c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT2_OEN */
296 0x650 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT2_OUT */
297 0x658 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_OEN */
298 0x65c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_OUT */
299 >;
300 };
301
302 /* Corresponds to MMC1_SDR104_MANUAL1 in datamanual */
303 mmc1_iodelay_sdr104_conf: mmc1_iodelay_sdr104_conf {
304 pinctrl-single,pins = <
305 0x620 (A_DELAY(892) | G_DELAY(0)) /* CFG_MMC1_CLK_OUT */
306 0x628 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_CMD_OEN */
307 0x62c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_CMD_OUT */
308 0x634 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT0_OEN */
309 0x638 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT0_OUT */
310 0x640 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT1_OEN */
311 0x644 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT1_OUT */
312 0x64c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT2_OEN */
313 0x650 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT2_OUT */
314 0x658 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_OEN */
315 0x65c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC1_DAT3_OUT */
316 >;
317 };
318
319 /* Corresponds to MMC2_HS200_MANUAL1 in datamanual */
320 mmc2_iodelay_hs200_conf: mmc2_iodelay_hs200_conf {
321 pinctrl-single,pins = <
322 0x190 (A_DELAY(384) | G_DELAY(0)) /* CFG_GPMC_A19_OEN */
323 0x194 (A_DELAY(0) | G_DELAY(174)) /* CFG_GPMC_A19_OUT */
324 0x1a8 (A_DELAY(410) | G_DELAY(0)) /* CFG_GPMC_A20_OEN */
325 0x1ac (A_DELAY(85) | G_DELAY(0)) /* CFG_GPMC_A20_OUT */
326 0x1b4 (A_DELAY(468) | G_DELAY(0)) /* CFG_GPMC_A21_OEN */
327 0x1b8 (A_DELAY(139) | G_DELAY(0)) /* CFG_GPMC_A21_OUT */
328 0x1c0 (A_DELAY(676) | G_DELAY(0)) /* CFG_GPMC_A22_OEN */
329 0x1c4 (A_DELAY(69) | G_DELAY(0)) /* CFG_GPMC_A22_OUT */
330 0x1d0 (A_DELAY(1062) | G_DELAY(154)) /* CFG_GPMC_A23_OUT */
331 0x1d8 (A_DELAY(640) | G_DELAY(0)) /* CFG_GPMC_A24_OEN */
332 0x1dc (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A24_OUT */
333 0x1e4 (A_DELAY(356) | G_DELAY(0)) /* CFG_GPMC_A25_OEN */
334 0x1e8 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A25_OUT */
335 0x1f0 (A_DELAY(579) | G_DELAY(0)) /* CFG_GPMC_A26_OEN */
336 0x1f4 (A_DELAY(0) | G_DELAY(0)) /* CFG_GPMC_A26_OUT */
337 0x1fc (A_DELAY(435) | G_DELAY(0)) /* CFG_GPMC_A27_OEN */
338 0x200 (A_DELAY(36) | G_DELAY(0)) /* CFG_GPMC_A27_OUT */
339 0x364 (A_DELAY(759) | G_DELAY(0)) /* CFG_GPMC_CS1_OEN */
340 0x368 (A_DELAY(72) | G_DELAY(0)) /* CFG_GPMC_CS1_OUT */
341 >;
342 };
343
344 /* Corresponds to MMC3_MANUAL1 in datamanual */
345 mmc3_iodelay_manual1_conf: mmc3_iodelay_manual1_conf {
346 pinctrl-single,pins = <
347 0x678 (A_DELAY(0) | G_DELAY(386)) /* CFG_MMC3_CLK_IN */
348 0x680 (A_DELAY(605) | G_DELAY(0)) /* CFG_MMC3_CLK_OUT */
349 0x684 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_CMD_IN */
350 0x688 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_CMD_OEN */
351 0x68c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_CMD_OUT */
352 0x690 (A_DELAY(171) | G_DELAY(0)) /* CFG_MMC3_DAT0_IN */
353 0x694 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT0_OEN */
354 0x698 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT0_OUT */
355 0x69c (A_DELAY(221) | G_DELAY(0)) /* CFG_MMC3_DAT1_IN */
356 0x6a0 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT1_OEN */
357 0x6a4 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT1_OUT */
358 0x6a8 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT2_IN */
359 0x6ac (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT2_OEN */
360 0x6b0 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT2_OUT */
361 0x6b4 (A_DELAY(474) | G_DELAY(0)) /* CFG_MMC3_DAT3_IN */
362 0x6b8 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT3_OEN */
363 0x6bc (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT3_OUT */
364 >;
365 };
366
367 /* Corresponds to MMC3_MANUAL2 in datamanual */
368 mmc3_iodelay_sdr50_conf: mmc3_iodelay_sdr50_conf {
369 pinctrl-single,pins = <
370 0x678 (A_DELAY(852) | G_DELAY(0)) /* CFG_MMC3_CLK_IN */
371 0x680 (A_DELAY(94) | G_DELAY(0)) /* CFG_MMC3_CLK_OUT */
372 0x684 (A_DELAY(122) | G_DELAY(0)) /* CFG_MMC3_CMD_IN */
373 0x688 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_CMD_OEN */
374 0x68c (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_CMD_OUT */
375 0x690 (A_DELAY(91) | G_DELAY(0)) /* CFG_MMC3_DAT0_IN */
376 0x694 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT0_OEN */
377 0x698 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT0_OUT */
378 0x69c (A_DELAY(57) | G_DELAY(0)) /* CFG_MMC3_DAT1_IN */
379 0x6a0 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT1_OEN */
380 0x6a4 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT1_OUT */
381 0x6a8 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT2_IN */
382 0x6ac (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT2_OEN */
383 0x6b0 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT2_OUT */
384 0x6b4 (A_DELAY(375) | G_DELAY(0)) /* CFG_MMC3_DAT3_IN */
385 0x6b8 (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT3_OEN */
386 0x6bc (A_DELAY(0) | G_DELAY(0)) /* CFG_MMC3_DAT3_OUT */
387 >;
388 };
389
390 /* Corresponds to MMC4_MANUAL1 in datamanual */
391 mmc4_iodelay_manual1_conf: mmc4_iodelay_manual1_conf {
392 pinctrl-single,pins = <
393 0x840 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART1_CTSN_IN */
394 0x848 (A_DELAY(1147) | G_DELAY(0)) /* CFG_UART1_CTSN_OUT */
395 0x84c (A_DELAY(1834) | G_DELAY(0)) /* CFG_UART1_RTSN_IN */
396 0x850 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART1_RTSN_OEN */
397 0x854 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART1_RTSN_OUT */
398 0x870 (A_DELAY(2165) | G_DELAY(0)) /* CFG_UART2_CTSN_IN */
399 0x874 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_CTSN_OEN */
400 0x878 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_CTSN_OUT */
401 0x87c (A_DELAY(1929) | G_DELAY(64)) /* CFG_UART2_RTSN_IN */
402 0x880 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_RTSN_OEN */
403 0x884 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_RTSN_OUT */
404 0x888 (A_DELAY(1935) | G_DELAY(128)) /* CFG_UART2_RXD_IN */
405 0x88c (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_RXD_OEN */
406 0x890 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_RXD_OUT */
407 0x894 (A_DELAY(2172) | G_DELAY(44)) /* CFG_UART2_TXD_IN */
408 0x898 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_TXD_OEN */
409 0x89c (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_TXD_OUT */
410 >;
411 };
412
413 /* Corresponds to MMC4_DS_MANUAL1 in datamanual */
414 mmc4_iodelay_default_conf: mmc4_iodelay_default_conf {
415 pinctrl-single,pins = <
416 0x840 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART1_CTSN_IN */
417 0x848 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART1_CTSN_OUT */
418 0x84c (A_DELAY(307) | G_DELAY(0)) /* CFG_UART1_RTSN_IN */
419 0x850 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART1_RTSN_OEN */
420 0x854 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART1_RTSN_OUT */
421 0x870 (A_DELAY(785) | G_DELAY(0)) /* CFG_UART2_CTSN_IN */
422 0x874 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_CTSN_OEN */
423 0x878 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_CTSN_OUT */
424 0x87c (A_DELAY(613) | G_DELAY(0)) /* CFG_UART2_RTSN_IN */
425 0x880 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_RTSN_OEN */
426 0x884 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_RTSN_OUT */
427 0x888 (A_DELAY(683) | G_DELAY(0)) /* CFG_UART2_RXD_IN */
428 0x88c (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_RXD_OEN */
429 0x890 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_RXD_OUT */
430 0x894 (A_DELAY(835) | G_DELAY(0)) /* CFG_UART2_TXD_IN */
431 0x898 (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_TXD_OEN */
432 0x89c (A_DELAY(0) | G_DELAY(0)) /* CFG_UART2_TXD_OUT */
433 >;
434 };
435};
diff --git a/arch/arm/mach-omap2/id.c b/arch/arm/mach-omap2/id.c
index a42faa42fd5e..5a357f5a1b6c 100644
--- a/arch/arm/mach-omap2/id.c
+++ b/arch/arm/mach-omap2/id.c
@@ -677,9 +677,12 @@ void __init dra7xxx_check_revision(void)
677 omap_revision = DRA722_REV_ES1_0; 677 omap_revision = DRA722_REV_ES1_0;
678 break; 678 break;
679 case 1: 679 case 1:
680 default:
681 omap_revision = DRA722_REV_ES2_0; 680 omap_revision = DRA722_REV_ES2_0;
682 break; 681 break;
682 case 2:
683 default:
684 omap_revision = DRA722_REV_ES2_1;
685 break;
683 } 686 }
684 break; 687 break;
685 688
diff --git a/arch/arm/mach-omap2/soc.h b/arch/arm/mach-omap2/soc.h
index 85e3b598d036..1ae1b6fe0370 100644
--- a/arch/arm/mach-omap2/soc.h
+++ b/arch/arm/mach-omap2/soc.h
@@ -494,6 +494,7 @@ IS_OMAP_TYPE(3430, 0x3430)
494#define DRA752_REV_ES2_0 (DRA7XX_CLASS | (0x52 << 16) | (0x20 << 8)) 494#define DRA752_REV_ES2_0 (DRA7XX_CLASS | (0x52 << 16) | (0x20 << 8))
495#define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8)) 495#define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8))
496#define DRA722_REV_ES2_0 (DRA7XX_CLASS | (0x22 << 16) | (0x20 << 8)) 496#define DRA722_REV_ES2_0 (DRA7XX_CLASS | (0x22 << 16) | (0x20 << 8))
497#define DRA722_REV_ES2_1 (DRA7XX_CLASS | (0x22 << 16) | (0x21 << 8))
497 498
498void omap2xxx_check_revision(void); 499void omap2xxx_check_revision(void);
499void omap3xxx_check_revision(void); 500void omap3xxx_check_revision(void);
diff --git a/drivers/pci/controller/pci-dra7xx.c b/drivers/pci/controller/pci-dra7xx.c
index d60d4cf20516..330866f9b924 100644
--- a/drivers/pci/controller/pci-dra7xx.c
+++ b/drivers/pci/controller/pci-dra7xx.c
@@ -19,6 +19,7 @@
19#include <linux/module.h> 19#include <linux/module.h>
20#include <linux/of_gpio.h> 20#include <linux/of_gpio.h>
21#include <linux/of_device.h> 21#include <linux/of_device.h>
22#include <linux/of_platform.h>
22#include <linux/pci.h> 23#include <linux/pci.h>
23#include <linux/phy/phy.h> 24#include <linux/phy/phy.h>
24#include <linux/platform_device.h> 25#include <linux/platform_device.h>
@@ -81,6 +82,9 @@
81#define MSI_REQ_GRANT BIT(0) 82#define MSI_REQ_GRANT BIT(0)
82#define MSI_VECTOR_SHIFT 7 83#define MSI_VECTOR_SHIFT 7
83 84
85#define PCIE_1LANE_2LANE_SELECTION BIT(13)
86#define PCIE_B1C0_MODE_SEL BIT(2)
87
84struct dra7xx_pcie { 88struct dra7xx_pcie {
85 void __iomem *base; 89 void __iomem *base;
86 struct phy **phy; 90 struct phy **phy;
@@ -94,6 +98,10 @@ struct dra7xx_pcie {
94 98
95struct dra7xx_pcie_of_data { 99struct dra7xx_pcie_of_data {
96 enum dw_pcie_device_mode mode; 100 enum dw_pcie_device_mode mode;
101 u32 b1co_mode_sel_mask;
102};
103
104struct dra7xx_pcie_data {
97}; 105};
98 106
99#define to_dra7xx_pcie(x) dev_get_drvdata((x)->dev) 107#define to_dra7xx_pcie(x) dev_get_drvdata((x)->dev)
@@ -506,6 +514,16 @@ static const struct dra7xx_pcie_of_data dra7xx_pcie_ep_of_data = {
506 .mode = DW_PCIE_EP_TYPE, 514 .mode = DW_PCIE_EP_TYPE,
507}; 515};
508 516
517static const struct dra7xx_pcie_of_data dra746_pcie_rc_of_data = {
518 .b1co_mode_sel_mask = BIT(2),
519 .mode = DW_PCIE_RC_TYPE,
520};
521
522static const struct dra7xx_pcie_of_data dra746_pcie_ep_of_data = {
523 .b1co_mode_sel_mask = BIT(2),
524 .mode = DW_PCIE_EP_TYPE,
525};
526
509static const struct of_device_id of_dra7xx_pcie_match[] = { 527static const struct of_device_id of_dra7xx_pcie_match[] = {
510 { 528 {
511 .compatible = "ti,dra7-pcie", 529 .compatible = "ti,dra7-pcie",
@@ -515,6 +533,22 @@ static const struct of_device_id of_dra7xx_pcie_match[] = {
515 .compatible = "ti,dra7-pcie-ep", 533 .compatible = "ti,dra7-pcie-ep",
516 .data = &dra7xx_pcie_ep_of_data, 534 .data = &dra7xx_pcie_ep_of_data,
517 }, 535 },
536 {
537 .compatible = "ti,dra746-pcie-rc",
538 .data = &dra746_pcie_rc_of_data,
539 },
540 {
541 .compatible = "ti,dra746-pcie-ep",
542 .data = &dra746_pcie_ep_of_data,
543 },
544 {
545 .compatible = "ti,dra726-pcie-rc",
546 .data = &dra7xx_pcie_rc_of_data,
547 },
548 {
549 .compatible = "ti,dra726-pcie-ep",
550 .data = &dra7xx_pcie_ep_of_data,
551 },
518 {}, 552 {},
519}; 553};
520MODULE_DEVICE_TABLE(of, of_dra7xx_pcie_match); 554MODULE_DEVICE_TABLE(of, of_dra7xx_pcie_match);
@@ -562,6 +596,44 @@ static int dra7xx_pcie_ep_legacy_mode(struct dra7xx_pcie *dra7xx)
562 return ret; 596 return ret;
563} 597}
564 598
599static int dra7xx_pcie_configure_two_lane(struct device *dev,
600 u32 b1co_mode_sel_mask)
601{
602 struct device_node *np = dev->of_node;
603 struct regmap *pcie_syscon;
604 unsigned int pcie_reg;
605
606 pcie_syscon = syscon_regmap_lookup_by_phandle(np, "syscon-lane-conf");
607 if (IS_ERR(pcie_syscon)) {
608 dev_err(dev, "unable to get syscon-lane-conf\n");
609 return -EINVAL;
610 }
611
612 if (of_property_read_u32_index(np, "syscon-lane-conf", 1, &pcie_reg)) {
613 dev_err(dev, "couldn't get lane configuration reg offset\n");
614 return -EINVAL;
615 }
616
617 regmap_update_bits(pcie_syscon, pcie_reg, PCIE_1LANE_2LANE_SELECTION,
618 PCIE_1LANE_2LANE_SELECTION);
619
620 pcie_syscon = syscon_regmap_lookup_by_phandle(np, "syscon-lane-sel");
621 if (IS_ERR(pcie_syscon)) {
622 dev_err(dev, "unable to get syscon-lane-sel\n");
623 return -EINVAL;
624 }
625
626 if (of_property_read_u32_index(np, "syscon-lane-sel", 1, &pcie_reg)) {
627 dev_err(dev, "couldn't get lane selection reg offset\n");
628 return -EINVAL;
629 }
630
631 regmap_update_bits(pcie_syscon, pcie_reg, b1co_mode_sel_mask,
632 PCIE_B1C0_MODE_SEL);
633
634 return 0;
635}
636
565static int __init dra7xx_pcie_probe(struct platform_device *pdev) 637static int __init dra7xx_pcie_probe(struct platform_device *pdev)
566{ 638{
567 u32 reg; 639 u32 reg;
@@ -581,6 +653,7 @@ static int __init dra7xx_pcie_probe(struct platform_device *pdev)
581 const struct of_device_id *match; 653 const struct of_device_id *match;
582 const struct dra7xx_pcie_of_data *data; 654 const struct dra7xx_pcie_of_data *data;
583 enum dw_pcie_device_mode mode; 655 enum dw_pcie_device_mode mode;
656 u32 b1co_mode_sel_mask;
584 657
585 match = of_match_device(of_match_ptr(of_dra7xx_pcie_match), dev); 658 match = of_match_device(of_match_ptr(of_dra7xx_pcie_match), dev);
586 if (!match) 659 if (!match)
@@ -588,6 +661,7 @@ static int __init dra7xx_pcie_probe(struct platform_device *pdev)
588 661
589 data = (struct dra7xx_pcie_of_data *)match->data; 662 data = (struct dra7xx_pcie_of_data *)match->data;
590 mode = (enum dw_pcie_device_mode)data->mode; 663 mode = (enum dw_pcie_device_mode)data->mode;
664 b1co_mode_sel_mask = data->b1co_mode_sel_mask;
591 665
592 dra7xx = devm_kzalloc(dev, sizeof(*dra7xx), GFP_KERNEL); 666 dra7xx = devm_kzalloc(dev, sizeof(*dra7xx), GFP_KERNEL);
593 if (!dra7xx) 667 if (!dra7xx)
@@ -651,6 +725,12 @@ static int __init dra7xx_pcie_probe(struct platform_device *pdev)
651 dra7xx->dev = dev; 725 dra7xx->dev = dev;
652 dra7xx->phy_count = phy_count; 726 dra7xx->phy_count = phy_count;
653 727
728 if (phy_count == 2) {
729 ret = dra7xx_pcie_configure_two_lane(dev, b1co_mode_sel_mask);
730 if (ret < 0)
731 goto err_phy;
732 }
733
654 pm_runtime_enable(dev); 734 pm_runtime_enable(dev);
655 ret = pm_runtime_get_sync(dev); 735 ret = pm_runtime_get_sync(dev);
656 if (ret < 0) { 736 if (ret < 0) {