aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorKishon Vijay Abraham I2017-08-24 09:12:51 -0500
committerJean-Jacques Hiblot2017-08-25 07:16:13 -0500
commit3d815f773df8990c0086b106307c50a671f0cfe3 (patch)
tree63cca0bba394dd2e598573d8e78fe9d6cc95e619
parentcca72e968f052da18a67cdae6171e1f6acb9b9df (diff)
downloadkernel-omap-3d815f773df8990c0086b106307c50a671f0cfe3.tar.gz
kernel-omap-3d815f773df8990c0086b106307c50a671f0cfe3.tar.xz
kernel-omap-3d815f773df8990c0086b106307c50a671f0cfe3.zip
ARM: dts: DRA74x: Use PCIe compatible specific to dra74
Use dra74 specific compatible string for PCIe. Signed-off-by: Kishon Vijay Abraham I <kishon@ti.com> Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
-rw-r--r--arch/arm/boot/dts/dra7.dtsi2
-rw-r--r--arch/arm/boot/dts/dra74x.dtsi12
2 files changed, 13 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi
index fee24a815ef7..2704e3189211 100644
--- a/arch/arm/boot/dts/dra7.dtsi
+++ b/arch/arm/boot/dts/dra7.dtsi
@@ -353,7 +353,7 @@
353 ranges = <0x51800000 0x51800000 0x3000 353 ranges = <0x51800000 0x51800000 0x3000
354 0x0 0x30000000 0x10000000>; 354 0x0 0x30000000 0x10000000>;
355 status = "disabled"; 355 status = "disabled";
356 pcie@51800000 { 356 pcie2_rc: pcie@51800000 {
357 compatible = "ti,dra7-pcie"; 357 compatible = "ti,dra7-pcie";
358 reg = <0x51800000 0x2000>, <0x51802000 0x14c>, <0x1000 0x2000>; 358 reg = <0x51800000 0x2000>, <0x51802000 0x14c>, <0x1000 0x2000>;
359 reg-names = "rc_dbics", "ti_conf", "config"; 359 reg-names = "rc_dbics", "ti_conf", "config";
diff --git a/arch/arm/boot/dts/dra74x.dtsi b/arch/arm/boot/dts/dra74x.dtsi
index b96f6c7f77d0..a95a1d17ad2d 100644
--- a/arch/arm/boot/dts/dra74x.dtsi
+++ b/arch/arm/boot/dts/dra74x.dtsi
@@ -259,3 +259,15 @@
259 status = "disabled"; 259 status = "disabled";
260 }; 260 };
261}; 261};
262
263&pcie1_rc {
264 compatible = "ti,dra746-pcie-rc";
265};
266
267&pcie1_ep {
268 compatible = "ti,dra746-pcie-ep";
269};
270
271&pcie2_rc {
272 compatible = "ti,dra746-pcie-rc";
273};