aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorKishon Vijay Abraham I2017-08-24 09:12:54 -0500
committerJean-Jacques Hiblot2017-08-25 07:16:14 -0500
commit754111b91a5afb39f33a1a4a1e1306d4e762bcee (patch)
tree99f7d66ef4f55d92cbb196526df70d6acb96eb66
parentfb1f4d27188085943f72515347932775670388fc (diff)
downloadkernel-omap-754111b91a5afb39f33a1a4a1e1306d4e762bcee.tar.gz
kernel-omap-754111b91a5afb39f33a1a4a1e1306d4e762bcee.tar.xz
kernel-omap-754111b91a5afb39f33a1a4a1e1306d4e762bcee.zip
ARM: dts: dra7: Remove deprecated PCI compatible string
Since SoC specific compatible strings are used for PCIe in dra74x.dtsi and dra72x.dtsi, remove the compatible property from dra7.dtsi which uses the deprecated compatible string. Signed-off-by: Kishon Vijay Abraham I <kishon@ti.com> Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
-rw-r--r--arch/arm/boot/dts/dra7.dtsi3
1 files changed, 0 insertions, 3 deletions
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi
index 2704e3189211..f9b778bb6a13 100644
--- a/arch/arm/boot/dts/dra7.dtsi
+++ b/arch/arm/boot/dts/dra7.dtsi
@@ -300,7 +300,6 @@
300 * node and enable pcie1_ep mode. 300 * node and enable pcie1_ep mode.
301 */ 301 */
302 pcie1_rc: pcie_rc@51000000 { 302 pcie1_rc: pcie_rc@51000000 {
303 compatible = "ti,dra7-pcie";
304 reg = <0x51000000 0x2000>, <0x51002000 0x14c>, <0x1000 0x2000>; 303 reg = <0x51000000 0x2000>, <0x51002000 0x14c>, <0x1000 0x2000>;
305 reg-names = "rc_dbics", "ti_conf", "config"; 304 reg-names = "rc_dbics", "ti_conf", "config";
306 interrupts = <0 232 0x4>, <0 233 0x4>; 305 interrupts = <0 232 0x4>, <0 233 0x4>;
@@ -331,7 +330,6 @@
331 }; 330 };
332 331
333 pcie1_ep: pcie_ep@51000000 { 332 pcie1_ep: pcie_ep@51000000 {
334 compatible = "ti,dra7-pcie-ep";
335 reg = <0x51000000 0x28>, <0x51002000 0x14c>, <0x51001000 0x28>, <0x1000 0x10000000>; 333 reg = <0x51000000 0x28>, <0x51002000 0x14c>, <0x51001000 0x28>, <0x1000 0x10000000>;
336 reg-names = "ep_dbics", "ti_conf", "ep_dbics2", "addr_space"; 334 reg-names = "ep_dbics", "ti_conf", "ep_dbics2", "addr_space";
337 interrupts = <0 232 0x4>; 335 interrupts = <0 232 0x4>;
@@ -354,7 +352,6 @@
354 0x0 0x30000000 0x10000000>; 352 0x0 0x30000000 0x10000000>;
355 status = "disabled"; 353 status = "disabled";
356 pcie2_rc: pcie@51800000 { 354 pcie2_rc: pcie@51800000 {
357 compatible = "ti,dra7-pcie";
358 reg = <0x51800000 0x2000>, <0x51802000 0x14c>, <0x1000 0x2000>; 355 reg = <0x51800000 0x2000>, <0x51802000 0x14c>, <0x1000 0x2000>;
359 reg-names = "rc_dbics", "ti_conf", "config"; 356 reg-names = "rc_dbics", "ti_conf", "config";
360 interrupts = <0 355 0x4>, <0 356 0x4>; 357 interrupts = <0 355 0x4>, <0 356 0x4>;