aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLCPD Auto Merger2017-08-25 12:32:56 -0500
committerLCPD Auto Merger2017-08-25 12:32:56 -0500
commitb7cb1e7be3e09b988a9813db8839f467f4762001 (patch)
tree9747403d374bf8907a09949fb8b58e1d6e1e3351
parentd216ca1dcf7c7ed5c44d1aaef16dadae04808d69 (diff)
parent982ce2aa79fbe7c961ee948857d5b5b2a0b2ddd9 (diff)
downloadkernel-omap-b7cb1e7be3e09b988a9813db8839f467f4762001.tar.gz
kernel-omap-b7cb1e7be3e09b988a9813db8839f467f4762001.tar.xz
kernel-omap-b7cb1e7be3e09b988a9813db8839f467f4762001.zip
Merge tag 'v4.4.84' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable into ti-linux-4.4.y
This is the 4.4.84 stable release * tag 'v4.4.84' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable: (21 commits) Linux 4.4.84 usb: qmi_wwan: add D-Link DWM-222 device ID usb: optimize acpi companion search for usb port devices perf/x86: Fix LBR related crashes on Intel Atom pids: make task_tgid_nr_ns() safe Sanitize 'move_pages()' permission checks irqchip/atmel-aic: Fix unbalanced refcount in aic_common_rtc_irq_fixup() irqchip/atmel-aic: Fix unbalanced of_node_put() in aic_common_irq_fixup() x86/asm/64: Clear AC on NMI entries xen: fix bio vec merging mm: revert x86_64 and arm64 ELF_ET_DYN_BASE base changes mm/mempolicy: fix use after free when calling get_mempolicy ALSA: usb-audio: Add mute TLV for playback volumes on C-Media devices ALSA: usb-audio: Apply sample rate quirk to Sennheiser headset ALSA: seq: 2nd attempt at fixing race creating a queue Input: elan_i2c - Add antoher Lenovo ACPI ID for upcoming Lenovo NB Input: elan_i2c - add ELAN0608 to the ACPI table crypto: x86/sha1 - Fix reads beyond the number of blocks passed parisc: pci memory bar assignment fails with 64bit kernels on dino/cujo audit: Fix use after free in audit_remove_watch_rule() ... Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
-rw-r--r--Makefile2
-rw-r--r--arch/arm64/include/asm/elf.h4
-rw-r--r--arch/x86/crypto/sha1_avx2_x86_64_asm.S67
-rw-r--r--arch/x86/crypto/sha1_ssse3_glue.c2
-rw-r--r--arch/x86/entry/entry_64.S2
-rw-r--r--arch/x86/include/asm/elf.h4
-rw-r--r--arch/x86/kernel/cpu/perf_event_intel_lbr.c8
-rw-r--r--drivers/input/mouse/elan_i2c_core.c4
-rw-r--r--drivers/irqchip/irq-atmel-aic-common.c5
-rw-r--r--drivers/net/usb/qmi_wwan.c1
-rw-r--r--drivers/parisc/dino.c2
-rw-r--r--drivers/usb/core/usb-acpi.c26
-rw-r--r--drivers/xen/biomerge.c3
-rw-r--r--include/linux/pid.h4
-rw-r--r--include/linux/sched.h50
-rw-r--r--kernel/audit_watch.c12
-rw-r--r--kernel/pid.c11
-rw-r--r--mm/mempolicy.c5
-rw-r--r--mm/migrate.c11
-rw-r--r--net/netfilter/nf_conntrack_extend.c13
-rw-r--r--sound/core/seq/seq_clientmgr.c13
-rw-r--r--sound/core/seq/seq_queue.c14
-rw-r--r--sound/core/seq/seq_queue.h2
-rw-r--r--sound/usb/mixer.c2
-rw-r--r--sound/usb/mixer.h1
-rw-r--r--sound/usb/mixer_quirks.c6
-rw-r--r--sound/usb/quirks.c1
27 files changed, 159 insertions, 116 deletions
diff --git a/Makefile b/Makefile
index 7f67b35caf99..9d77ac063ec0 100644
--- a/Makefile
+++ b/Makefile
@@ -1,6 +1,6 @@
1VERSION = 4 1VERSION = 4
2PATCHLEVEL = 4 2PATCHLEVEL = 4
3SUBLEVEL = 83 3SUBLEVEL = 84
4EXTRAVERSION = 4EXTRAVERSION =
5NAME = Blurry Fish Butt 5NAME = Blurry Fish Butt
6 6
diff --git a/arch/arm64/include/asm/elf.h b/arch/arm64/include/asm/elf.h
index 9e11dbe1cec3..329c127e13dc 100644
--- a/arch/arm64/include/asm/elf.h
+++ b/arch/arm64/include/asm/elf.h
@@ -121,10 +121,10 @@ typedef struct user_fpsimd_state elf_fpregset_t;
121 121
122/* 122/*
123 * This is the base location for PIE (ET_DYN with INTERP) loads. On 123 * This is the base location for PIE (ET_DYN with INTERP) loads. On
124 * 64-bit, this is raised to 4GB to leave the entire 32-bit address 124 * 64-bit, this is above 4GB to leave the entire 32-bit address
125 * space open for things that want to use the area for 32-bit pointers. 125 * space open for things that want to use the area for 32-bit pointers.
126 */ 126 */
127#define ELF_ET_DYN_BASE 0x100000000UL 127#define ELF_ET_DYN_BASE (2 * TASK_SIZE_64 / 3)
128 128
129/* 129/*
130 * When the program starts, a1 contains a pointer to a function to be 130 * When the program starts, a1 contains a pointer to a function to be
diff --git a/arch/x86/crypto/sha1_avx2_x86_64_asm.S b/arch/x86/crypto/sha1_avx2_x86_64_asm.S
index 1cd792db15ef..1eab79c9ac48 100644
--- a/arch/x86/crypto/sha1_avx2_x86_64_asm.S
+++ b/arch/x86/crypto/sha1_avx2_x86_64_asm.S
@@ -117,11 +117,10 @@
117 .set T1, REG_T1 117 .set T1, REG_T1
118.endm 118.endm
119 119
120#define K_BASE %r8
121#define HASH_PTR %r9 120#define HASH_PTR %r9
121#define BLOCKS_CTR %r8
122#define BUFFER_PTR %r10 122#define BUFFER_PTR %r10
123#define BUFFER_PTR2 %r13 123#define BUFFER_PTR2 %r13
124#define BUFFER_END %r11
125 124
126#define PRECALC_BUF %r14 125#define PRECALC_BUF %r14
127#define WK_BUF %r15 126#define WK_BUF %r15
@@ -205,14 +204,14 @@
205 * blended AVX2 and ALU instruction scheduling 204 * blended AVX2 and ALU instruction scheduling
206 * 1 vector iteration per 8 rounds 205 * 1 vector iteration per 8 rounds
207 */ 206 */
208 vmovdqu ((i * 2) + PRECALC_OFFSET)(BUFFER_PTR), W_TMP 207 vmovdqu (i * 2)(BUFFER_PTR), W_TMP
209 .elseif ((i & 7) == 1) 208 .elseif ((i & 7) == 1)
210 vinsertf128 $1, (((i-1) * 2)+PRECALC_OFFSET)(BUFFER_PTR2),\ 209 vinsertf128 $1, ((i-1) * 2)(BUFFER_PTR2),\
211 WY_TMP, WY_TMP 210 WY_TMP, WY_TMP
212 .elseif ((i & 7) == 2) 211 .elseif ((i & 7) == 2)
213 vpshufb YMM_SHUFB_BSWAP, WY_TMP, WY 212 vpshufb YMM_SHUFB_BSWAP, WY_TMP, WY
214 .elseif ((i & 7) == 4) 213 .elseif ((i & 7) == 4)
215 vpaddd K_XMM(K_BASE), WY, WY_TMP 214 vpaddd K_XMM + K_XMM_AR(%rip), WY, WY_TMP
216 .elseif ((i & 7) == 7) 215 .elseif ((i & 7) == 7)
217 vmovdqu WY_TMP, PRECALC_WK(i&~7) 216 vmovdqu WY_TMP, PRECALC_WK(i&~7)
218 217
@@ -255,7 +254,7 @@
255 vpxor WY, WY_TMP, WY_TMP 254 vpxor WY, WY_TMP, WY_TMP
256 .elseif ((i & 7) == 7) 255 .elseif ((i & 7) == 7)
257 vpxor WY_TMP2, WY_TMP, WY 256 vpxor WY_TMP2, WY_TMP, WY
258 vpaddd K_XMM(K_BASE), WY, WY_TMP 257 vpaddd K_XMM + K_XMM_AR(%rip), WY, WY_TMP
259 vmovdqu WY_TMP, PRECALC_WK(i&~7) 258 vmovdqu WY_TMP, PRECALC_WK(i&~7)
260 259
261 PRECALC_ROTATE_WY 260 PRECALC_ROTATE_WY
@@ -291,7 +290,7 @@
291 vpsrld $30, WY, WY 290 vpsrld $30, WY, WY
292 vpor WY, WY_TMP, WY 291 vpor WY, WY_TMP, WY
293 .elseif ((i & 7) == 7) 292 .elseif ((i & 7) == 7)
294 vpaddd K_XMM(K_BASE), WY, WY_TMP 293 vpaddd K_XMM + K_XMM_AR(%rip), WY, WY_TMP
295 vmovdqu WY_TMP, PRECALC_WK(i&~7) 294 vmovdqu WY_TMP, PRECALC_WK(i&~7)
296 295
297 PRECALC_ROTATE_WY 296 PRECALC_ROTATE_WY
@@ -446,6 +445,16 @@
446 445
447.endm 446.endm
448 447
448/* Add constant only if (%2 > %3) condition met (uses RTA as temp)
449 * %1 + %2 >= %3 ? %4 : 0
450 */
451.macro ADD_IF_GE a, b, c, d
452 mov \a, RTA
453 add $\d, RTA
454 cmp $\c, \b
455 cmovge RTA, \a
456.endm
457
449/* 458/*
450 * macro implements 80 rounds of SHA-1, for multiple blocks with s/w pipelining 459 * macro implements 80 rounds of SHA-1, for multiple blocks with s/w pipelining
451 */ 460 */
@@ -463,13 +472,16 @@
463 lea (2*4*80+32)(%rsp), WK_BUF 472 lea (2*4*80+32)(%rsp), WK_BUF
464 473
465 # Precalc WK for first 2 blocks 474 # Precalc WK for first 2 blocks
466 PRECALC_OFFSET = 0 475 ADD_IF_GE BUFFER_PTR2, BLOCKS_CTR, 2, 64
467 .set i, 0 476 .set i, 0
468 .rept 160 477 .rept 160
469 PRECALC i 478 PRECALC i
470 .set i, i + 1 479 .set i, i + 1
471 .endr 480 .endr
472 PRECALC_OFFSET = 128 481
482 /* Go to next block if needed */
483 ADD_IF_GE BUFFER_PTR, BLOCKS_CTR, 3, 128
484 ADD_IF_GE BUFFER_PTR2, BLOCKS_CTR, 4, 128
473 xchg WK_BUF, PRECALC_BUF 485 xchg WK_BUF, PRECALC_BUF
474 486
475 .align 32 487 .align 32
@@ -479,8 +491,8 @@ _loop:
479 * we use K_BASE value as a signal of a last block, 491 * we use K_BASE value as a signal of a last block,
480 * it is set below by: cmovae BUFFER_PTR, K_BASE 492 * it is set below by: cmovae BUFFER_PTR, K_BASE
481 */ 493 */
482 cmp K_BASE, BUFFER_PTR 494 test BLOCKS_CTR, BLOCKS_CTR
483 jne _begin 495 jnz _begin
484 .align 32 496 .align 32
485 jmp _end 497 jmp _end
486 .align 32 498 .align 32
@@ -512,10 +524,10 @@ _loop0:
512 .set j, j+2 524 .set j, j+2
513 .endr 525 .endr
514 526
515 add $(2*64), BUFFER_PTR /* move to next odd-64-byte block */ 527 /* Update Counter */
516 cmp BUFFER_END, BUFFER_PTR /* is current block the last one? */ 528 sub $1, BLOCKS_CTR
517 cmovae K_BASE, BUFFER_PTR /* signal the last iteration smartly */ 529 /* Move to the next block only if needed*/
518 530 ADD_IF_GE BUFFER_PTR, BLOCKS_CTR, 4, 128
519 /* 531 /*
520 * rounds 532 * rounds
521 * 60,62,64,66,68 533 * 60,62,64,66,68
@@ -532,8 +544,8 @@ _loop0:
532 UPDATE_HASH 12(HASH_PTR), D 544 UPDATE_HASH 12(HASH_PTR), D
533 UPDATE_HASH 16(HASH_PTR), E 545 UPDATE_HASH 16(HASH_PTR), E
534 546
535 cmp K_BASE, BUFFER_PTR /* is current block the last one? */ 547 test BLOCKS_CTR, BLOCKS_CTR
536 je _loop 548 jz _loop
537 549
538 mov TB, B 550 mov TB, B
539 551
@@ -575,10 +587,10 @@ _loop2:
575 .set j, j+2 587 .set j, j+2
576 .endr 588 .endr
577 589
578 add $(2*64), BUFFER_PTR2 /* move to next even-64-byte block */ 590 /* update counter */
579 591 sub $1, BLOCKS_CTR
580 cmp BUFFER_END, BUFFER_PTR2 /* is current block the last one */ 592 /* Move to the next block only if needed*/
581 cmovae K_BASE, BUFFER_PTR /* signal the last iteration smartly */ 593 ADD_IF_GE BUFFER_PTR2, BLOCKS_CTR, 4, 128
582 594
583 jmp _loop3 595 jmp _loop3
584_loop3: 596_loop3:
@@ -641,19 +653,12 @@ _loop3:
641 653
642 avx2_zeroupper 654 avx2_zeroupper
643 655
644 lea K_XMM_AR(%rip), K_BASE 656 /* Setup initial values */
645
646 mov CTX, HASH_PTR 657 mov CTX, HASH_PTR
647 mov BUF, BUFFER_PTR 658 mov BUF, BUFFER_PTR
648 lea 64(BUF), BUFFER_PTR2
649
650 shl $6, CNT /* mul by 64 */
651 add BUF, CNT
652 add $64, CNT
653 mov CNT, BUFFER_END
654 659
655 cmp BUFFER_END, BUFFER_PTR2 660 mov BUF, BUFFER_PTR2
656 cmovae K_BASE, BUFFER_PTR2 661 mov CNT, BLOCKS_CTR
657 662
658 xmm_mov BSWAP_SHUFB_CTL(%rip), YMM_SHUFB_BSWAP 663 xmm_mov BSWAP_SHUFB_CTL(%rip), YMM_SHUFB_BSWAP
659 664
diff --git a/arch/x86/crypto/sha1_ssse3_glue.c b/arch/x86/crypto/sha1_ssse3_glue.c
index 7de207a11014..dd14616b7739 100644
--- a/arch/x86/crypto/sha1_ssse3_glue.c
+++ b/arch/x86/crypto/sha1_ssse3_glue.c
@@ -201,7 +201,7 @@ asmlinkage void sha1_transform_avx2(u32 *digest, const char *data,
201 201
202static bool avx2_usable(void) 202static bool avx2_usable(void)
203{ 203{
204 if (false && avx_usable() && boot_cpu_has(X86_FEATURE_AVX2) 204 if (avx_usable() && boot_cpu_has(X86_FEATURE_AVX2)
205 && boot_cpu_has(X86_FEATURE_BMI1) 205 && boot_cpu_has(X86_FEATURE_BMI1)
206 && boot_cpu_has(X86_FEATURE_BMI2)) 206 && boot_cpu_has(X86_FEATURE_BMI2))
207 return true; 207 return true;
diff --git a/arch/x86/entry/entry_64.S b/arch/x86/entry/entry_64.S
index a55697d19824..cc0f2f5da19b 100644
--- a/arch/x86/entry/entry_64.S
+++ b/arch/x86/entry/entry_64.S
@@ -1190,6 +1190,8 @@ ENTRY(nmi)
1190 * other IST entries. 1190 * other IST entries.
1191 */ 1191 */
1192 1192
1193 ASM_CLAC
1194
1193 /* Use %rdx as our temp variable throughout */ 1195 /* Use %rdx as our temp variable throughout */
1194 pushq %rdx 1196 pushq %rdx
1195 1197
diff --git a/arch/x86/include/asm/elf.h b/arch/x86/include/asm/elf.h
index 07cf288b692e..bcd3d6199464 100644
--- a/arch/x86/include/asm/elf.h
+++ b/arch/x86/include/asm/elf.h
@@ -247,11 +247,11 @@ extern int force_personality32;
247 247
248/* 248/*
249 * This is the base location for PIE (ET_DYN with INTERP) loads. On 249 * This is the base location for PIE (ET_DYN with INTERP) loads. On
250 * 64-bit, this is raised to 4GB to leave the entire 32-bit address 250 * 64-bit, this is above 4GB to leave the entire 32-bit address
251 * space open for things that want to use the area for 32-bit pointers. 251 * space open for things that want to use the area for 32-bit pointers.
252 */ 252 */
253#define ELF_ET_DYN_BASE (mmap_is_ia32() ? 0x000400000UL : \ 253#define ELF_ET_DYN_BASE (mmap_is_ia32() ? 0x000400000UL : \
254 0x100000000UL) 254 (TASK_SIZE / 3 * 2))
255 255
256/* This yields a mask that user programs can use to figure out what 256/* This yields a mask that user programs can use to figure out what
257 instruction set this CPU supports. This could be done in user space, 257 instruction set this CPU supports. This could be done in user space,
diff --git a/arch/x86/kernel/cpu/perf_event_intel_lbr.c b/arch/x86/kernel/cpu/perf_event_intel_lbr.c
index 8900400230c6..2cdae69d7e0b 100644
--- a/arch/x86/kernel/cpu/perf_event_intel_lbr.c
+++ b/arch/x86/kernel/cpu/perf_event_intel_lbr.c
@@ -153,7 +153,7 @@ static void __intel_pmu_lbr_enable(bool pmi)
153 */ 153 */
154 if (cpuc->lbr_sel) 154 if (cpuc->lbr_sel)
155 lbr_select = cpuc->lbr_sel->config; 155 lbr_select = cpuc->lbr_sel->config;
156 if (!pmi) 156 if (!pmi && cpuc->lbr_sel)
157 wrmsrl(MSR_LBR_SELECT, lbr_select); 157 wrmsrl(MSR_LBR_SELECT, lbr_select);
158 158
159 rdmsrl(MSR_IA32_DEBUGCTLMSR, debugctl); 159 rdmsrl(MSR_IA32_DEBUGCTLMSR, debugctl);
@@ -432,8 +432,10 @@ static void intel_pmu_lbr_read_64(struct cpu_hw_events *cpuc)
432 int out = 0; 432 int out = 0;
433 int num = x86_pmu.lbr_nr; 433 int num = x86_pmu.lbr_nr;
434 434
435 if (cpuc->lbr_sel->config & LBR_CALL_STACK) 435 if (cpuc->lbr_sel) {
436 num = tos; 436 if (cpuc->lbr_sel->config & LBR_CALL_STACK)
437 num = tos;
438 }
437 439
438 for (i = 0; i < num; i++) { 440 for (i = 0; i < num; i++) {
439 unsigned long lbr_idx = (tos - i) & mask; 441 unsigned long lbr_idx = (tos - i) & mask;
diff --git a/drivers/input/mouse/elan_i2c_core.c b/drivers/input/mouse/elan_i2c_core.c
index da5458dfb1e3..98d4e515587a 100644
--- a/drivers/input/mouse/elan_i2c_core.c
+++ b/drivers/input/mouse/elan_i2c_core.c
@@ -1235,6 +1235,10 @@ static const struct acpi_device_id elan_acpi_id[] = {
1235 { "ELAN0100", 0 }, 1235 { "ELAN0100", 0 },
1236 { "ELAN0600", 0 }, 1236 { "ELAN0600", 0 },
1237 { "ELAN0605", 0 }, 1237 { "ELAN0605", 0 },
1238 { "ELAN0608", 0 },
1239 { "ELAN0605", 0 },
1240 { "ELAN0609", 0 },
1241 { "ELAN060B", 0 },
1238 { "ELAN1000", 0 }, 1242 { "ELAN1000", 0 },
1239 { } 1243 { }
1240}; 1244};
diff --git a/drivers/irqchip/irq-atmel-aic-common.c b/drivers/irqchip/irq-atmel-aic-common.c
index 37199b9b2cfa..831a195cb806 100644
--- a/drivers/irqchip/irq-atmel-aic-common.c
+++ b/drivers/irqchip/irq-atmel-aic-common.c
@@ -148,9 +148,9 @@ void __init aic_common_rtc_irq_fixup(struct device_node *root)
148 struct device_node *np; 148 struct device_node *np;
149 void __iomem *regs; 149 void __iomem *regs;
150 150
151 np = of_find_compatible_node(root, NULL, "atmel,at91rm9200-rtc"); 151 np = of_find_compatible_node(NULL, NULL, "atmel,at91rm9200-rtc");
152 if (!np) 152 if (!np)
153 np = of_find_compatible_node(root, NULL, 153 np = of_find_compatible_node(NULL, NULL,
154 "atmel,at91sam9x5-rtc"); 154 "atmel,at91sam9x5-rtc");
155 155
156 if (!np) 156 if (!np)
@@ -202,7 +202,6 @@ void __init aic_common_irq_fixup(const struct of_device_id *matches)
202 return; 202 return;
203 203
204 match = of_match_node(matches, root); 204 match = of_match_node(matches, root);
205 of_node_put(root);
206 205
207 if (match) { 206 if (match) {
208 void (*fixup)(struct device_node *) = match->data; 207 void (*fixup)(struct device_node *) = match->data;
diff --git a/drivers/net/usb/qmi_wwan.c b/drivers/net/usb/qmi_wwan.c
index 582d8f0c6266..958af3b1af7f 100644
--- a/drivers/net/usb/qmi_wwan.c
+++ b/drivers/net/usb/qmi_wwan.c
@@ -707,6 +707,7 @@ static const struct usb_device_id products[] = {
707 {QMI_FIXED_INTF(0x19d2, 0x1428, 2)}, /* Telewell TW-LTE 4G v2 */ 707 {QMI_FIXED_INTF(0x19d2, 0x1428, 2)}, /* Telewell TW-LTE 4G v2 */
708 {QMI_FIXED_INTF(0x19d2, 0x2002, 4)}, /* ZTE (Vodafone) K3765-Z */ 708 {QMI_FIXED_INTF(0x19d2, 0x2002, 4)}, /* ZTE (Vodafone) K3765-Z */
709 {QMI_FIXED_INTF(0x2001, 0x7e19, 4)}, /* D-Link DWM-221 B1 */ 709 {QMI_FIXED_INTF(0x2001, 0x7e19, 4)}, /* D-Link DWM-221 B1 */
710 {QMI_FIXED_INTF(0x2001, 0x7e35, 4)}, /* D-Link DWM-222 */
710 {QMI_FIXED_INTF(0x0f3d, 0x68a2, 8)}, /* Sierra Wireless MC7700 */ 711 {QMI_FIXED_INTF(0x0f3d, 0x68a2, 8)}, /* Sierra Wireless MC7700 */
711 {QMI_FIXED_INTF(0x114f, 0x68a2, 8)}, /* Sierra Wireless MC7750 */ 712 {QMI_FIXED_INTF(0x114f, 0x68a2, 8)}, /* Sierra Wireless MC7750 */
712 {QMI_FIXED_INTF(0x1199, 0x68a2, 8)}, /* Sierra Wireless MC7710 in QMI mode */ 713 {QMI_FIXED_INTF(0x1199, 0x68a2, 8)}, /* Sierra Wireless MC7710 in QMI mode */
diff --git a/drivers/parisc/dino.c b/drivers/parisc/dino.c
index 7b0ca1551d7b..005ea632ba53 100644
--- a/drivers/parisc/dino.c
+++ b/drivers/parisc/dino.c
@@ -954,7 +954,7 @@ static int __init dino_probe(struct parisc_device *dev)
954 954
955 dino_dev->hba.dev = dev; 955 dino_dev->hba.dev = dev;
956 dino_dev->hba.base_addr = ioremap_nocache(hpa, 4096); 956 dino_dev->hba.base_addr = ioremap_nocache(hpa, 4096);
957 dino_dev->hba.lmmio_space_offset = 0; /* CPU addrs == bus addrs */ 957 dino_dev->hba.lmmio_space_offset = PCI_F_EXTEND;
958 spin_lock_init(&dino_dev->dinosaur_pen); 958 spin_lock_init(&dino_dev->dinosaur_pen);
959 dino_dev->hba.iommu = ccio_get_iommu(dev); 959 dino_dev->hba.iommu = ccio_get_iommu(dev);
960 960
diff --git a/drivers/usb/core/usb-acpi.c b/drivers/usb/core/usb-acpi.c
index 2776cfe64c09..ef9cf4a21afe 100644
--- a/drivers/usb/core/usb-acpi.c
+++ b/drivers/usb/core/usb-acpi.c
@@ -127,6 +127,22 @@ out:
127 */ 127 */
128#define USB_ACPI_LOCATION_VALID (1 << 31) 128#define USB_ACPI_LOCATION_VALID (1 << 31)
129 129
130static struct acpi_device *usb_acpi_find_port(struct acpi_device *parent,
131 int raw)
132{
133 struct acpi_device *adev;
134
135 if (!parent)
136 return NULL;
137
138 list_for_each_entry(adev, &parent->children, node) {
139 if (acpi_device_adr(adev) == raw)
140 return adev;
141 }
142
143 return acpi_find_child_device(parent, raw, false);
144}
145
130static struct acpi_device *usb_acpi_find_companion(struct device *dev) 146static struct acpi_device *usb_acpi_find_companion(struct device *dev)
131{ 147{
132 struct usb_device *udev; 148 struct usb_device *udev;
@@ -174,8 +190,10 @@ static struct acpi_device *usb_acpi_find_companion(struct device *dev)
174 int raw; 190 int raw;
175 191
176 raw = usb_hcd_find_raw_port_number(hcd, port1); 192 raw = usb_hcd_find_raw_port_number(hcd, port1);
177 adev = acpi_find_child_device(ACPI_COMPANION(&udev->dev), 193
178 raw, false); 194 adev = usb_acpi_find_port(ACPI_COMPANION(&udev->dev),
195 raw);
196
179 if (!adev) 197 if (!adev)
180 return NULL; 198 return NULL;
181 } else { 199 } else {
@@ -186,7 +204,9 @@ static struct acpi_device *usb_acpi_find_companion(struct device *dev)
186 return NULL; 204 return NULL;
187 205
188 acpi_bus_get_device(parent_handle, &adev); 206 acpi_bus_get_device(parent_handle, &adev);
189 adev = acpi_find_child_device(adev, port1, false); 207
208 adev = usb_acpi_find_port(adev, port1);
209
190 if (!adev) 210 if (!adev)
191 return NULL; 211 return NULL;
192 } 212 }
diff --git a/drivers/xen/biomerge.c b/drivers/xen/biomerge.c
index 4da69dbf7dca..1bdd02a6d6ac 100644
--- a/drivers/xen/biomerge.c
+++ b/drivers/xen/biomerge.c
@@ -10,8 +10,7 @@ bool xen_biovec_phys_mergeable(const struct bio_vec *vec1,
10 unsigned long bfn1 = pfn_to_bfn(page_to_pfn(vec1->bv_page)); 10 unsigned long bfn1 = pfn_to_bfn(page_to_pfn(vec1->bv_page));
11 unsigned long bfn2 = pfn_to_bfn(page_to_pfn(vec2->bv_page)); 11 unsigned long bfn2 = pfn_to_bfn(page_to_pfn(vec2->bv_page));
12 12
13 return __BIOVEC_PHYS_MERGEABLE(vec1, vec2) && 13 return bfn1 + PFN_DOWN(vec1->bv_offset + vec1->bv_len) == bfn2;
14 ((bfn1 == bfn2) || ((bfn1+1) == bfn2));
15#else 14#else
16 /* 15 /*
17 * XXX: Add support for merging bio_vec when using different page 16 * XXX: Add support for merging bio_vec when using different page
diff --git a/include/linux/pid.h b/include/linux/pid.h
index 23705a53abba..97b745ddece5 100644
--- a/include/linux/pid.h
+++ b/include/linux/pid.h
@@ -8,7 +8,9 @@ enum pid_type
8 PIDTYPE_PID, 8 PIDTYPE_PID,
9 PIDTYPE_PGID, 9 PIDTYPE_PGID,
10 PIDTYPE_SID, 10 PIDTYPE_SID,
11 PIDTYPE_MAX 11 PIDTYPE_MAX,
12 /* only valid to __task_pid_nr_ns() */
13 __PIDTYPE_TGID
12}; 14};
13 15
14/* 16/*
diff --git a/include/linux/sched.h b/include/linux/sched.h
index eff7c1fad26f..e887c8d6f395 100644
--- a/include/linux/sched.h
+++ b/include/linux/sched.h
@@ -1949,31 +1949,8 @@ static inline pid_t task_tgid_nr(struct task_struct *tsk)
1949 return tsk->tgid; 1949 return tsk->tgid;
1950} 1950}
1951 1951
1952pid_t task_tgid_nr_ns(struct task_struct *tsk, struct pid_namespace *ns);
1953
1954static inline pid_t task_tgid_vnr(struct task_struct *tsk)
1955{
1956 return pid_vnr(task_tgid(tsk));
1957}
1958
1959 1952
1960static inline int pid_alive(const struct task_struct *p); 1953static inline int pid_alive(const struct task_struct *p);
1961static inline pid_t task_ppid_nr_ns(const struct task_struct *tsk, struct pid_namespace *ns)
1962{
1963 pid_t pid = 0;
1964
1965 rcu_read_lock();
1966 if (pid_alive(tsk))
1967 pid = task_tgid_nr_ns(rcu_dereference(tsk->real_parent), ns);
1968 rcu_read_unlock();
1969
1970 return pid;
1971}
1972
1973static inline pid_t task_ppid_nr(const struct task_struct *tsk)
1974{
1975 return task_ppid_nr_ns(tsk, &init_pid_ns);
1976}
1977 1954
1978static inline pid_t task_pgrp_nr_ns(struct task_struct *tsk, 1955static inline pid_t task_pgrp_nr_ns(struct task_struct *tsk,
1979 struct pid_namespace *ns) 1956 struct pid_namespace *ns)
@@ -1998,6 +1975,33 @@ static inline pid_t task_session_vnr(struct task_struct *tsk)
1998 return __task_pid_nr_ns(tsk, PIDTYPE_SID, NULL); 1975 return __task_pid_nr_ns(tsk, PIDTYPE_SID, NULL);
1999} 1976}
2000 1977
1978static inline pid_t task_tgid_nr_ns(struct task_struct *tsk, struct pid_namespace *ns)
1979{
1980 return __task_pid_nr_ns(tsk, __PIDTYPE_TGID, ns);
1981}
1982
1983static inline pid_t task_tgid_vnr(struct task_struct *tsk)
1984{
1985 return __task_pid_nr_ns(tsk, __PIDTYPE_TGID, NULL);
1986}
1987
1988static inline pid_t task_ppid_nr_ns(const struct task_struct *tsk, struct pid_namespace *ns)
1989{
1990 pid_t pid = 0;
1991
1992 rcu_read_lock();
1993 if (pid_alive(tsk))
1994 pid = task_tgid_nr_ns(rcu_dereference(tsk->real_parent), ns);
1995 rcu_read_unlock();
1996
1997 return pid;
1998}
1999
2000static inline pid_t task_ppid_nr(const struct task_struct *tsk)
2001{
2002 return task_ppid_nr_ns(tsk, &init_pid_ns);
2003}
2004
2001/* obsolete, do not use */ 2005/* obsolete, do not use */
2002static inline pid_t task_pgrp_nr(struct task_struct *tsk) 2006static inline pid_t task_pgrp_nr(struct task_struct *tsk)
2003{ 2007{
diff --git a/kernel/audit_watch.c b/kernel/audit_watch.c
index 939945a5649c..a162661c9d60 100644
--- a/kernel/audit_watch.c
+++ b/kernel/audit_watch.c
@@ -457,13 +457,15 @@ void audit_remove_watch_rule(struct audit_krule *krule)
457 list_del(&krule->rlist); 457 list_del(&krule->rlist);
458 458
459 if (list_empty(&watch->rules)) { 459 if (list_empty(&watch->rules)) {
460 /*
461 * audit_remove_watch() drops our reference to 'parent' which
462 * can get freed. Grab our own reference to be safe.
463 */
464 audit_get_parent(parent);
460 audit_remove_watch(watch); 465 audit_remove_watch(watch);
461 466 if (list_empty(&parent->watches))
462 if (list_empty(&parent->watches)) {
463 audit_get_parent(parent);
464 fsnotify_destroy_mark(&parent->mark, audit_watch_group); 467 fsnotify_destroy_mark(&parent->mark, audit_watch_group);
465 audit_put_parent(parent); 468 audit_put_parent(parent);
466 }
467 } 469 }
468} 470}
469 471
diff --git a/kernel/pid.c b/kernel/pid.c
index 78b3d9f80d44..b17263be9082 100644
--- a/kernel/pid.c
+++ b/kernel/pid.c
@@ -526,8 +526,11 @@ pid_t __task_pid_nr_ns(struct task_struct *task, enum pid_type type,
526 if (!ns) 526 if (!ns)
527 ns = task_active_pid_ns(current); 527 ns = task_active_pid_ns(current);
528 if (likely(pid_alive(task))) { 528 if (likely(pid_alive(task))) {
529 if (type != PIDTYPE_PID) 529 if (type != PIDTYPE_PID) {
530 if (type == __PIDTYPE_TGID)
531 type = PIDTYPE_PID;
530 task = task->group_leader; 532 task = task->group_leader;
533 }
531 nr = pid_nr_ns(rcu_dereference(task->pids[type].pid), ns); 534 nr = pid_nr_ns(rcu_dereference(task->pids[type].pid), ns);
532 } 535 }
533 rcu_read_unlock(); 536 rcu_read_unlock();
@@ -536,12 +539,6 @@ pid_t __task_pid_nr_ns(struct task_struct *task, enum pid_type type,
536} 539}
537EXPORT_SYMBOL(__task_pid_nr_ns); 540EXPORT_SYMBOL(__task_pid_nr_ns);
538 541
539pid_t task_tgid_nr_ns(struct task_struct *tsk, struct pid_namespace *ns)
540{
541 return pid_nr_ns(task_tgid(tsk), ns);
542}
543EXPORT_SYMBOL(task_tgid_nr_ns);
544
545struct pid_namespace *task_active_pid_ns(struct task_struct *tsk) 542struct pid_namespace *task_active_pid_ns(struct task_struct *tsk)
546{ 543{
547 return ns_of_pid(task_pid(tsk)); 544 return ns_of_pid(task_pid(tsk));
diff --git a/mm/mempolicy.c b/mm/mempolicy.c
index e09b1a0e2cfe..c947014d128a 100644
--- a/mm/mempolicy.c
+++ b/mm/mempolicy.c
@@ -894,11 +894,6 @@ static long do_get_mempolicy(int *policy, nodemask_t *nmask,
894 *policy |= (pol->flags & MPOL_MODE_FLAGS); 894 *policy |= (pol->flags & MPOL_MODE_FLAGS);
895 } 895 }
896 896
897 if (vma) {
898 up_read(&current->mm->mmap_sem);
899 vma = NULL;
900 }
901
902 err = 0; 897 err = 0;
903 if (nmask) { 898 if (nmask) {
904 if (mpol_store_user_nodemask(pol)) { 899 if (mpol_store_user_nodemask(pol)) {
diff --git a/mm/migrate.c b/mm/migrate.c
index 72c09dea6526..afedcfab60e2 100644
--- a/mm/migrate.c
+++ b/mm/migrate.c
@@ -38,6 +38,7 @@
38#include <linux/balloon_compaction.h> 38#include <linux/balloon_compaction.h>
39#include <linux/mmu_notifier.h> 39#include <linux/mmu_notifier.h>
40#include <linux/page_idle.h> 40#include <linux/page_idle.h>
41#include <linux/ptrace.h>
41 42
42#include <asm/tlbflush.h> 43#include <asm/tlbflush.h>
43 44
@@ -1483,7 +1484,6 @@ SYSCALL_DEFINE6(move_pages, pid_t, pid, unsigned long, nr_pages,
1483 const int __user *, nodes, 1484 const int __user *, nodes,
1484 int __user *, status, int, flags) 1485 int __user *, status, int, flags)
1485{ 1486{
1486 const struct cred *cred = current_cred(), *tcred;
1487 struct task_struct *task; 1487 struct task_struct *task;
1488 struct mm_struct *mm; 1488 struct mm_struct *mm;
1489 int err; 1489 int err;
@@ -1507,14 +1507,9 @@ SYSCALL_DEFINE6(move_pages, pid_t, pid, unsigned long, nr_pages,
1507 1507
1508 /* 1508 /*
1509 * Check if this process has the right to modify the specified 1509 * Check if this process has the right to modify the specified
1510 * process. The right exists if the process has administrative 1510 * process. Use the regular "ptrace_may_access()" checks.
1511 * capabilities, superuser privileges or the same
1512 * userid as the target process.
1513 */ 1511 */
1514 tcred = __task_cred(task); 1512 if (!ptrace_may_access(task, PTRACE_MODE_READ_REALCREDS)) {
1515 if (!uid_eq(cred->euid, tcred->suid) && !uid_eq(cred->euid, tcred->uid) &&
1516 !uid_eq(cred->uid, tcred->suid) && !uid_eq(cred->uid, tcred->uid) &&
1517 !capable(CAP_SYS_NICE)) {
1518 rcu_read_unlock(); 1513 rcu_read_unlock();
1519 err = -EPERM; 1514 err = -EPERM;
1520 goto out; 1515 goto out;
diff --git a/net/netfilter/nf_conntrack_extend.c b/net/netfilter/nf_conntrack_extend.c
index 1a9545965c0d..531ca55f1af6 100644
--- a/net/netfilter/nf_conntrack_extend.c
+++ b/net/netfilter/nf_conntrack_extend.c
@@ -53,7 +53,11 @@ nf_ct_ext_create(struct nf_ct_ext **ext, enum nf_ct_ext_id id,
53 53
54 rcu_read_lock(); 54 rcu_read_lock();
55 t = rcu_dereference(nf_ct_ext_types[id]); 55 t = rcu_dereference(nf_ct_ext_types[id]);
56 BUG_ON(t == NULL); 56 if (!t) {
57 rcu_read_unlock();
58 return NULL;
59 }
60
57 off = ALIGN(sizeof(struct nf_ct_ext), t->align); 61 off = ALIGN(sizeof(struct nf_ct_ext), t->align);
58 len = off + t->len + var_alloc_len; 62 len = off + t->len + var_alloc_len;
59 alloc_size = t->alloc_size + var_alloc_len; 63 alloc_size = t->alloc_size + var_alloc_len;
@@ -88,7 +92,10 @@ void *__nf_ct_ext_add_length(struct nf_conn *ct, enum nf_ct_ext_id id,
88 92
89 rcu_read_lock(); 93 rcu_read_lock();
90 t = rcu_dereference(nf_ct_ext_types[id]); 94 t = rcu_dereference(nf_ct_ext_types[id]);
91 BUG_ON(t == NULL); 95 if (!t) {
96 rcu_read_unlock();
97 return NULL;
98 }
92 99
93 newoff = ALIGN(old->len, t->align); 100 newoff = ALIGN(old->len, t->align);
94 newlen = newoff + t->len + var_alloc_len; 101 newlen = newoff + t->len + var_alloc_len;
@@ -186,6 +193,6 @@ void nf_ct_extend_unregister(struct nf_ct_ext_type *type)
186 RCU_INIT_POINTER(nf_ct_ext_types[type->id], NULL); 193 RCU_INIT_POINTER(nf_ct_ext_types[type->id], NULL);
187 update_alloc_size(type); 194 update_alloc_size(type);
188 mutex_unlock(&nf_ct_ext_type_mutex); 195 mutex_unlock(&nf_ct_ext_type_mutex);
189 rcu_barrier(); /* Wait for completion of call_rcu()'s */ 196 synchronize_rcu();
190} 197}
191EXPORT_SYMBOL_GPL(nf_ct_extend_unregister); 198EXPORT_SYMBOL_GPL(nf_ct_extend_unregister);
diff --git a/sound/core/seq/seq_clientmgr.c b/sound/core/seq/seq_clientmgr.c
index c67f9c212dd1..e326c1d80416 100644
--- a/sound/core/seq/seq_clientmgr.c
+++ b/sound/core/seq/seq_clientmgr.c
@@ -1530,19 +1530,14 @@ static int snd_seq_ioctl_create_queue(struct snd_seq_client *client,
1530 void __user *arg) 1530 void __user *arg)
1531{ 1531{
1532 struct snd_seq_queue_info info; 1532 struct snd_seq_queue_info info;
1533 int result;
1534 struct snd_seq_queue *q; 1533 struct snd_seq_queue *q;
1535 1534
1536 if (copy_from_user(&info, arg, sizeof(info))) 1535 if (copy_from_user(&info, arg, sizeof(info)))
1537 return -EFAULT; 1536 return -EFAULT;
1538 1537
1539 result = snd_seq_queue_alloc(client->number, info.locked, info.flags); 1538 q = snd_seq_queue_alloc(client->number, info.locked, info.flags);
1540 if (result < 0) 1539 if (IS_ERR(q))
1541 return result; 1540 return PTR_ERR(q);
1542
1543 q = queueptr(result);
1544 if (q == NULL)
1545 return -EINVAL;
1546 1541
1547 info.queue = q->queue; 1542 info.queue = q->queue;
1548 info.locked = q->locked; 1543 info.locked = q->locked;
@@ -1552,7 +1547,7 @@ static int snd_seq_ioctl_create_queue(struct snd_seq_client *client,
1552 if (! info.name[0]) 1547 if (! info.name[0])
1553 snprintf(info.name, sizeof(info.name), "Queue-%d", q->queue); 1548 snprintf(info.name, sizeof(info.name), "Queue-%d", q->queue);
1554 strlcpy(q->name, info.name, sizeof(q->name)); 1549 strlcpy(q->name, info.name, sizeof(q->name));
1555 queuefree(q); 1550 snd_use_lock_free(&q->use_lock);
1556 1551
1557 if (copy_to_user(arg, &info, sizeof(info))) 1552 if (copy_to_user(arg, &info, sizeof(info)))
1558 return -EFAULT; 1553 return -EFAULT;
diff --git a/sound/core/seq/seq_queue.c b/sound/core/seq/seq_queue.c
index 450c5187eecb..79e0c5604ef8 100644
--- a/sound/core/seq/seq_queue.c
+++ b/sound/core/seq/seq_queue.c
@@ -184,22 +184,26 @@ void __exit snd_seq_queues_delete(void)
184static void queue_use(struct snd_seq_queue *queue, int client, int use); 184static void queue_use(struct snd_seq_queue *queue, int client, int use);
185 185
186/* allocate a new queue - 186/* allocate a new queue -
187 * return queue index value or negative value for error 187 * return pointer to new queue or ERR_PTR(-errno) for error
188 * The new queue's use_lock is set to 1. It is the caller's responsibility to
189 * call snd_use_lock_free(&q->use_lock).
188 */ 190 */
189int snd_seq_queue_alloc(int client, int locked, unsigned int info_flags) 191struct snd_seq_queue *snd_seq_queue_alloc(int client, int locked, unsigned int info_flags)
190{ 192{
191 struct snd_seq_queue *q; 193 struct snd_seq_queue *q;
192 194
193 q = queue_new(client, locked); 195 q = queue_new(client, locked);
194 if (q == NULL) 196 if (q == NULL)
195 return -ENOMEM; 197 return ERR_PTR(-ENOMEM);
196 q->info_flags = info_flags; 198 q->info_flags = info_flags;
197 queue_use(q, client, 1); 199 queue_use(q, client, 1);
200 snd_use_lock_use(&q->use_lock);
198 if (queue_list_add(q) < 0) { 201 if (queue_list_add(q) < 0) {
202 snd_use_lock_free(&q->use_lock);
199 queue_delete(q); 203 queue_delete(q);
200 return -ENOMEM; 204 return ERR_PTR(-ENOMEM);
201 } 205 }
202 return q->queue; 206 return q;
203} 207}
204 208
205/* delete a queue - queue must be owned by the client */ 209/* delete a queue - queue must be owned by the client */
diff --git a/sound/core/seq/seq_queue.h b/sound/core/seq/seq_queue.h
index 30c8111477f6..719093489a2c 100644
--- a/sound/core/seq/seq_queue.h
+++ b/sound/core/seq/seq_queue.h
@@ -71,7 +71,7 @@ void snd_seq_queues_delete(void);
71 71
72 72
73/* create new queue (constructor) */ 73/* create new queue (constructor) */
74int snd_seq_queue_alloc(int client, int locked, unsigned int flags); 74struct snd_seq_queue *snd_seq_queue_alloc(int client, int locked, unsigned int flags);
75 75
76/* delete queue (destructor) */ 76/* delete queue (destructor) */
77int snd_seq_queue_delete(int client, int queueid); 77int snd_seq_queue_delete(int client, int queueid);
diff --git a/sound/usb/mixer.c b/sound/usb/mixer.c
index 499b03c8281d..696de5ac69be 100644
--- a/sound/usb/mixer.c
+++ b/sound/usb/mixer.c
@@ -541,6 +541,8 @@ int snd_usb_mixer_vol_tlv(struct snd_kcontrol *kcontrol, int op_flag,
541 541
542 if (size < sizeof(scale)) 542 if (size < sizeof(scale))
543 return -ENOMEM; 543 return -ENOMEM;
544 if (cval->min_mute)
545 scale[0] = SNDRV_CTL_TLVT_DB_MINMAX_MUTE;
544 scale[2] = cval->dBmin; 546 scale[2] = cval->dBmin;
545 scale[3] = cval->dBmax; 547 scale[3] = cval->dBmax;
546 if (copy_to_user(_tlv, scale, sizeof(scale))) 548 if (copy_to_user(_tlv, scale, sizeof(scale)))
diff --git a/sound/usb/mixer.h b/sound/usb/mixer.h
index 3417ef347e40..2b4b067646ab 100644
--- a/sound/usb/mixer.h
+++ b/sound/usb/mixer.h
@@ -64,6 +64,7 @@ struct usb_mixer_elem_info {
64 int cached; 64 int cached;
65 int cache_val[MAX_CHANNELS]; 65 int cache_val[MAX_CHANNELS];
66 u8 initialized; 66 u8 initialized;
67 u8 min_mute;
67 void *private_data; 68 void *private_data;
68}; 69};
69 70
diff --git a/sound/usb/mixer_quirks.c b/sound/usb/mixer_quirks.c
index 04991b009132..5d2fc5f58bfe 100644
--- a/sound/usb/mixer_quirks.c
+++ b/sound/usb/mixer_quirks.c
@@ -1873,6 +1873,12 @@ void snd_usb_mixer_fu_apply_quirk(struct usb_mixer_interface *mixer,
1873 if (unitid == 7 && cval->control == UAC_FU_VOLUME) 1873 if (unitid == 7 && cval->control == UAC_FU_VOLUME)
1874 snd_dragonfly_quirk_db_scale(mixer, cval, kctl); 1874 snd_dragonfly_quirk_db_scale(mixer, cval, kctl);
1875 break; 1875 break;
1876 /* lowest playback value is muted on C-Media devices */
1877 case USB_ID(0x0d8c, 0x000c):
1878 case USB_ID(0x0d8c, 0x0014):
1879 if (strstr(kctl->id.name, "Playback"))
1880 cval->min_mute = 1;
1881 break;
1876 } 1882 }
1877} 1883}
1878 1884
diff --git a/sound/usb/quirks.c b/sound/usb/quirks.c
index 29f38e2b4ca9..1cc20d138dae 100644
--- a/sound/usb/quirks.c
+++ b/sound/usb/quirks.c
@@ -1143,6 +1143,7 @@ bool snd_usb_get_sample_rate_quirk(struct snd_usb_audio *chip)
1143 case USB_ID(0x0556, 0x0014): /* Phoenix Audio TMX320VC */ 1143 case USB_ID(0x0556, 0x0014): /* Phoenix Audio TMX320VC */
1144 case USB_ID(0x05A3, 0x9420): /* ELP HD USB Camera */ 1144 case USB_ID(0x05A3, 0x9420): /* ELP HD USB Camera */
1145 case USB_ID(0x074D, 0x3553): /* Outlaw RR2150 (Micronas UAC3553B) */ 1145 case USB_ID(0x074D, 0x3553): /* Outlaw RR2150 (Micronas UAC3553B) */
1146 case USB_ID(0x1395, 0x740a): /* Sennheiser DECT */
1146 case USB_ID(0x1901, 0x0191): /* GE B850V3 CP2114 audio interface */ 1147 case USB_ID(0x1901, 0x0191): /* GE B850V3 CP2114 audio interface */
1147 case USB_ID(0x1de7, 0x0013): /* Phoenix Audio MT202exe */ 1148 case USB_ID(0x1de7, 0x0013): /* Phoenix Audio MT202exe */
1148 case USB_ID(0x1de7, 0x0014): /* Phoenix Audio TMX320 */ 1149 case USB_ID(0x1de7, 0x0014): /* Phoenix Audio TMX320 */