diff options
author | Rafael J. Wysocki | 2017-07-25 16:58:50 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2017-08-16 15:40:29 -0500 |
commit | dc978e9b65ab4c3b87ccefc52c454f29693ae135 (patch) | |
tree | b9d95568d24ec613bb3c168bf57e2f0ce74db346 | |
parent | 8b278516e5e36fd330ce8b88371e755decd19d3b (diff) | |
download | kernel-omap-dc978e9b65ab4c3b87ccefc52c454f29693ae135.tar.gz kernel-omap-dc978e9b65ab4c3b87ccefc52c454f29693ae135.tar.xz kernel-omap-dc978e9b65ab4c3b87ccefc52c454f29693ae135.zip |
USB: hcd: Mark secondary HCD as dead if the primary one died
commit cd5a6a4fdaba150089af2afc220eae0fef74878a upstream.
Make usb_hc_died() clear the HCD_FLAG_RH_RUNNING flag for the shared
HCD and set HCD_FLAG_DEAD for it, in analogy with what is done for
the primary one.
Among other thigs, this prevents check_root_hub_suspended() from
returning -EBUSY for dead HCDs which helps to work around system
suspend issues in some situations.
This actually fixes occasional suspend failures on one of my test
machines.
Suggested-by: Alan Stern <stern@rowland.harvard.edu>
Signed-off-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com>
Acked-by: Alan Stern <stern@rowland.harvard.edu>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/usb/core/hcd.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/drivers/usb/core/hcd.c b/drivers/usb/core/hcd.c index b403596818db..12c123762b76 100644 --- a/drivers/usb/core/hcd.c +++ b/drivers/usb/core/hcd.c | |||
@@ -2448,6 +2448,8 @@ void usb_hc_died (struct usb_hcd *hcd) | |||
2448 | } | 2448 | } |
2449 | if (usb_hcd_is_primary_hcd(hcd) && hcd->shared_hcd) { | 2449 | if (usb_hcd_is_primary_hcd(hcd) && hcd->shared_hcd) { |
2450 | hcd = hcd->shared_hcd; | 2450 | hcd = hcd->shared_hcd; |
2451 | clear_bit(HCD_FLAG_RH_RUNNING, &hcd->flags); | ||
2452 | set_bit(HCD_FLAG_DEAD, &hcd->flags); | ||
2451 | if (hcd->rh_registered) { | 2453 | if (hcd->rh_registered) { |
2452 | clear_bit(HCD_FLAG_POLL_RH, &hcd->flags); | 2454 | clear_bit(HCD_FLAG_POLL_RH, &hcd->flags); |
2453 | 2455 | ||