diff options
author | Takashi Iwai | 2018-02-19 10:16:01 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2018-02-22 08:44:59 -0600 |
commit | 5ff8af891df048c57462cabc42bb03a55a42196e (patch) | |
tree | f2d8a3147ac289cea17cffdc3410d23392cfdf64 | |
parent | 7f5cb8e97b42ced7d7c99161825010764aed1946 (diff) | |
download | kernel-omap-5ff8af891df048c57462cabc42bb03a55a42196e.tar.gz kernel-omap-5ff8af891df048c57462cabc42bb03a55a42196e.tar.xz kernel-omap-5ff8af891df048c57462cabc42bb03a55a42196e.zip |
ALSA: seq: Fix regression by incorrect ioctl_mutex usages
This is the revised backport of the upstream commit
b3defb791b26ea0683a93a4f49c77ec45ec96f10
We had another backport (e.g. 623e5c8ae32b in 4.4.115), but it applies
the new mutex also to the code paths that are invoked via faked
kernel-to-kernel ioctls. As reported recently, this leads to a
deadlock at suspend (or other scenarios triggering the kernel
sequencer client).
This patch addresses the issue by taking the mutex only in the code
paths invoked by user-space, just like the original fix patch does.
Reported-and-tested-by: Andres Bertens <abertensu@yahoo.com>
Signed-off-by: Takashi Iwai <tiwai@suse.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | sound/core/seq/seq_clientmgr.c | 15 |
1 files changed, 7 insertions, 8 deletions
diff --git a/sound/core/seq/seq_clientmgr.c b/sound/core/seq/seq_clientmgr.c index 7bb9fe7a2c8e..dacc62fe5a58 100644 --- a/sound/core/seq/seq_clientmgr.c +++ b/sound/core/seq/seq_clientmgr.c | |||
@@ -2196,7 +2196,6 @@ static int snd_seq_do_ioctl(struct snd_seq_client *client, unsigned int cmd, | |||
2196 | void __user *arg) | 2196 | void __user *arg) |
2197 | { | 2197 | { |
2198 | struct seq_ioctl_table *p; | 2198 | struct seq_ioctl_table *p; |
2199 | int ret; | ||
2200 | 2199 | ||
2201 | switch (cmd) { | 2200 | switch (cmd) { |
2202 | case SNDRV_SEQ_IOCTL_PVERSION: | 2201 | case SNDRV_SEQ_IOCTL_PVERSION: |
@@ -2210,12 +2209,8 @@ static int snd_seq_do_ioctl(struct snd_seq_client *client, unsigned int cmd, | |||
2210 | if (! arg) | 2209 | if (! arg) |
2211 | return -EFAULT; | 2210 | return -EFAULT; |
2212 | for (p = ioctl_tables; p->cmd; p++) { | 2211 | for (p = ioctl_tables; p->cmd; p++) { |
2213 | if (p->cmd == cmd) { | 2212 | if (p->cmd == cmd) |
2214 | mutex_lock(&client->ioctl_mutex); | 2213 | return p->func(client, arg); |
2215 | ret = p->func(client, arg); | ||
2216 | mutex_unlock(&client->ioctl_mutex); | ||
2217 | return ret; | ||
2218 | } | ||
2219 | } | 2214 | } |
2220 | pr_debug("ALSA: seq unknown ioctl() 0x%x (type='%c', number=0x%02x)\n", | 2215 | pr_debug("ALSA: seq unknown ioctl() 0x%x (type='%c', number=0x%02x)\n", |
2221 | cmd, _IOC_TYPE(cmd), _IOC_NR(cmd)); | 2216 | cmd, _IOC_TYPE(cmd), _IOC_NR(cmd)); |
@@ -2226,11 +2221,15 @@ static int snd_seq_do_ioctl(struct snd_seq_client *client, unsigned int cmd, | |||
2226 | static long snd_seq_ioctl(struct file *file, unsigned int cmd, unsigned long arg) | 2221 | static long snd_seq_ioctl(struct file *file, unsigned int cmd, unsigned long arg) |
2227 | { | 2222 | { |
2228 | struct snd_seq_client *client = file->private_data; | 2223 | struct snd_seq_client *client = file->private_data; |
2224 | long ret; | ||
2229 | 2225 | ||
2230 | if (snd_BUG_ON(!client)) | 2226 | if (snd_BUG_ON(!client)) |
2231 | return -ENXIO; | 2227 | return -ENXIO; |
2232 | 2228 | ||
2233 | return snd_seq_do_ioctl(client, cmd, (void __user *) arg); | 2229 | mutex_lock(&client->ioctl_mutex); |
2230 | ret = snd_seq_do_ioctl(client, cmd, (void __user *) arg); | ||
2231 | mutex_unlock(&client->ioctl_mutex); | ||
2232 | return ret; | ||
2234 | } | 2233 | } |
2235 | 2234 | ||
2236 | #ifdef CONFIG_COMPAT | 2235 | #ifdef CONFIG_COMPAT |