diff options
author | Lassi Ylikojola | 2018-02-09 08:51:36 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2018-02-22 08:45:01 -0600 |
commit | 5e5d1372ba7cfa0cf040a4e038e689f6f16e6470 (patch) | |
tree | 6f71460fbfca5cb1697a52be4221c810e631b619 | |
parent | d84b8a33526b29d7e39ae2f6e8ce0e7d520fa5cd (diff) | |
download | kernel-omap-5e5d1372ba7cfa0cf040a4e038e689f6f16e6470.tar.gz kernel-omap-5e5d1372ba7cfa0cf040a4e038e689f6f16e6470.tar.xz kernel-omap-5e5d1372ba7cfa0cf040a4e038e689f6f16e6470.zip |
ALSA: usb-audio: add implicit fb quirk for Behringer UFX1204
commit 5e35dc0338d85ccebacf3f77eca1e5dea73155e8 upstream.
Add quirk to ensure a sync endpoint is properly configured.
This patch is a fix for same symptoms on Behringer UFX1204 as patch
from Albertto Aquirre on Dec 8 2016 for Axe-Fx II.
Signed-off-by: Lassi Ylikojola <lassi.ylikojola@gmail.com>
Cc: <stable@vger.kernel.org>
Signed-off-by: Takashi Iwai <tiwai@suse.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | sound/usb/pcm.c | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/sound/usb/pcm.c b/sound/usb/pcm.c index 48afae053c56..8e8db4ddf365 100644 --- a/sound/usb/pcm.c +++ b/sound/usb/pcm.c | |||
@@ -348,6 +348,15 @@ static int set_sync_ep_implicit_fb_quirk(struct snd_usb_substream *subs, | |||
348 | 348 | ||
349 | alts = &iface->altsetting[1]; | 349 | alts = &iface->altsetting[1]; |
350 | goto add_sync_ep; | 350 | goto add_sync_ep; |
351 | case USB_ID(0x1397, 0x0002): | ||
352 | ep = 0x81; | ||
353 | iface = usb_ifnum_to_if(dev, 1); | ||
354 | |||
355 | if (!iface || iface->num_altsetting == 0) | ||
356 | return -EINVAL; | ||
357 | |||
358 | alts = &iface->altsetting[1]; | ||
359 | goto add_sync_ep; | ||
351 | } | 360 | } |
352 | if (attr == USB_ENDPOINT_SYNC_ASYNC && | 361 | if (attr == USB_ENDPOINT_SYNC_ASYNC && |
353 | altsd->bInterfaceClass == USB_CLASS_VENDOR_SPEC && | 362 | altsd->bInterfaceClass == USB_CLASS_VENDOR_SPEC && |