diff options
author | Keerthy | 2017-10-24 23:27:06 -0500 |
---|---|---|
committer | Jean-Jacques Hiblot | 2018-03-02 02:46:23 -0600 |
commit | 88530b8d5c2989bec3c281e70a64e3fd838cfeb1 (patch) | |
tree | 92ef13e527fd710e1365dcbbc1f61c29c0656bd7 | |
parent | 19284f8ce3b746b16912bbfbea1126ea5760aeb3 (diff) | |
download | kernel-omap-88530b8d5c2989bec3c281e70a64e3fd838cfeb1.tar.gz kernel-omap-88530b8d5c2989bec3c281e70a64e3fd838cfeb1.tar.xz kernel-omap-88530b8d5c2989bec3c281e70a64e3fd838cfeb1.zip |
ARM: DTS: DRA76-EVM: Set powerhold property for tps65917
commit ab5e431a4d2469a55135d843852beadea4f12b1b ti-linux-4.9.y
Set powerhold property for tps65917. Powerhold has higher
priority than DEV_ON Bit. So during power off we need to
explicitly over ride the Powerhold to turn off the regulators.
Signed-off-by: Keerthy <j-keerthy@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra76-evm.dts | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/dra76-evm.dts b/arch/arm/boot/dts/dra76-evm.dts index 461894b0bb4d..24582a7b0acb 100644 --- a/arch/arm/boot/dts/dra76-evm.dts +++ b/arch/arm/boot/dts/dra76-evm.dts | |||
@@ -143,6 +143,7 @@ | |||
143 | compatible = "ti,tps65917"; | 143 | compatible = "ti,tps65917"; |
144 | reg = <0x58>; | 144 | reg = <0x58>; |
145 | ti,system-power-controller; | 145 | ti,system-power-controller; |
146 | ti,palmas-override-powerhold; | ||
146 | interrupt-controller; | 147 | interrupt-controller; |
147 | #interrupt-cells = <2>; | 148 | #interrupt-cells = <2>; |
148 | 149 | ||