diff options
author | Bjorn Andersson | 2017-11-05 23:27:41 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2018-02-22 08:44:58 -0600 |
commit | 8bb3fe364f8a77a2cc231e5861fc6b0322651df0 (patch) | |
tree | 09d609e9ac2e77ee7f03f3b6cbd4e1c54f51d6f8 | |
parent | 5b6e767562c12257b47cf702d74788085d3fbe42 (diff) | |
download | kernel-omap-8bb3fe364f8a77a2cc231e5861fc6b0322651df0.tar.gz kernel-omap-8bb3fe364f8a77a2cc231e5861fc6b0322651df0.tar.xz kernel-omap-8bb3fe364f8a77a2cc231e5861fc6b0322651df0.zip |
PM / devfreq: Propagate error from devfreq_add_device()
commit d1bf2d30728f310f72296b54f0651ecdb09cbb12 upstream.
Propagate the error of devfreq_add_device() in devm_devfreq_add_device()
rather than statically returning ENOMEM. This makes it slightly faster
to pinpoint the cause of a returned error.
Fixes: 8cd84092d35e ("PM / devfreq: Add resource-managed function for devfreq device")
Cc: stable@vger.kernel.org
Acked-by: Chanwoo Choi <cw00.choi@samsung.com>
Signed-off-by: Bjorn Andersson <bjorn.andersson@linaro.org>
Signed-off-by: MyungJoo Ham <myungjoo.ham@samsung.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/devfreq/devfreq.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/devfreq/devfreq.c b/drivers/devfreq/devfreq.c index ca848cc6a8fd..4f6fc1cfd7da 100644 --- a/drivers/devfreq/devfreq.c +++ b/drivers/devfreq/devfreq.c | |||
@@ -583,7 +583,7 @@ struct devfreq *devm_devfreq_add_device(struct device *dev, | |||
583 | devfreq = devfreq_add_device(dev, profile, governor_name, data); | 583 | devfreq = devfreq_add_device(dev, profile, governor_name, data); |
584 | if (IS_ERR(devfreq)) { | 584 | if (IS_ERR(devfreq)) { |
585 | devres_free(ptr); | 585 | devres_free(ptr); |
586 | return ERR_PTR(-ENOMEM); | 586 | return devfreq; |
587 | } | 587 | } |
588 | 588 | ||
589 | *ptr = devfreq; | 589 | *ptr = devfreq; |