aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorViresh Kumar2018-01-10 23:58:51 -0600
committerGreg Kroah-Hartman2018-02-22 08:44:59 -0600
commitf8bc000816ef91783a9fba8507da1e998b198d3c (patch)
tree8496f161ad165fcae1e3fbb0429a01a0b81d8c03
parent660728b71a630c59ef17c72ace669bbdd666244f (diff)
downloadkernel-omap-f8bc000816ef91783a9fba8507da1e998b198d3c.tar.gz
kernel-omap-f8bc000816ef91783a9fba8507da1e998b198d3c.tar.xz
kernel-omap-f8bc000816ef91783a9fba8507da1e998b198d3c.zip
arm: spear600: Add missing interrupt-parent of rtc
commit 6ffb5b4f248fe53e0361b8cbc2a523b432566442 upstream. The interrupt-parent of rtc was missing, add it. Fixes: 8113ba917dfa ("ARM: SPEAr: DT: Update device nodes") Cc: stable@vger.kernel.org # v3.8+ Reported-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Viresh Kumar <viresh.kumar@linaro.org> Signed-off-by: Olof Johansson <olof@lixom.net> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r--arch/arm/boot/dts/spear600.dtsi1
1 files changed, 1 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/spear600.dtsi b/arch/arm/boot/dts/spear600.dtsi
index 9f60a7b6a42b..bd379034993c 100644
--- a/arch/arm/boot/dts/spear600.dtsi
+++ b/arch/arm/boot/dts/spear600.dtsi
@@ -194,6 +194,7 @@
194 rtc@fc900000 { 194 rtc@fc900000 {
195 compatible = "st,spear600-rtc"; 195 compatible = "st,spear600-rtc";
196 reg = <0xfc900000 0x1000>; 196 reg = <0xfc900000 0x1000>;
197 interrupt-parent = <&vic0>;
197 interrupts = <10>; 198 interrupts = <10>;
198 status = "disabled"; 199 status = "disabled";
199 }; 200 };