diff options
author | Buddy Liong | 2018-04-04 08:46:31 -0500 |
---|---|---|
committer | Buddy Liong | 2018-04-09 14:48:03 -0500 |
commit | 4c5548ab621fb34ec758d233a759f7c417632bcc (patch) | |
tree | 4388f10f4277d2527bc8f124646fa61ef9694834 | |
parent | d87dde17d45026c29a9c7ce7aaa031d88310afcc (diff) | |
download | kernel-omap-rvc-5.0.tar.gz kernel-omap-rvc-5.0.tar.xz kernel-omap-rvc-5.0.zip |
RVC J6plus with TFP410 dts configurationrvc-5.06AO.1.0-rvc
Signed-off-by: Buddy Liong <a0270631@ti.com>
-rw-r--r-- | arch/arm/boot/dts/Makefile | 3 | ||||
-rw-r--r-- | arch/arm/boot/dts/dra76-evm-tfp410-robust-rvc.dts | 190 |
2 files changed, 192 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/Makefile b/arch/arm/boot/dts/Makefile index cb8ca2a14281..1e2cb03c9f13 100644 --- a/arch/arm/boot/dts/Makefile +++ b/arch/arm/boot/dts/Makefile | |||
@@ -533,7 +533,8 @@ dtb-$(CONFIG_SOC_DRA7XX) += \ | |||
533 | dra71-evm-late-attach.dtb \ | 533 | dra71-evm-late-attach.dtb \ |
534 | dra76-evm-late-attach.dtb \ | 534 | dra76-evm-late-attach.dtb \ |
535 | dra76-evm-tfp410.dtb \ | 535 | dra76-evm-tfp410.dtb \ |
536 | dra76-evm-robust-rvc.dtb | 536 | dra76-evm-robust-rvc.dtb \ |
537 | dra76-evm-tfp410-robust-rvc.dtb | ||
537 | dtb-$(CONFIG_ARCH_ORION5X) += \ | 538 | dtb-$(CONFIG_ARCH_ORION5X) += \ |
538 | orion5x-lacie-d2-network.dtb \ | 539 | orion5x-lacie-d2-network.dtb \ |
539 | orion5x-lacie-ethernet-disk-mini-v2.dtb \ | 540 | orion5x-lacie-ethernet-disk-mini-v2.dtb \ |
diff --git a/arch/arm/boot/dts/dra76-evm-tfp410-robust-rvc.dts b/arch/arm/boot/dts/dra76-evm-tfp410-robust-rvc.dts new file mode 100644 index 000000000000..161bae063aaa --- /dev/null +++ b/arch/arm/boot/dts/dra76-evm-tfp410-robust-rvc.dts | |||
@@ -0,0 +1,190 @@ | |||
1 | /* | ||
2 | * Copyright (C) 2016 Texas Instruments Incorporated - http://www.ti.com/ | ||
3 | * | ||
4 | * This program is free software; you can redistribute it and/or modify | ||
5 | * it under the terms of the GNU General Public License version 2 as | ||
6 | * published by the Free Software Foundation. | ||
7 | */ | ||
8 | |||
9 | #include "dra76-evm-tfp410.dts" | ||
10 | |||
11 | #define IPU2_LATE_ATTACH | ||
12 | #define DSP1_LATE_ATTACH | ||
13 | |||
14 | #include "dra7x-late.dtsi" | ||
15 | |||
16 | /* | ||
17 | * Reserving memory used by Vision SDK configured at | ||
18 | * \vision_sdk\apps\build\tda2xx\mem_segment_definition_linux.xs | ||
19 | * Address 0x84000000 - 0x93C03000 is used; reserving 0x10000000 (256MB) for NDK_MEM and | ||
20 | * SR1_FRAME_BUFFER_MEM covering 0x84000000 - 0x94000000 | ||
21 | * Address 0xA0000000 - 0xA0530000 of size 0x530000 for SR0, REMOTE_LOG_MEM, | ||
22 | * LINK_STATS_MEM, SYSTEM_IPC_SHM_MEM, HDVPSS_DESC_MEM, | ||
23 | * TRACE_BUF, EXC_DATA, and PM_DATA | ||
24 | */ | ||
25 | &reserved_mem{ | ||
26 | rvc_pool1: rvc1@0x84000000 { | ||
27 | reg = <0x0 0x84000000 0x0 0x10000000>; | ||
28 | status = "okay"; | ||
29 | }; | ||
30 | |||
31 | rvc_pool2: rvc2@0xA0000000 { | ||
32 | reg = <0x0 0xA0000000 0x0 0x530000>; | ||
33 | status = "okay"; | ||
34 | }; | ||
35 | }; | ||
36 | |||
37 | |||
38 | &ipu2_cma_pool { | ||
39 | reg = <0x0 0x99000000 0x0 0x5000000>; | ||
40 | }; | ||
41 | |||
42 | &mbox_ipu2_ipc3x { | ||
43 | ti,no-reset-on-init; | ||
44 | ti,no-idle-on-init; | ||
45 | }; | ||
46 | |||
47 | &dsp1_cma_pool { | ||
48 | reg = <0x0 0xa1000000 0x0 0x02000000>; | ||
49 | }; | ||
50 | |||
51 | &mbox_dsp1_ipc3x { | ||
52 | ti,no-reset-on-init; | ||
53 | ti,no-idle-on-init; | ||
54 | }; | ||
55 | |||
56 | /* Due to address and size changes on ipu2 and dsp1 */ | ||
57 | &ipu1_cma_pool { | ||
58 | reg = <0x0 0x9e000000 0x0 0x02000000>; | ||
59 | }; | ||
60 | |||
61 | &dsp2_cma_pool { | ||
62 | reg = <0x0 0xa3000000 0x0 0x02000000>; | ||
63 | }; | ||
64 | |||
65 | /* IPC uses mailbox5 and 6 for communication between A15 and remote cores */ | ||
66 | &mailbox5 { | ||
67 | ti,no-reset-on-init; | ||
68 | ti,no-idle-on-init; | ||
69 | }; | ||
70 | |||
71 | &mailbox6 { | ||
72 | ti,no-reset-on-init; | ||
73 | ti,no-idle-on-init; | ||
74 | }; | ||
75 | |||
76 | /* IPC uses mailbox7 and 8 for communication between remote cores */ | ||
77 | &mailbox7 { | ||
78 | ti,no-reset-on-init; | ||
79 | ti,no-idle-on-init; | ||
80 | }; | ||
81 | |||
82 | &mailbox8 { | ||
83 | ti,no-reset-on-init; | ||
84 | ti,no-idle-on-init; | ||
85 | }; | ||
86 | |||
87 | /* Vision is using VIP1 */ | ||
88 | &vip1 { | ||
89 | status = "disabled"; | ||
90 | ti,no-reset-on-init; | ||
91 | ti,no-idle-on-init; | ||
92 | }; | ||
93 | |||
94 | /* Vision is using VIN1A */ | ||
95 | &vin1a { | ||
96 | status = "disabled"; | ||
97 | }; | ||
98 | |||
99 | /* Vision is using VPE */ | ||
100 | &vpe{ | ||
101 | status = "disabled"; | ||
102 | ti,no-reset-on-init; | ||
103 | ti,no-idle-on-init; | ||
104 | }; | ||
105 | |||
106 | &pcf_hdmi { | ||
107 | lines-initial-states = <0xffe3>; | ||
108 | }; | ||
109 | |||
110 | &ov_10633 { | ||
111 | status = "disabled"; | ||
112 | }; | ||
113 | |||
114 | &dispc{ | ||
115 | ti,no-reset-on-init; | ||
116 | ti,no-idle-on-init; | ||
117 | }; | ||
118 | |||
119 | &dss { | ||
120 | ti,no-reset-on-init; | ||
121 | ti,no-idle-on-init; | ||
122 | is_shared=<1>; | ||
123 | }; | ||
124 | |||
125 | /* IPU2 OS tick */ | ||
126 | &timer3{ | ||
127 | ti,late-attach; | ||
128 | ti,no-reset-on-init; | ||
129 | ti,no-idle-on-init; | ||
130 | }; | ||
131 | |||
132 | /* IPU2 Watchdog */ | ||
133 | &timer4{ | ||
134 | ti,late-attach; | ||
135 | ti,no-reset-on-init; | ||
136 | ti,no-idle-on-init; | ||
137 | }; | ||
138 | |||
139 | /* Vision uses timer5 and timer6 for DSP1 */ | ||
140 | &timer5{ | ||
141 | ti,late-attach; | ||
142 | ti,no-reset-on-init; | ||
143 | ti,no-idle-on-init; | ||
144 | }; | ||
145 | |||
146 | /* Vision uses timer5 and timer6 for DSP1 */ | ||
147 | &timer6{ | ||
148 | ti,late-attach; | ||
149 | ti,no-reset-on-init; | ||
150 | ti,no-idle-on-init; | ||
151 | }; | ||
152 | |||
153 | /* IPU2 Watchdog */ | ||
154 | &timer9{ | ||
155 | ti,late-attach; | ||
156 | ti,no-reset-on-init; | ||
157 | ti,no-idle-on-init; | ||
158 | }; | ||
159 | |||
160 | /* DSP1 Watchdog */ | ||
161 | &timer10{ | ||
162 | ti,late-attach; | ||
163 | ti,no-reset-on-init; | ||
164 | ti,no-idle-on-init; | ||
165 | }; | ||
166 | |||
167 | /* Vision uses IPU1/IPU2 OS tick */ | ||
168 | &timer11{ | ||
169 | ti,late-attach; | ||
170 | ti,no-reset-on-init; | ||
171 | ti,no-idle-on-init; | ||
172 | }; | ||
173 | |||
174 | /* Vision uses TVP5158 for capture */ | ||
175 | &tvp_5158 { | ||
176 | status = "disabled"; | ||
177 | }; | ||
178 | |||
179 | /* TFP410 is using GPIO3 to enable the adapter */ | ||
180 | &gpio3 { | ||
181 | ti,no-reset-on-init; | ||
182 | ti,no-idle-on-init; | ||
183 | }; | ||
184 | |||
185 | /* TFP410 adapter is connected to HDMI */ | ||
186 | &hdmi { | ||
187 | ti,no-reset-on-init; | ||
188 | ti,no-idle-on-init; | ||
189 | shared-display-on; | ||
190 | }; | ||