diff options
author | Chuck Lever | 2016-11-29 09:53:13 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2017-01-26 01:24:43 -0600 |
commit | d34b6684e60f25ae1e5c189b00f42ed65c5cdbc0 (patch) | |
tree | 891d5f8c612fc8e7928d757842c5b202494a69f2 | |
parent | 8ade1c2b453019997e9cd367790366a4366491e8 (diff) | |
download | kernel-omap-d34b6684e60f25ae1e5c189b00f42ed65c5cdbc0.tar.gz kernel-omap-d34b6684e60f25ae1e5c189b00f42ed65c5cdbc0.tar.xz kernel-omap-d34b6684e60f25ae1e5c189b00f42ed65c5cdbc0.zip |
xprtrdma: Squelch "max send, max recv" messages at connect time
commit 6d6bf72de914059b304f7b99530a7856e5c846aa upstream.
Clean up: This message was intended to be a dprintk, as it is on the
server-side.
Fixes: 87cfb9a0c85c ('xprtrdma: Client-side support for ...')
Signed-off-by: Chuck Lever <chuck.lever@oracle.com>
Signed-off-by: Anna Schumaker <Anna.Schumaker@Netapp.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | net/sunrpc/xprtrdma/verbs.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/net/sunrpc/xprtrdma/verbs.c b/net/sunrpc/xprtrdma/verbs.c index 451f5f27d8af..8da7f6a4dfc3 100644 --- a/net/sunrpc/xprtrdma/verbs.c +++ b/net/sunrpc/xprtrdma/verbs.c | |||
@@ -223,8 +223,8 @@ rpcrdma_update_connect_private(struct rpcrdma_xprt *r_xprt, | |||
223 | cdata->inline_rsize = rsize; | 223 | cdata->inline_rsize = rsize; |
224 | if (wsize < cdata->inline_wsize) | 224 | if (wsize < cdata->inline_wsize) |
225 | cdata->inline_wsize = wsize; | 225 | cdata->inline_wsize = wsize; |
226 | pr_info("rpcrdma: max send %u, max recv %u\n", | 226 | dprintk("RPC: %s: max send %u, max recv %u\n", |
227 | cdata->inline_wsize, cdata->inline_rsize); | 227 | __func__, cdata->inline_wsize, cdata->inline_rsize); |
228 | rpcrdma_set_max_header_sizes(r_xprt); | 228 | rpcrdma_set_max_header_sizes(r_xprt); |
229 | } | 229 | } |
230 | 230 | ||