diff options
author | Alex Deucher | 2013-04-04 13:59:35 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:54:04 -0500 |
commit | 01f2c8f8ece71325f2ea56b6397e0ed590fb505b (patch) | |
tree | 52a70630d8bf21f69458dc8ab6addaabd916f461 | |
parent | 3e7e32bed1ceb3f3055c075bfdede9ec07125b33 (diff) | |
download | kernel-omap-01f2c8f8ece71325f2ea56b6397e0ed590fb505b.tar.gz kernel-omap-01f2c8f8ece71325f2ea56b6397e0ed590fb505b.tar.xz kernel-omap-01f2c8f8ece71325f2ea56b6397e0ed590fb505b.zip |
drm/radeon: fix typo in rv515_mc_resume()
commit 367cbe2fec9b57b72605e2ac4cfd4f2fa823a256 upstream.
Doesn't affect anything as the same address gets written
in both cases.
Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/gpu/drm/radeon/rv515.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/gpu/drm/radeon/rv515.c b/drivers/gpu/drm/radeon/rv515.c index 435ed3551364..5e1ba16c7a77 100644 --- a/drivers/gpu/drm/radeon/rv515.c +++ b/drivers/gpu/drm/radeon/rv515.c | |||
@@ -348,7 +348,7 @@ void rv515_mc_resume(struct radeon_device *rdev, struct rv515_mc_save *save) | |||
348 | /* update crtc base addresses */ | 348 | /* update crtc base addresses */ |
349 | for (i = 0; i < rdev->num_crtc; i++) { | 349 | for (i = 0; i < rdev->num_crtc; i++) { |
350 | if (rdev->family >= CHIP_RV770) { | 350 | if (rdev->family >= CHIP_RV770) { |
351 | if (i == 1) { | 351 | if (i == 0) { |
352 | WREG32(R700_D1GRPH_PRIMARY_SURFACE_ADDRESS_HIGH, | 352 | WREG32(R700_D1GRPH_PRIMARY_SURFACE_ADDRESS_HIGH, |
353 | upper_32_bits(rdev->mc.vram_start)); | 353 | upper_32_bits(rdev->mc.vram_start)); |
354 | WREG32(R700_D1GRPH_SECONDARY_SURFACE_ADDRESS_HIGH, | 354 | WREG32(R700_D1GRPH_SECONDARY_SURFACE_ADDRESS_HIGH, |