aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTushar Behera2012-11-21 22:43:04 -0600
committerWim Van Sebroeck2012-12-19 15:25:07 -0600
commit0360dffedd7bad92f174b2ce5e69e960451d2b59 (patch)
tree413b8a3c5d96867ed288b7040bca5e8f600fd3bb
parent2bc3f62f9627f136bb52b4cfa43060ef04656d2f (diff)
downloadkernel-omap-0360dffedd7bad92f174b2ce5e69e960451d2b59.tar.gz
kernel-omap-0360dffedd7bad92f174b2ce5e69e960451d2b59.tar.xz
kernel-omap-0360dffedd7bad92f174b2ce5e69e960451d2b59.zip
watchdog: da9052: Fix invalid free of devm_ allocated data
It is not required to free devm_ allocated data. Since kref_put needs a valid release function, da9052_wdt_release_resources() is not deleted. Fixes following warning. drivers/watchdog/da9052_wdt.c:59:1-6: WARNING: invalid free of devm_ allocated data Signed-off-by: Tushar Behera <tushar.behera@linaro.org> Signed-off-by: Wim Van Sebroeck <wim@iguana.be>
-rw-r--r--drivers/watchdog/da9052_wdt.c4
1 files changed, 0 insertions, 4 deletions
diff --git a/drivers/watchdog/da9052_wdt.c b/drivers/watchdog/da9052_wdt.c
index 8be70d8f2680..367445009c64 100644
--- a/drivers/watchdog/da9052_wdt.c
+++ b/drivers/watchdog/da9052_wdt.c
@@ -53,10 +53,6 @@ static const struct {
53 53
54static void da9052_wdt_release_resources(struct kref *r) 54static void da9052_wdt_release_resources(struct kref *r)
55{ 55{
56 struct da9052_wdt_data *driver_data =
57 container_of(r, struct da9052_wdt_data, kref);
58
59 kfree(driver_data);
60} 56}
61 57
62static int da9052_wdt_set_timeout(struct watchdog_device *wdt_dev, 58static int da9052_wdt_set_timeout(struct watchdog_device *wdt_dev,