diff options
author | Paulo Zanoni | 2013-04-08 13:48:07 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:54:02 -0500 |
commit | 12622510457a776e4871e314c99ca1e279f8c399 (patch) | |
tree | 66b3744b4d6c90a56e290374a418141283cc6254 | |
parent | cbb83bb7bea7effffbd4097b3b355780e07f273d (diff) | |
download | kernel-omap-12622510457a776e4871e314c99ca1e279f8c399.tar.gz kernel-omap-12622510457a776e4871e314c99ca1e279f8c399.tar.xz kernel-omap-12622510457a776e4871e314c99ca1e279f8c399.zip |
drm/i915: set CPT FDI RX polarity bits based on VBT
commit 3f704fa2778d3fe45e6529825a5c7a8bcbc686f4 upstream.
Check the VBT to see if the machine has inverted FDI RX polarity on
CPT. Based on this bit, set the appropriate bit on the TRANS_CHICKEN2
registers.
This should fix some machines that were showing black screens on all
outputs.
Bugzilla: https://bugs.freedesktop.org/show_bug.cgi?id=60029
Signed-off-by: Paulo Zanoni <paulo.r.zanoni@intel.com>
Reviewed-by: Imre Deak <imre.deak@intel.com>
Signed-off-by: Daniel Vetter <daniel.vetter@ffwll.ch>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/gpu/drm/i915/i915_drv.h | 1 | ||||
-rw-r--r-- | drivers/gpu/drm/i915/i915_reg.h | 2 | ||||
-rw-r--r-- | drivers/gpu/drm/i915/intel_bios.c | 6 | ||||
-rw-r--r-- | drivers/gpu/drm/i915/intel_bios.h | 4 | ||||
-rw-r--r-- | drivers/gpu/drm/i915/intel_pm.c | 9 |
5 files changed, 16 insertions, 6 deletions
diff --git a/drivers/gpu/drm/i915/i915_drv.h b/drivers/gpu/drm/i915/i915_drv.h index 7c3c179a784f..e78419f1f419 100644 --- a/drivers/gpu/drm/i915/i915_drv.h +++ b/drivers/gpu/drm/i915/i915_drv.h | |||
@@ -711,6 +711,7 @@ typedef struct drm_i915_private { | |||
711 | unsigned int int_crt_support:1; | 711 | unsigned int int_crt_support:1; |
712 | unsigned int lvds_use_ssc:1; | 712 | unsigned int lvds_use_ssc:1; |
713 | unsigned int display_clock_mode:1; | 713 | unsigned int display_clock_mode:1; |
714 | unsigned int fdi_rx_polarity_inverted:1; | ||
714 | int lvds_ssc_freq; | 715 | int lvds_ssc_freq; |
715 | unsigned int bios_lvds_val; /* initial [PCH_]LVDS reg val in VBIOS */ | 716 | unsigned int bios_lvds_val; /* initial [PCH_]LVDS reg val in VBIOS */ |
716 | unsigned int lvds_val; /* used for checking LVDS channel mode */ | 717 | unsigned int lvds_val; /* used for checking LVDS channel mode */ |
diff --git a/drivers/gpu/drm/i915/i915_reg.h b/drivers/gpu/drm/i915/i915_reg.h index 2bfd05a5da27..ce70f0ac1c73 100644 --- a/drivers/gpu/drm/i915/i915_reg.h +++ b/drivers/gpu/drm/i915/i915_reg.h | |||
@@ -3839,7 +3839,7 @@ | |||
3839 | #define _TRANSB_CHICKEN2 0xf1064 | 3839 | #define _TRANSB_CHICKEN2 0xf1064 |
3840 | #define TRANS_CHICKEN2(pipe) _PIPE(pipe, _TRANSA_CHICKEN2, _TRANSB_CHICKEN2) | 3840 | #define TRANS_CHICKEN2(pipe) _PIPE(pipe, _TRANSA_CHICKEN2, _TRANSB_CHICKEN2) |
3841 | #define TRANS_CHICKEN2_TIMING_OVERRIDE (1<<31) | 3841 | #define TRANS_CHICKEN2_TIMING_OVERRIDE (1<<31) |
3842 | 3842 | #define TRANS_CHICKEN2_FDI_POLARITY_REVERSED (1<<29) | |
3843 | 3843 | ||
3844 | #define SOUTH_CHICKEN1 0xc2000 | 3844 | #define SOUTH_CHICKEN1 0xc2000 |
3845 | #define FDIA_PHASE_SYNC_SHIFT_OVR 19 | 3845 | #define FDIA_PHASE_SYNC_SHIFT_OVR 19 |
diff --git a/drivers/gpu/drm/i915/intel_bios.c b/drivers/gpu/drm/i915/intel_bios.c index 55ffba1f5818..bd833918c492 100644 --- a/drivers/gpu/drm/i915/intel_bios.c +++ b/drivers/gpu/drm/i915/intel_bios.c | |||
@@ -351,12 +351,14 @@ parse_general_features(struct drm_i915_private *dev_priv, | |||
351 | dev_priv->lvds_ssc_freq = | 351 | dev_priv->lvds_ssc_freq = |
352 | intel_bios_ssc_frequency(dev, general->ssc_freq); | 352 | intel_bios_ssc_frequency(dev, general->ssc_freq); |
353 | dev_priv->display_clock_mode = general->display_clock_mode; | 353 | dev_priv->display_clock_mode = general->display_clock_mode; |
354 | DRM_DEBUG_KMS("BDB_GENERAL_FEATURES int_tv_support %d int_crt_support %d lvds_use_ssc %d lvds_ssc_freq %d display_clock_mode %d\n", | 354 | dev_priv->fdi_rx_polarity_inverted = general->fdi_rx_polarity_inverted; |
355 | DRM_DEBUG_KMS("BDB_GENERAL_FEATURES int_tv_support %d int_crt_support %d lvds_use_ssc %d lvds_ssc_freq %d display_clock_mode %d fdi_rx_polarity_inverted %d\n", | ||
355 | dev_priv->int_tv_support, | 356 | dev_priv->int_tv_support, |
356 | dev_priv->int_crt_support, | 357 | dev_priv->int_crt_support, |
357 | dev_priv->lvds_use_ssc, | 358 | dev_priv->lvds_use_ssc, |
358 | dev_priv->lvds_ssc_freq, | 359 | dev_priv->lvds_ssc_freq, |
359 | dev_priv->display_clock_mode); | 360 | dev_priv->display_clock_mode, |
361 | dev_priv->fdi_rx_polarity_inverted); | ||
360 | } | 362 | } |
361 | } | 363 | } |
362 | 364 | ||
diff --git a/drivers/gpu/drm/i915/intel_bios.h b/drivers/gpu/drm/i915/intel_bios.h index 36e57f934373..e088d6f0956a 100644 --- a/drivers/gpu/drm/i915/intel_bios.h +++ b/drivers/gpu/drm/i915/intel_bios.h | |||
@@ -127,7 +127,9 @@ struct bdb_general_features { | |||
127 | /* bits 3 */ | 127 | /* bits 3 */ |
128 | u8 disable_smooth_vision:1; | 128 | u8 disable_smooth_vision:1; |
129 | u8 single_dvi:1; | 129 | u8 single_dvi:1; |
130 | u8 rsvd9:6; /* finish byte */ | 130 | u8 rsvd9:1; |
131 | u8 fdi_rx_polarity_inverted:1; | ||
132 | u8 rsvd10:4; /* finish byte */ | ||
131 | 133 | ||
132 | /* bits 4 */ | 134 | /* bits 4 */ |
133 | u8 legacy_monitor_detect; | 135 | u8 legacy_monitor_detect; |
diff --git a/drivers/gpu/drm/i915/intel_pm.c b/drivers/gpu/drm/i915/intel_pm.c index dde0dedfc9c4..253bcf3bcc02 100644 --- a/drivers/gpu/drm/i915/intel_pm.c +++ b/drivers/gpu/drm/i915/intel_pm.c | |||
@@ -3560,6 +3560,7 @@ static void cpt_init_clock_gating(struct drm_device *dev) | |||
3560 | { | 3560 | { |
3561 | struct drm_i915_private *dev_priv = dev->dev_private; | 3561 | struct drm_i915_private *dev_priv = dev->dev_private; |
3562 | int pipe; | 3562 | int pipe; |
3563 | uint32_t val; | ||
3563 | 3564 | ||
3564 | /* | 3565 | /* |
3565 | * On Ibex Peak and Cougar Point, we need to disable clock | 3566 | * On Ibex Peak and Cougar Point, we need to disable clock |
@@ -3572,8 +3573,12 @@ static void cpt_init_clock_gating(struct drm_device *dev) | |||
3572 | /* The below fixes the weird display corruption, a few pixels shifted | 3573 | /* The below fixes the weird display corruption, a few pixels shifted |
3573 | * downward, on (only) LVDS of some HP laptops with IVY. | 3574 | * downward, on (only) LVDS of some HP laptops with IVY. |
3574 | */ | 3575 | */ |
3575 | for_each_pipe(pipe) | 3576 | for_each_pipe(pipe) { |
3576 | I915_WRITE(TRANS_CHICKEN2(pipe), TRANS_CHICKEN2_TIMING_OVERRIDE); | 3577 | val = TRANS_CHICKEN2_TIMING_OVERRIDE; |
3578 | if (dev_priv->fdi_rx_polarity_inverted) | ||
3579 | val |= TRANS_CHICKEN2_FDI_POLARITY_REVERSED; | ||
3580 | I915_WRITE(TRANS_CHICKEN2(pipe), val); | ||
3581 | } | ||
3577 | /* WADP0ClockGatingDisable */ | 3582 | /* WADP0ClockGatingDisable */ |
3578 | for_each_pipe(pipe) { | 3583 | for_each_pipe(pipe) { |
3579 | I915_WRITE(TRANS_CHICKEN1(pipe), | 3584 | I915_WRITE(TRANS_CHICKEN1(pipe), |