diff options
author | David Howells | 2012-11-13 11:14:38 -0600 |
---|---|---|
committer | Arnaldo Carvalho de Melo | 2012-11-14 13:53:30 -0600 |
commit | 1668fc6505bd0796e34ee7f65eee69e81daaabe9 (patch) | |
tree | e6a75ab457b46f3d92830bf95630752f8091561b | |
parent | 9db48cd5ccd0d127e991c15509a0241a18043e91 (diff) | |
download | kernel-omap-1668fc6505bd0796e34ee7f65eee69e81daaabe9.tar.gz kernel-omap-1668fc6505bd0796e34ee7f65eee69e81daaabe9.tar.xz kernel-omap-1668fc6505bd0796e34ee7f65eee69e81daaabe9.zip |
tools: Pass the target in descend
Fixing:
[acme@sandy linux]$ cd tools
[acme@sandy tools]$ make clean
DESCEND power/cpupower
CC lib/cpufreq.o
CC lib/sysfs.o
LD libcpupower.so.0.0.0
CC utils/helpers/amd.o
utils/helpers/amd.c:7:21: error: pci/pci.h: No such file or directory
In file included from utils/helpers/amd.c:9:
./utils/helpers/helpers.h:137: warning: ‘struct pci_access’ declared inside parameter list
./utils/helpers/helpers.h:137: warning: its scope is only this definition or declaration, which is probably not what you want
./utils/helpers/helpers.h:139: warning: ‘struct pci_access’ declared inside parameter list
utils/helpers/amd.c: In function ‘amd_pci_get_num_boost_states’:
utils/helpers/amd.c:120: warning: passing argument 1 of ‘pci_slot_func_init’ from incompatible pointer type
./utils/helpers/helpers.h:138: note: expected ‘struct pci_access **’ but argument is of type ‘struct pci_access **’
utils/helpers/amd.c:125: warning: implicit declaration of function ‘pci_read_byte’
utils/helpers/amd.c:132: warning: implicit declaration of function ‘pci_cleanup’
make[1]: *** [utils/helpers/amd.o] Error 1
make: *** [cpupower_clean] Error 2
[acme@sandy tools]$
Reported-by: Arnaldo Carvalho de Melo <acme@ghostprotocols.net>
Signed-off-by: David Howells <dhowells@redhat.com>
Cc: Borislav Petkov <bp@amd64.org>
Cc: Ingo Molnar <mingo@kernel.org>
Cc: Linus Torvalds <torvalds@linux-foundation.org>
Cc: Namhyung Kim <namhyung@gmail.com>
Cc: Paul Mackerras <paulus@samba.org>
Cc: Thomas Gleixner <tglx@linutronix.de>
Link: http://lkml.kernel.org/n/tip-tviyimq6x6nm77sj5lt4t19f@git.kernel.org
Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
-rw-r--r-- | tools/scripts/Makefile.include | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/tools/scripts/Makefile.include b/tools/scripts/Makefile.include index 87467b17e05c..2964b96aa55f 100644 --- a/tools/scripts/Makefile.include +++ b/tools/scripts/Makefile.include | |||
@@ -51,7 +51,7 @@ endif | |||
51 | # | 51 | # |
52 | descend = \ | 52 | descend = \ |
53 | +mkdir -p $(OUTPUT)$(1) && \ | 53 | +mkdir -p $(OUTPUT)$(1) && \ |
54 | $(MAKE) $(COMMAND_O) subdir=$(if $(subdir),$(subdir)/$(1),$(1)) $(PRINT_DIR) -C $(1) | 54 | $(MAKE) $(COMMAND_O) subdir=$(if $(subdir),$(subdir)/$(1),$(1)) $(PRINT_DIR) -C $(1) $(2) |
55 | 55 | ||
56 | QUIET_SUBDIR0 = +$(MAKE) $(COMMAND_O) -C # space to separate -C and subdir | 56 | QUIET_SUBDIR0 = +$(MAKE) $(COMMAND_O) -C # space to separate -C and subdir |
57 | QUIET_SUBDIR1 = | 57 | QUIET_SUBDIR1 = |
@@ -72,6 +72,6 @@ ifndef V | |||
72 | descend = \ | 72 | descend = \ |
73 | @echo ' ' DESCEND $(1); \ | 73 | @echo ' ' DESCEND $(1); \ |
74 | mkdir -p $(OUTPUT)$(1) && \ | 74 | mkdir -p $(OUTPUT)$(1) && \ |
75 | $(MAKE) $(COMMAND_O) subdir=$(if $(subdir),$(subdir)/$(1),$(1)) $(PRINT_DIR) -C $(1) | 75 | $(MAKE) $(COMMAND_O) subdir=$(if $(subdir),$(subdir)/$(1),$(1)) $(PRINT_DIR) -C $(1) $(2) |
76 | endif | 76 | endif |
77 | endif | 77 | endif |