aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMichael S. Tsirkin2011-12-04 07:05:55 -0600
committerMichael S. Tsirkin2011-12-04 08:00:19 -0600
commit193a667fba76b3df482cbf865228e26ee246e889 (patch)
treecfb4af170dd20728517f30f907d66b56bdbfba94
parent34f1bdee1910f7efe3c32e1a891dba4fd21cb3b6 (diff)
downloadkernel-omap-193a667fba76b3df482cbf865228e26ee246e889.tar.gz
kernel-omap-193a667fba76b3df482cbf865228e26ee246e889.tar.xz
kernel-omap-193a667fba76b3df482cbf865228e26ee246e889.zip
alpha: drop pci_iomap/pci_iounmap from pci-noop.c
Jenkins disables PCI so asm-generic provides inline stubs for these, we don't need offline stubs as well. Signed-off-by: Michael S. Tsirkin <mst@redhat.com>
-rw-r--r--arch/alpha/kernel/pci-noop.c12
1 files changed, 0 insertions, 12 deletions
diff --git a/arch/alpha/kernel/pci-noop.c b/arch/alpha/kernel/pci-noop.c
index 246100ef07c2..04eea4894ef3 100644
--- a/arch/alpha/kernel/pci-noop.c
+++ b/arch/alpha/kernel/pci-noop.c
@@ -185,15 +185,3 @@ struct dma_map_ops alpha_noop_ops = {
185 185
186struct dma_map_ops *dma_ops = &alpha_noop_ops; 186struct dma_map_ops *dma_ops = &alpha_noop_ops;
187EXPORT_SYMBOL(dma_ops); 187EXPORT_SYMBOL(dma_ops);
188
189void __iomem *pci_iomap(struct pci_dev *dev, int bar, unsigned long maxlen)
190{
191 return NULL;
192}
193
194void pci_iounmap(struct pci_dev *dev, void __iomem * addr)
195{
196}
197
198EXPORT_SYMBOL(pci_iomap);
199EXPORT_SYMBOL(pci_iounmap);