diff options
author | Allan Stephens | 2012-04-26 16:41:35 -0500 |
---|---|---|
committer | Paul Gortmaker | 2012-04-26 17:15:45 -0500 |
commit | 2d98abb9fe132898d17b56fb4765687aff82c093 (patch) | |
tree | 7240312409684efad08e556d90411ac290fb8a23 | |
parent | eb3865a99dc38396a403ef82f99f4c51dd34f0bf (diff) | |
download | kernel-omap-2d98abb9fe132898d17b56fb4765687aff82c093.tar.gz kernel-omap-2d98abb9fe132898d17b56fb4765687aff82c093.tar.xz kernel-omap-2d98abb9fe132898d17b56fb4765687aff82c093.zip |
tipc: Optimize initialization of network topology service
Initialization now occurs in the calling thread of control,
rather than being deferred to the TIPC tasklet. With the
current codebase, the deferral is no longer necessary.
Signed-off-by: Allan Stephens <allan.stephens@windriver.com>
Signed-off-by: Paul Gortmaker <paul.gortmaker@windriver.com>
-rw-r--r-- | net/tipc/core.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/net/tipc/core.c b/net/tipc/core.c index c8a4f00468a5..ba089407b2f7 100644 --- a/net/tipc/core.c +++ b/net/tipc/core.c | |||
@@ -150,7 +150,7 @@ static int tipc_core_start(void) | |||
150 | if (!res) | 150 | if (!res) |
151 | res = tipc_nametbl_init(); | 151 | res = tipc_nametbl_init(); |
152 | if (!res) | 152 | if (!res) |
153 | res = tipc_k_signal((Handler)tipc_subscr_start, 0); | 153 | res = tipc_subscr_start(); |
154 | if (!res) | 154 | if (!res) |
155 | res = tipc_cfg_init(); | 155 | res = tipc_cfg_init(); |
156 | if (!res) | 156 | if (!res) |