diff options
author | Anisse Astier | 2013-04-24 10:36:01 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:53:59 -0500 |
commit | 30edf8c3596c5ec66b13c980196794c41e6ad020 (patch) | |
tree | e7019ae613bb605ecc3bb1531dca726570a6233a | |
parent | 47d9848811228290f12d4bf04882215cfccbf9f1 (diff) | |
download | kernel-omap-30edf8c3596c5ec66b13c980196794c41e6ad020.tar.gz kernel-omap-30edf8c3596c5ec66b13c980196794c41e6ad020.tar.xz kernel-omap-30edf8c3596c5ec66b13c980196794c41e6ad020.zip |
drm/gma500: fix backlight hotkeys behaviour on netbooks
commit e127dc28cc3057575da0216cde85687153ca180f upstream.
Backlight hotkeys weren't working before on certain cedartrail laptops.
The source of this problem is that the hotkeys' ASLE opregion interrupts
were simply ignored. Driver seemed to expect the interrupt to be
associated with a pipe, but it wasn't.
Accepting the ASLE interrupt without an associated pipe event flag fixes
the issue, the backlight code is called when needed, making the
brightness keys work properly.
[patrik: This patch affects irq handling on any netbook with opregion support]
Bugzilla: https://bugzilla.redhat.com/show_bug.cgi?id=833597
Reference: http://lists.freedesktop.org/archives/dri-devel/2012-July/025279.html
Signed-off-by: Anisse Astier <anisse@astier.eu>
Signed-off-by: Patrik Jakobsson <patrik.r.jakobsson@gmail.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/gpu/drm/gma500/psb_irq.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/gpu/drm/gma500/psb_irq.c b/drivers/gpu/drm/gma500/psb_irq.c index 8652cdf3f03f..029eccf30137 100644 --- a/drivers/gpu/drm/gma500/psb_irq.c +++ b/drivers/gpu/drm/gma500/psb_irq.c | |||
@@ -211,7 +211,7 @@ irqreturn_t psb_irq_handler(DRM_IRQ_ARGS) | |||
211 | 211 | ||
212 | vdc_stat = PSB_RVDC32(PSB_INT_IDENTITY_R); | 212 | vdc_stat = PSB_RVDC32(PSB_INT_IDENTITY_R); |
213 | 213 | ||
214 | if (vdc_stat & _PSB_PIPE_EVENT_FLAG) | 214 | if (vdc_stat & (_PSB_PIPE_EVENT_FLAG|_PSB_IRQ_ASLE)) |
215 | dsp_int = 1; | 215 | dsp_int = 1; |
216 | 216 | ||
217 | /* FIXME: Handle Medfield | 217 | /* FIXME: Handle Medfield |