diff options
author | Jerry Hoemann | 2013-04-30 16:15:55 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:54:11 -0500 |
commit | 34660a13cda790e62bac8229b15317007cea247a (patch) | |
tree | 2caf0ae3070e778d5709a34bff55916593fbc575 | |
parent | fccd6eb97dab4cf45b2cda8278d5a7582cd40d08 (diff) | |
download | kernel-omap-34660a13cda790e62bac8229b15317007cea247a.tar.gz kernel-omap-34660a13cda790e62bac8229b15317007cea247a.tar.xz kernel-omap-34660a13cda790e62bac8229b15317007cea247a.zip |
x86/mm: account for PGDIR_SIZE alignment
Patch for -stable. Function find_early_table_space removed upstream.
Fixes panic in alloc_low_page due to pgt_buf overflow during
init_memory_mapping.
find_early_table_space sizes pgt_buf based upon the size of the
memory being mapped, but it does not take into account the alignment
of the memory. When the region being mapped spans a 512GB (PGDIR_SIZE)
alignment, a panic from alloc_low_pages occurs.
kernel_physical_mapping_init takes into account PGDIR_SIZE alignment.
This causes an extra call to alloc_low_page to be made. This extra call
isn't accounted for by find_early_table_space and causes a kernel panic.
Change is to take into account PGDIR_SIZE alignment in find_early_table_space.
Signed-off-by: Jerry Hoemann <jerry.hoemann@hp.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | arch/x86/mm/init.c | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/arch/x86/mm/init.c b/arch/x86/mm/init.c index d7aea41563b3..7d7a36d645d3 100644 --- a/arch/x86/mm/init.c +++ b/arch/x86/mm/init.c | |||
@@ -45,11 +45,15 @@ static void __init find_early_table_space(struct map_range *mr, int nr_range) | |||
45 | int i; | 45 | int i; |
46 | unsigned long puds = 0, pmds = 0, ptes = 0, tables; | 46 | unsigned long puds = 0, pmds = 0, ptes = 0, tables; |
47 | unsigned long start = 0, good_end; | 47 | unsigned long start = 0, good_end; |
48 | unsigned long pgd_extra = 0; | ||
48 | phys_addr_t base; | 49 | phys_addr_t base; |
49 | 50 | ||
50 | for (i = 0; i < nr_range; i++) { | 51 | for (i = 0; i < nr_range; i++) { |
51 | unsigned long range, extra; | 52 | unsigned long range, extra; |
52 | 53 | ||
54 | if ((mr[i].end >> PGDIR_SHIFT) - (mr[i].start >> PGDIR_SHIFT)) | ||
55 | pgd_extra++; | ||
56 | |||
53 | range = mr[i].end - mr[i].start; | 57 | range = mr[i].end - mr[i].start; |
54 | puds += (range + PUD_SIZE - 1) >> PUD_SHIFT; | 58 | puds += (range + PUD_SIZE - 1) >> PUD_SHIFT; |
55 | 59 | ||
@@ -74,6 +78,7 @@ static void __init find_early_table_space(struct map_range *mr, int nr_range) | |||
74 | tables = roundup(puds * sizeof(pud_t), PAGE_SIZE); | 78 | tables = roundup(puds * sizeof(pud_t), PAGE_SIZE); |
75 | tables += roundup(pmds * sizeof(pmd_t), PAGE_SIZE); | 79 | tables += roundup(pmds * sizeof(pmd_t), PAGE_SIZE); |
76 | tables += roundup(ptes * sizeof(pte_t), PAGE_SIZE); | 80 | tables += roundup(ptes * sizeof(pte_t), PAGE_SIZE); |
81 | tables += (pgd_extra * PAGE_SIZE); | ||
77 | 82 | ||
78 | #ifdef CONFIG_X86_32 | 83 | #ifdef CONFIG_X86_32 |
79 | /* for fixmap */ | 84 | /* for fixmap */ |