diff options
author | Dave Airlie | 2013-05-01 23:52:01 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:53:59 -0500 |
commit | 47d9848811228290f12d4bf04882215cfccbf9f1 (patch) | |
tree | 6d402699e5e323e9b6d97bde97043bdc14c6d56f | |
parent | 52af8300d2a3478a621791f122bd9c4e3eb5840a (diff) | |
download | kernel-omap-47d9848811228290f12d4bf04882215cfccbf9f1.tar.gz kernel-omap-47d9848811228290f12d4bf04882215cfccbf9f1.tar.xz kernel-omap-47d9848811228290f12d4bf04882215cfccbf9f1.zip |
drm/mgag200: deal with bo reserve fail in dirty update path
commit 641719599528d806e00de8ae8c8453361266a312 upstream.
On F19 testing, it was noticed we get a lot of errors in dmesg
about being unable to reserve the buffer when plymouth starts,
this is due to the buffer being in the process of migrating,
so it makes sense we can't reserve it.
In order to deal with it, this adds delayed updates for the dirty
updates, when the bo is unreservable, in the normal console case
this shouldn't ever happen, its just when plymouth or X is
pushing the console bo to system memory.
Signed-off-by: Dave Airlie <airlied@redhat.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/gpu/drm/mgag200/mgag200_drv.h | 2 | ||||
-rw-r--r-- | drivers/gpu/drm/mgag200/mgag200_fb.c | 43 | ||||
-rw-r--r-- | drivers/gpu/drm/mgag200/mgag200_ttm.c | 4 |
3 files changed, 44 insertions, 5 deletions
diff --git a/drivers/gpu/drm/mgag200/mgag200_drv.h b/drivers/gpu/drm/mgag200/mgag200_drv.h index 5ea5033eae0a..a657709aefd6 100644 --- a/drivers/gpu/drm/mgag200/mgag200_drv.h +++ b/drivers/gpu/drm/mgag200/mgag200_drv.h | |||
@@ -116,6 +116,8 @@ struct mga_fbdev { | |||
116 | void *sysram; | 116 | void *sysram; |
117 | int size; | 117 | int size; |
118 | struct ttm_bo_kmap_obj mapping; | 118 | struct ttm_bo_kmap_obj mapping; |
119 | int x1, y1, x2, y2; /* dirty rect */ | ||
120 | spinlock_t dirty_lock; | ||
119 | }; | 121 | }; |
120 | 122 | ||
121 | struct mga_crtc { | 123 | struct mga_crtc { |
diff --git a/drivers/gpu/drm/mgag200/mgag200_fb.c b/drivers/gpu/drm/mgag200/mgag200_fb.c index 2f486481d79a..41eefc4473bf 100644 --- a/drivers/gpu/drm/mgag200/mgag200_fb.c +++ b/drivers/gpu/drm/mgag200/mgag200_fb.c | |||
@@ -28,16 +28,52 @@ static void mga_dirty_update(struct mga_fbdev *mfbdev, | |||
28 | int bpp = (mfbdev->mfb.base.bits_per_pixel + 7)/8; | 28 | int bpp = (mfbdev->mfb.base.bits_per_pixel + 7)/8; |
29 | int ret; | 29 | int ret; |
30 | bool unmap = false; | 30 | bool unmap = false; |
31 | bool store_for_later = false; | ||
32 | int x2, y2; | ||
33 | unsigned long flags; | ||
31 | 34 | ||
32 | obj = mfbdev->mfb.obj; | 35 | obj = mfbdev->mfb.obj; |
33 | bo = gem_to_mga_bo(obj); | 36 | bo = gem_to_mga_bo(obj); |
34 | 37 | ||
38 | /* | ||
39 | * try and reserve the BO, if we fail with busy | ||
40 | * then the BO is being moved and we should | ||
41 | * store up the damage until later. | ||
42 | */ | ||
35 | ret = mgag200_bo_reserve(bo, true); | 43 | ret = mgag200_bo_reserve(bo, true); |
36 | if (ret) { | 44 | if (ret) { |
37 | DRM_ERROR("failed to reserve fb bo\n"); | 45 | if (ret != -EBUSY) |
46 | return; | ||
47 | |||
48 | store_for_later = true; | ||
49 | } | ||
50 | |||
51 | x2 = x + width - 1; | ||
52 | y2 = y + height - 1; | ||
53 | spin_lock_irqsave(&mfbdev->dirty_lock, flags); | ||
54 | |||
55 | if (mfbdev->y1 < y) | ||
56 | y = mfbdev->y1; | ||
57 | if (mfbdev->y2 > y2) | ||
58 | y2 = mfbdev->y2; | ||
59 | if (mfbdev->x1 < x) | ||
60 | x = mfbdev->x1; | ||
61 | if (mfbdev->x2 > x2) | ||
62 | x2 = mfbdev->x2; | ||
63 | |||
64 | if (store_for_later) { | ||
65 | mfbdev->x1 = x; | ||
66 | mfbdev->x2 = x2; | ||
67 | mfbdev->y1 = y; | ||
68 | mfbdev->y2 = y2; | ||
69 | spin_unlock_irqrestore(&mfbdev->dirty_lock, flags); | ||
38 | return; | 70 | return; |
39 | } | 71 | } |
40 | 72 | ||
73 | mfbdev->x1 = mfbdev->y1 = INT_MAX; | ||
74 | mfbdev->x2 = mfbdev->y2 = 0; | ||
75 | spin_unlock_irqrestore(&mfbdev->dirty_lock, flags); | ||
76 | |||
41 | if (!bo->kmap.virtual) { | 77 | if (!bo->kmap.virtual) { |
42 | ret = ttm_bo_kmap(&bo->bo, 0, bo->bo.num_pages, &bo->kmap); | 78 | ret = ttm_bo_kmap(&bo->bo, 0, bo->bo.num_pages, &bo->kmap); |
43 | if (ret) { | 79 | if (ret) { |
@@ -47,10 +83,10 @@ static void mga_dirty_update(struct mga_fbdev *mfbdev, | |||
47 | } | 83 | } |
48 | unmap = true; | 84 | unmap = true; |
49 | } | 85 | } |
50 | for (i = y; i < y + height; i++) { | 86 | for (i = y; i <= y2; i++) { |
51 | /* assume equal stride for now */ | 87 | /* assume equal stride for now */ |
52 | src_offset = dst_offset = i * mfbdev->mfb.base.pitches[0] + (x * bpp); | 88 | src_offset = dst_offset = i * mfbdev->mfb.base.pitches[0] + (x * bpp); |
53 | memcpy_toio(bo->kmap.virtual + src_offset, mfbdev->sysram + src_offset, width * bpp); | 89 | memcpy_toio(bo->kmap.virtual + src_offset, mfbdev->sysram + src_offset, (x2 - x + 1) * bpp); |
54 | 90 | ||
55 | } | 91 | } |
56 | if (unmap) | 92 | if (unmap) |
@@ -269,6 +305,7 @@ int mgag200_fbdev_init(struct mga_device *mdev) | |||
269 | 305 | ||
270 | mdev->mfbdev = mfbdev; | 306 | mdev->mfbdev = mfbdev; |
271 | mfbdev->helper.funcs = &mga_fb_helper_funcs; | 307 | mfbdev->helper.funcs = &mga_fb_helper_funcs; |
308 | spin_lock_init(&mfbdev->dirty_lock); | ||
272 | 309 | ||
273 | ret = drm_fb_helper_init(mdev->dev, &mfbdev->helper, | 310 | ret = drm_fb_helper_init(mdev->dev, &mfbdev->helper, |
274 | mdev->num_crtc, MGAG200FB_CONN_LIMIT); | 311 | mdev->num_crtc, MGAG200FB_CONN_LIMIT); |
diff --git a/drivers/gpu/drm/mgag200/mgag200_ttm.c b/drivers/gpu/drm/mgag200/mgag200_ttm.c index 8fc9d9201945..401c9891d3a8 100644 --- a/drivers/gpu/drm/mgag200/mgag200_ttm.c +++ b/drivers/gpu/drm/mgag200/mgag200_ttm.c | |||
@@ -315,8 +315,8 @@ int mgag200_bo_reserve(struct mgag200_bo *bo, bool no_wait) | |||
315 | 315 | ||
316 | ret = ttm_bo_reserve(&bo->bo, true, no_wait, false, 0); | 316 | ret = ttm_bo_reserve(&bo->bo, true, no_wait, false, 0); |
317 | if (ret) { | 317 | if (ret) { |
318 | if (ret != -ERESTARTSYS) | 318 | if (ret != -ERESTARTSYS && ret != -EBUSY) |
319 | DRM_ERROR("reserve failed %p\n", bo); | 319 | DRM_ERROR("reserve failed %p %d\n", bo, ret); |
320 | return ret; | 320 | return ret; |
321 | } | 321 | } |
322 | return 0; | 322 | return 0; |