aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPaul Bolle2013-03-12 04:10:32 -0500
committerGreg Kroah-Hartman2013-03-20 15:10:54 -0500
commit53b90339a62ec1d726130a4ad273d826ebefc04d (patch)
tree1d4dc74a71c9cd55d62d61a79e236e9e33b685c0
parentce05554900c8b8f9c68988c5823428f8730ed445 (diff)
downloadkernel-omap-53b90339a62ec1d726130a4ad273d826ebefc04d.tar.gz
kernel-omap-53b90339a62ec1d726130a4ad273d826ebefc04d.tar.xz
kernel-omap-53b90339a62ec1d726130a4ad273d826ebefc04d.zip
tty: serial: fix typo "SERIAL_S3C2412"
commit c51d41a1dd8f23a06a4ed651ebb9617de7f59368 upstream. The Kconfig symbol SERIAL_S3C2412 got removed in commit da121506eb03ee5daea55404709110b798bd61d9 ("serial: samsung: merge probe() function from all SoC specific extensions"). But it also added a last reference to that symbol. The commit and the tree make clear that CPU_S3C2412 should have been used instead. Signed-off-by: Paul Bolle <pebolle@tiscali.nl> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r--drivers/tty/serial/Kconfig2
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/tty/serial/Kconfig b/drivers/tty/serial/Kconfig
index 944e124c3d43..02e706ec6bfe 100644
--- a/drivers/tty/serial/Kconfig
+++ b/drivers/tty/serial/Kconfig
@@ -209,7 +209,7 @@ config SERIAL_SAMSUNG
209config SERIAL_SAMSUNG_UARTS_4 209config SERIAL_SAMSUNG_UARTS_4
210 bool 210 bool
211 depends on PLAT_SAMSUNG 211 depends on PLAT_SAMSUNG
212 default y if !(CPU_S3C2410 || SERIAL_S3C2412 || CPU_S3C2440 || CPU_S3C2442) 212 default y if !(CPU_S3C2410 || CPU_S3C2412 || CPU_S3C2440 || CPU_S3C2442)
213 help 213 help
214 Internal node for the common case of 4 Samsung compatible UARTs 214 Internal node for the common case of 4 Samsung compatible UARTs
215 215