aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJames Bottomley2013-04-24 09:52:50 -0500
committerGreg Kroah-Hartman2013-05-11 15:53:59 -0500
commit5770e6e6d30ab6776797ff4328c73a6f55870447 (patch)
treec7b7f1090eb17be9869351d89ca8a7c74be15af1
parenta0ca61ff1b18a11e7e7d085aa282a5593fb25126 (diff)
downloadkernel-omap-5770e6e6d30ab6776797ff4328c73a6f55870447.tar.gz
kernel-omap-5770e6e6d30ab6776797ff4328c73a6f55870447.tar.xz
kernel-omap-5770e6e6d30ab6776797ff4328c73a6f55870447.zip
block: fix max discard sectors limit
commit 871dd9286e25330c8a581e5dacfa8b1dfe1dd641 upstream. linux-v3.8-rc1 and later support for plug for blkdev_issue_discard with commit 0cfbcafcae8b7364b5fa96c2b26ccde7a3a296a9 (block: add plug for blkdev_issue_discard ) For example, 1) DISCARD rq-1 with size size 4GB 2) DISCARD rq-2 with size size 1GB If these 2 discard requests get merged, final request size will be 5GB. In this case, request's __data_len field may overflow as it can store max 4GB(unsigned int). This issue was observed while doing mkfs.f2fs on 5GB SD card: https://lkml.org/lkml/2013/4/1/292 Info: sector size = 512 Info: total sectors = 11370496 (in 512bytes) Info: zone aligned segment0 blkaddr: 512 [ 257.789764] blk_update_request: bio idx 0 >= vcnt 0 mkfs process gets stuck in D state and I see the following in the dmesg: [ 257.789733] __end_that: dev mmcblk0: type=1, flags=122c8081 [ 257.789764] sector 4194304, nr/cnr 2981888/4294959104 [ 257.789764] bio df3840c0, biotail df3848c0, buffer (null), len 1526726656 [ 257.789764] blk_update_request: bio idx 0 >= vcnt 0 [ 257.794921] request botched: dev mmcblk0: type=1, flags=122c8081 [ 257.794921] sector 4194304, nr/cnr 2981888/4294959104 [ 257.794921] bio df3840c0, biotail df3848c0, buffer (null), len 1526726656 This patch fixes this issue. Reported-by: Max Filippov <jcmvbkbc@gmail.com> Signed-off-by: James Bottomley <JBottomley@Parallels.com> Signed-off-by: Namjae Jeon <namjae.jeon@samsung.com> Tested-by: Max Filippov <jcmvbkbc@gmail.com> Signed-off-by: Jens Axboe <axboe@kernel.dk> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r--include/linux/blkdev.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/include/linux/blkdev.h b/include/linux/blkdev.h
index f94bc83011ed..1dbdb1a12329 100644
--- a/include/linux/blkdev.h
+++ b/include/linux/blkdev.h
@@ -836,7 +836,7 @@ static inline unsigned int blk_queue_get_max_sectors(struct request_queue *q,
836 unsigned int cmd_flags) 836 unsigned int cmd_flags)
837{ 837{
838 if (unlikely(cmd_flags & REQ_DISCARD)) 838 if (unlikely(cmd_flags & REQ_DISCARD))
839 return q->limits.max_discard_sectors; 839 return min(q->limits.max_discard_sectors, UINT_MAX >> 9);
840 840
841 if (unlikely(cmd_flags & REQ_WRITE_SAME)) 841 if (unlikely(cmd_flags & REQ_WRITE_SAME))
842 return q->limits.max_write_same_sectors; 842 return q->limits.max_write_same_sectors;