diff options
author | H. Peter Anvin | 2013-02-08 11:19:33 -0600 |
---|---|---|
committer | H. Peter Anvin | 2013-02-08 11:26:57 -0600 |
commit | 686966d881bd49bd6349b47c59dfc4bfc7b5e3b6 (patch) | |
tree | b41fab698a65de4291949399bfe63ad11a9113c6 | |
parent | e575a86fdc50d013bf3ad3aa81d9100e8e6cc60d (diff) | |
download | kernel-omap-686966d881bd49bd6349b47c59dfc4bfc7b5e3b6.tar.gz kernel-omap-686966d881bd49bd6349b47c59dfc4bfc7b5e3b6.tar.xz kernel-omap-686966d881bd49bd6349b47c59dfc4bfc7b5e3b6.zip |
x86, doc: Add a bootloader ID for OVMF
OVMF (an implementation of UEFI based on TianoCore used in virtual
environments) now has the ability to boot Linux natively; this is used
for "qemu -kernel" and similar things in a UEFI environment.
Accordingly, assign it a bootloader ID.
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Cc: David Woodhouse <dwmw2@infradead.org>
-rw-r--r-- | Documentation/x86/boot.txt | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/Documentation/x86/boot.txt b/Documentation/x86/boot.txt index e540fd67f767..b443f1de0e5a 100644 --- a/Documentation/x86/boot.txt +++ b/Documentation/x86/boot.txt | |||
@@ -390,6 +390,7 @@ Protocol: 2.00+ | |||
390 | F Special (0xFF = undefined) | 390 | F Special (0xFF = undefined) |
391 | 10 Reserved | 391 | 10 Reserved |
392 | 11 Minimal Linux Bootloader <http://sebastian-plotz.blogspot.de> | 392 | 11 Minimal Linux Bootloader <http://sebastian-plotz.blogspot.de> |
393 | 12 OVMF UEFI virtualization stack | ||
393 | 394 | ||
394 | Please contact <hpa@zytor.com> if you need a bootloader ID | 395 | Please contact <hpa@zytor.com> if you need a bootloader ID |
395 | value assigned. | 396 | value assigned. |