diff options
author | H. Peter Anvin | 2013-01-31 22:23:49 -0600 |
---|---|---|
committer | H. Peter Anvin | 2013-01-31 22:23:49 -0600 |
commit | 972f7c832229781f09f03284cde484ccdb44d3ee (patch) | |
tree | 02c92edb7f257e28a961d3bf3502067078dc603a | |
parent | b5831174f9d3f12a492deda6374ca96f87b694f8 (diff) | |
download | kernel-omap-972f7c832229781f09f03284cde484ccdb44d3ee.tar.gz kernel-omap-972f7c832229781f09f03284cde484ccdb44d3ee.tar.xz kernel-omap-972f7c832229781f09f03284cde484ccdb44d3ee.zip |
x86, doc: Boot protocol 2.12 is in 3.8
The boot protocol 2.12 changes were pulled for 3.8, so update the
documentation accordingly.
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
-rw-r--r-- | Documentation/x86/boot.txt | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/Documentation/x86/boot.txt b/Documentation/x86/boot.txt index 3edb4c2887a1..e540fd67f767 100644 --- a/Documentation/x86/boot.txt +++ b/Documentation/x86/boot.txt | |||
@@ -57,7 +57,7 @@ Protocol 2.10: (Kernel 2.6.31) Added a protocol for relaxed alignment | |||
57 | Protocol 2.11: (Kernel 3.6) Added a field for offset of EFI handover | 57 | Protocol 2.11: (Kernel 3.6) Added a field for offset of EFI handover |
58 | protocol entry point. | 58 | protocol entry point. |
59 | 59 | ||
60 | Protocol 2.12: (Kernel 3.9) Added the xloadflags field and extension fields | 60 | Protocol 2.12: (Kernel 3.8) Added the xloadflags field and extension fields |
61 | to struct boot_params for for loading bzImage and ramdisk | 61 | to struct boot_params for for loading bzImage and ramdisk |
62 | above 4G in 64bit. | 62 | above 4G in 64bit. |
63 | 63 | ||