aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorWang YanQing2013-02-28 21:47:20 -0600
committerGreg Kroah-Hartman2013-03-20 15:10:53 -0500
commit9858f47888317bf404d73715cfe8746df95ab351 (patch)
treef5a6c048030f9a35d4456f57e0230fa663f70a84
parentafe509cd07fb6af0356b7c49a96fc4bb1dbf5210 (diff)
downloadkernel-omap-9858f47888317bf404d73715cfe8746df95ab351.tar.gz
kernel-omap-9858f47888317bf404d73715cfe8746df95ab351.tar.xz
kernel-omap-9858f47888317bf404d73715cfe8746df95ab351.zip
serial: 8250_pci: add support for another kind of NetMos Technology PCI 9835 Multi-I/O Controller
commit 8d2f8cd424ca0b99001f3ff4f5db87c4e525f366 upstream. 01:08.0 Communication controller: NetMos Technology PCI 9835 Multi-I/O Controller (rev 01) Subsystem: Device [1000:0012] Control: I/O+ Mem+ BusMaster- SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx- Status: Cap- 66MHz- UDF- FastB2B+ ParErr- DEVSEL=medium >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx- Interrupt: pin A routed to IRQ 20 Region 0: I/O ports at e050 [size=8] Region 1: I/O ports at e040 [size=8] Region 2: I/O ports at e030 [size=8] Region 3: I/O ports at e020 [size=8] Region 4: I/O ports at e010 [size=8] Region 5: I/O ports at e000 [size=16] Signed-off-by: Wang YanQing <udknight@gmail.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r--drivers/tty/serial/8250/8250_pci.c4
1 files changed, 4 insertions, 0 deletions
diff --git a/drivers/tty/serial/8250/8250_pci.c b/drivers/tty/serial/8250/8250_pci.c
index a27a98e1b066..8fcc40a21322 100644
--- a/drivers/tty/serial/8250/8250_pci.c
+++ b/drivers/tty/serial/8250/8250_pci.c
@@ -4449,6 +4449,10 @@ static struct pci_device_id serial_pci_tbl[] = {
4449 PCI_VENDOR_ID_IBM, 0x0299, 4449 PCI_VENDOR_ID_IBM, 0x0299,
4450 0, 0, pbn_b0_bt_2_115200 }, 4450 0, 0, pbn_b0_bt_2_115200 },
4451 4451
4452 { PCI_VENDOR_ID_NETMOS, PCI_DEVICE_ID_NETMOS_9835,
4453 0x1000, 0x0012,
4454 0, 0, pbn_b0_bt_2_115200 },
4455
4452 { PCI_VENDOR_ID_NETMOS, PCI_DEVICE_ID_NETMOS_9901, 4456 { PCI_VENDOR_ID_NETMOS, PCI_DEVICE_ID_NETMOS_9901,
4453 0xA000, 0x1000, 4457 0xA000, 0x1000,
4454 0, 0, pbn_b0_1_115200 }, 4458 0, 0, pbn_b0_1_115200 },