diff options
author | Jani Nikula | 2013-04-12 07:18:38 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:54:02 -0500 |
commit | 99367f6b937fd2cd0148c933b76ce7b4883d6501 (patch) | |
tree | 14b90a19ffd2c5f3e3b9b65b562928d6d01cbac9 | |
parent | 12622510457a776e4871e314c99ca1e279f8c399 (diff) | |
download | kernel-omap-99367f6b937fd2cd0148c933b76ce7b4883d6501.tar.gz kernel-omap-99367f6b937fd2cd0148c933b76ce7b4883d6501.tar.xz kernel-omap-99367f6b937fd2cd0148c933b76ce7b4883d6501.zip |
drm/i915: ensure single initialization and cleanup of backlight device
commit dc652f90e088798bfa31f496ba994ddadd5d5680 upstream.
Backlight cleanup in the eDP connector destroy callback caused the
backlight device to be removed on some systems that first initialized LVDS
and then attempted to initialize eDP. Prevent multiple backlight
initializations, and ensure backlight cleanup is only done once by moving
it to modeset cleanup.
A small wrinkle is the introduced asymmetry in backlight
setup/cleanup. This could be solved by adding refcounting, but it seems
overkill considering that there should only ever be one backlight device.
Bugzilla: https://bugzilla.kernel.org/show_bug.cgi?id=55701
Signed-off-by: Jani Nikula <jani.nikula@intel.com>
Tested-by: Peter Verthez <peter.verthez@skynet.be>
Signed-off-by: Daniel Vetter <daniel.vetter@ffwll.ch>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/gpu/drm/i915/intel_display.c | 3 | ||||
-rw-r--r-- | drivers/gpu/drm/i915/intel_dp.c | 5 | ||||
-rw-r--r-- | drivers/gpu/drm/i915/intel_lvds.c | 1 | ||||
-rw-r--r-- | drivers/gpu/drm/i915/intel_panel.c | 7 |
4 files changed, 10 insertions, 6 deletions
diff --git a/drivers/gpu/drm/i915/intel_display.c b/drivers/gpu/drm/i915/intel_display.c index d3f834a56ab3..6c9535967166 100644 --- a/drivers/gpu/drm/i915/intel_display.c +++ b/drivers/gpu/drm/i915/intel_display.c | |||
@@ -9388,6 +9388,9 @@ void intel_modeset_cleanup(struct drm_device *dev) | |||
9388 | /* flush any delayed tasks or pending work */ | 9388 | /* flush any delayed tasks or pending work */ |
9389 | flush_scheduled_work(); | 9389 | flush_scheduled_work(); |
9390 | 9390 | ||
9391 | /* destroy backlight, if any, before the connectors */ | ||
9392 | intel_panel_destroy_backlight(dev); | ||
9393 | |||
9391 | drm_mode_config_cleanup(dev); | 9394 | drm_mode_config_cleanup(dev); |
9392 | } | 9395 | } |
9393 | 9396 | ||
diff --git a/drivers/gpu/drm/i915/intel_dp.c b/drivers/gpu/drm/i915/intel_dp.c index 73ce6e903be6..cbe1ec3d07bd 100644 --- a/drivers/gpu/drm/i915/intel_dp.c +++ b/drivers/gpu/drm/i915/intel_dp.c | |||
@@ -2467,17 +2467,14 @@ done: | |||
2467 | static void | 2467 | static void |
2468 | intel_dp_destroy(struct drm_connector *connector) | 2468 | intel_dp_destroy(struct drm_connector *connector) |
2469 | { | 2469 | { |
2470 | struct drm_device *dev = connector->dev; | ||
2471 | struct intel_dp *intel_dp = intel_attached_dp(connector); | 2470 | struct intel_dp *intel_dp = intel_attached_dp(connector); |
2472 | struct intel_connector *intel_connector = to_intel_connector(connector); | 2471 | struct intel_connector *intel_connector = to_intel_connector(connector); |
2473 | 2472 | ||
2474 | if (!IS_ERR_OR_NULL(intel_connector->edid)) | 2473 | if (!IS_ERR_OR_NULL(intel_connector->edid)) |
2475 | kfree(intel_connector->edid); | 2474 | kfree(intel_connector->edid); |
2476 | 2475 | ||
2477 | if (is_edp(intel_dp)) { | 2476 | if (is_edp(intel_dp)) |
2478 | intel_panel_destroy_backlight(dev); | ||
2479 | intel_panel_fini(&intel_connector->panel); | 2477 | intel_panel_fini(&intel_connector->panel); |
2480 | } | ||
2481 | 2478 | ||
2482 | drm_sysfs_connector_remove(connector); | 2479 | drm_sysfs_connector_remove(connector); |
2483 | drm_connector_cleanup(connector); | 2480 | drm_connector_cleanup(connector); |
diff --git a/drivers/gpu/drm/i915/intel_lvds.c b/drivers/gpu/drm/i915/intel_lvds.c index f93078221924..8b383a61a957 100644 --- a/drivers/gpu/drm/i915/intel_lvds.c +++ b/drivers/gpu/drm/i915/intel_lvds.c | |||
@@ -556,7 +556,6 @@ static void intel_lvds_destroy(struct drm_connector *connector) | |||
556 | if (!IS_ERR_OR_NULL(lvds_connector->base.edid)) | 556 | if (!IS_ERR_OR_NULL(lvds_connector->base.edid)) |
557 | kfree(lvds_connector->base.edid); | 557 | kfree(lvds_connector->base.edid); |
558 | 558 | ||
559 | intel_panel_destroy_backlight(connector->dev); | ||
560 | intel_panel_fini(&lvds_connector->base.panel); | 559 | intel_panel_fini(&lvds_connector->base.panel); |
561 | 560 | ||
562 | drm_sysfs_connector_remove(connector); | 561 | drm_sysfs_connector_remove(connector); |
diff --git a/drivers/gpu/drm/i915/intel_panel.c b/drivers/gpu/drm/i915/intel_panel.c index bee8cb6108a7..94d895b665d5 100644 --- a/drivers/gpu/drm/i915/intel_panel.c +++ b/drivers/gpu/drm/i915/intel_panel.c | |||
@@ -422,6 +422,9 @@ int intel_panel_setup_backlight(struct drm_connector *connector) | |||
422 | 422 | ||
423 | intel_panel_init_backlight(dev); | 423 | intel_panel_init_backlight(dev); |
424 | 424 | ||
425 | if (WARN_ON(dev_priv->backlight)) | ||
426 | return -ENODEV; | ||
427 | |||
425 | memset(&props, 0, sizeof(props)); | 428 | memset(&props, 0, sizeof(props)); |
426 | props.type = BACKLIGHT_RAW; | 429 | props.type = BACKLIGHT_RAW; |
427 | props.max_brightness = _intel_panel_get_max_backlight(dev); | 430 | props.max_brightness = _intel_panel_get_max_backlight(dev); |
@@ -447,8 +450,10 @@ int intel_panel_setup_backlight(struct drm_connector *connector) | |||
447 | void intel_panel_destroy_backlight(struct drm_device *dev) | 450 | void intel_panel_destroy_backlight(struct drm_device *dev) |
448 | { | 451 | { |
449 | struct drm_i915_private *dev_priv = dev->dev_private; | 452 | struct drm_i915_private *dev_priv = dev->dev_private; |
450 | if (dev_priv->backlight) | 453 | if (dev_priv->backlight) { |
451 | backlight_device_unregister(dev_priv->backlight); | 454 | backlight_device_unregister(dev_priv->backlight); |
455 | dev_priv->backlight = NULL; | ||
456 | } | ||
452 | } | 457 | } |
453 | #else | 458 | #else |
454 | int intel_panel_setup_backlight(struct drm_connector *connector) | 459 | int intel_panel_setup_backlight(struct drm_connector *connector) |