diff options
author | Alex Deucher | 2013-04-25 13:06:05 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:54:09 -0500 |
commit | 9c9a03e19d6414c7c6f482d8130c7592cbd0ef6a (patch) | |
tree | 0018f5abb15ffac8e473f2d2ae7ce9bc9cffc634 | |
parent | d2444704cc6b3135247ee3533e6e04c562141afd (diff) | |
download | kernel-omap-9c9a03e19d6414c7c6f482d8130c7592cbd0ef6a.tar.gz kernel-omap-9c9a03e19d6414c7c6f482d8130c7592cbd0ef6a.tar.xz kernel-omap-9c9a03e19d6414c7c6f482d8130c7592cbd0ef6a.zip |
drm/radeon: add new richland pci ids
commit 62d1f92e06aef9665d71ca7e986b3047ecf0b3c7 upstream.
Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/gpu/drm/radeon/ni.c | 6 | ||||
-rw-r--r-- | include/drm/drm_pciids.h | 2 |
2 files changed, 6 insertions, 2 deletions
diff --git a/drivers/gpu/drm/radeon/ni.c b/drivers/gpu/drm/radeon/ni.c index ccc3987080bd..10e1bd112709 100644 --- a/drivers/gpu/drm/radeon/ni.c +++ b/drivers/gpu/drm/radeon/ni.c | |||
@@ -471,7 +471,8 @@ static void cayman_gpu_init(struct radeon_device *rdev) | |||
471 | (rdev->pdev->device == 0x990F) || | 471 | (rdev->pdev->device == 0x990F) || |
472 | (rdev->pdev->device == 0x9910) || | 472 | (rdev->pdev->device == 0x9910) || |
473 | (rdev->pdev->device == 0x9917) || | 473 | (rdev->pdev->device == 0x9917) || |
474 | (rdev->pdev->device == 0x9999)) { | 474 | (rdev->pdev->device == 0x9999) || |
475 | (rdev->pdev->device == 0x999C)) { | ||
475 | rdev->config.cayman.max_simds_per_se = 6; | 476 | rdev->config.cayman.max_simds_per_se = 6; |
476 | rdev->config.cayman.max_backends_per_se = 2; | 477 | rdev->config.cayman.max_backends_per_se = 2; |
477 | } else if ((rdev->pdev->device == 0x9903) || | 478 | } else if ((rdev->pdev->device == 0x9903) || |
@@ -480,7 +481,8 @@ static void cayman_gpu_init(struct radeon_device *rdev) | |||
480 | (rdev->pdev->device == 0x990D) || | 481 | (rdev->pdev->device == 0x990D) || |
481 | (rdev->pdev->device == 0x990E) || | 482 | (rdev->pdev->device == 0x990E) || |
482 | (rdev->pdev->device == 0x9913) || | 483 | (rdev->pdev->device == 0x9913) || |
483 | (rdev->pdev->device == 0x9918)) { | 484 | (rdev->pdev->device == 0x9918) || |
485 | (rdev->pdev->device == 0x999D)) { | ||
484 | rdev->config.cayman.max_simds_per_se = 4; | 486 | rdev->config.cayman.max_simds_per_se = 4; |
485 | rdev->config.cayman.max_backends_per_se = 2; | 487 | rdev->config.cayman.max_backends_per_se = 2; |
486 | } else if ((rdev->pdev->device == 0x9919) || | 488 | } else if ((rdev->pdev->device == 0x9919) || |
diff --git a/include/drm/drm_pciids.h b/include/drm/drm_pciids.h index 36e5b94c32c3..d7da55c10195 100644 --- a/include/drm/drm_pciids.h +++ b/include/drm/drm_pciids.h | |||
@@ -593,6 +593,8 @@ | |||
593 | {0x1002, 0x9999, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ | 593 | {0x1002, 0x9999, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ |
594 | {0x1002, 0x999A, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ | 594 | {0x1002, 0x999A, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ |
595 | {0x1002, 0x999B, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ | 595 | {0x1002, 0x999B, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ |
596 | {0x1002, 0x999C, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ | ||
597 | {0x1002, 0x999D, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ | ||
596 | {0x1002, 0x99A0, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ | 598 | {0x1002, 0x99A0, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ |
597 | {0x1002, 0x99A2, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ | 599 | {0x1002, 0x99A2, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_IS_MOBILITY|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ |
598 | {0x1002, 0x99A4, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ | 600 | {0x1002, 0x99A4, PCI_ANY_ID, PCI_ANY_ID, 0, 0, CHIP_ARUBA|RADEON_NEW_MEMMAP|RADEON_IS_IGP}, \ |