diff options
author | Alex Deucher | 2013-04-10 08:47:05 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:54:05 -0500 |
commit | b38b76076dc96dc76b85e57e116867ee4dc62432 (patch) | |
tree | b6148f8b3d1908d5893ba7f8cf6e508dc2e71aaa | |
parent | 609326a6060f71626cab7b4bc02b419e42c11f8d (diff) | |
download | kernel-omap-b38b76076dc96dc76b85e57e116867ee4dc62432.tar.gz kernel-omap-b38b76076dc96dc76b85e57e116867ee4dc62432.tar.xz kernel-omap-b38b76076dc96dc76b85e57e116867ee4dc62432.zip |
drm/radeon: properly lock disp in mc_stop/resume for r5xx-r7xx
commit 2f86e2ede39a98650c2d465857405ef1c51372b1 upstream.
Need to wait for the new addresses to take affect before
re-enabling the MC.
Signed-off-by: Alex Deucher <alexander.deucher@amd.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/gpu/drm/radeon/r500_reg.h | 1 | ||||
-rw-r--r-- | drivers/gpu/drm/radeon/rv515.c | 43 |
2 files changed, 44 insertions, 0 deletions
diff --git a/drivers/gpu/drm/radeon/r500_reg.h b/drivers/gpu/drm/radeon/r500_reg.h index ec576aaafb73..6ada4e4e7301 100644 --- a/drivers/gpu/drm/radeon/r500_reg.h +++ b/drivers/gpu/drm/radeon/r500_reg.h | |||
@@ -357,6 +357,7 @@ | |||
357 | #define AVIVO_D1CRTC_FRAME_COUNT 0x60a4 | 357 | #define AVIVO_D1CRTC_FRAME_COUNT 0x60a4 |
358 | #define AVIVO_D1CRTC_STEREO_CONTROL 0x60c4 | 358 | #define AVIVO_D1CRTC_STEREO_CONTROL 0x60c4 |
359 | 359 | ||
360 | #define AVIVO_D1MODE_MASTER_UPDATE_LOCK 0x60e0 | ||
360 | #define AVIVO_D1MODE_MASTER_UPDATE_MODE 0x60e4 | 361 | #define AVIVO_D1MODE_MASTER_UPDATE_MODE 0x60e4 |
361 | 362 | ||
362 | /* master controls */ | 363 | /* master controls */ |
diff --git a/drivers/gpu/drm/radeon/rv515.c b/drivers/gpu/drm/radeon/rv515.c index 5e1ba16c7a77..6a1e5dd5b5ee 100644 --- a/drivers/gpu/drm/radeon/rv515.c +++ b/drivers/gpu/drm/radeon/rv515.c | |||
@@ -338,6 +338,22 @@ void rv515_mc_stop(struct radeon_device *rdev, struct rv515_mc_save *save) | |||
338 | } | 338 | } |
339 | /* wait for the MC to settle */ | 339 | /* wait for the MC to settle */ |
340 | udelay(100); | 340 | udelay(100); |
341 | |||
342 | /* lock double buffered regs */ | ||
343 | for (i = 0; i < rdev->num_crtc; i++) { | ||
344 | if (save->crtc_enabled[i]) { | ||
345 | tmp = RREG32(AVIVO_D1GRPH_UPDATE + crtc_offsets[i]); | ||
346 | if (!(tmp & AVIVO_D1GRPH_UPDATE_LOCK)) { | ||
347 | tmp |= AVIVO_D1GRPH_UPDATE_LOCK; | ||
348 | WREG32(AVIVO_D1GRPH_UPDATE + crtc_offsets[i], tmp); | ||
349 | } | ||
350 | tmp = RREG32(AVIVO_D1MODE_MASTER_UPDATE_LOCK + crtc_offsets[i]); | ||
351 | if (!(tmp & 1)) { | ||
352 | tmp |= 1; | ||
353 | WREG32(AVIVO_D1MODE_MASTER_UPDATE_LOCK + crtc_offsets[i], tmp); | ||
354 | } | ||
355 | } | ||
356 | } | ||
341 | } | 357 | } |
342 | 358 | ||
343 | void rv515_mc_resume(struct radeon_device *rdev, struct rv515_mc_save *save) | 359 | void rv515_mc_resume(struct radeon_device *rdev, struct rv515_mc_save *save) |
@@ -367,6 +383,33 @@ void rv515_mc_resume(struct radeon_device *rdev, struct rv515_mc_save *save) | |||
367 | } | 383 | } |
368 | WREG32(R_000310_VGA_MEMORY_BASE_ADDRESS, (u32)rdev->mc.vram_start); | 384 | WREG32(R_000310_VGA_MEMORY_BASE_ADDRESS, (u32)rdev->mc.vram_start); |
369 | 385 | ||
386 | /* unlock regs and wait for update */ | ||
387 | for (i = 0; i < rdev->num_crtc; i++) { | ||
388 | if (save->crtc_enabled[i]) { | ||
389 | tmp = RREG32(AVIVO_D1MODE_MASTER_UPDATE_MODE + crtc_offsets[i]); | ||
390 | if ((tmp & 0x3) != 0) { | ||
391 | tmp &= ~0x3; | ||
392 | WREG32(AVIVO_D1MODE_MASTER_UPDATE_MODE + crtc_offsets[i], tmp); | ||
393 | } | ||
394 | tmp = RREG32(AVIVO_D1GRPH_UPDATE + crtc_offsets[i]); | ||
395 | if (tmp & AVIVO_D1GRPH_UPDATE_LOCK) { | ||
396 | tmp &= ~AVIVO_D1GRPH_UPDATE_LOCK; | ||
397 | WREG32(AVIVO_D1GRPH_UPDATE + crtc_offsets[i], tmp); | ||
398 | } | ||
399 | tmp = RREG32(AVIVO_D1MODE_MASTER_UPDATE_LOCK + crtc_offsets[i]); | ||
400 | if (tmp & 1) { | ||
401 | tmp &= ~1; | ||
402 | WREG32(AVIVO_D1MODE_MASTER_UPDATE_LOCK + crtc_offsets[i], tmp); | ||
403 | } | ||
404 | for (j = 0; j < rdev->usec_timeout; j++) { | ||
405 | tmp = RREG32(AVIVO_D1GRPH_UPDATE + crtc_offsets[i]); | ||
406 | if ((tmp & AVIVO_D1GRPH_SURFACE_UPDATE_PENDING) == 0) | ||
407 | break; | ||
408 | udelay(1); | ||
409 | } | ||
410 | } | ||
411 | } | ||
412 | |||
370 | if (rdev->family >= CHIP_R600) { | 413 | if (rdev->family >= CHIP_R600) { |
371 | /* unblackout the MC */ | 414 | /* unblackout the MC */ |
372 | if (rdev->family >= CHIP_RV770) | 415 | if (rdev->family >= CHIP_RV770) |