aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBorislav Petkov2012-04-11 11:36:18 -0500
committerArnaldo Carvalho de Melo2012-04-11 13:00:17 -0500
commitea01fa9f63aeff3ac918868217aa94adf76ddcc7 (patch)
tree4b7f35c9d9d502dbb58746fd35ef115289cb7fc7
parentd5dd8afb569cdf89bd2b322d10f80a23bd3d2cfd (diff)
downloadkernel-omap-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.tar.gz
kernel-omap-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.tar.xz
kernel-omap-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.zip
tools: Connect to the kernel build system
Now you can do $ make tools/<toolname> from the toplevel kernel directory and have the respective tool built. If you want to build and install it, do $ make tools/<toolname>_install $ make tools/<toolname>_clean should clean the respective tool directories. If you want to clean all in tools, simply do $ make tools/clean Also, if you want to get what the possible targets are, simply calling $ make tools/ should give you the short help. $ make tools/install installs all tools, of course. Doh. Signed-off-by: Borislav Petkov <borislav.petkov@amd.com> Cc: Ingo Molnar <mingo@kernel.org> Cc: Michal Marek <mmarek@suse.cz> Cc: Sam Ravnborg <sam@ravnborg.org> Link: http://lkml.kernel.org/r/1334162178-17152-6-git-send-email-bp@amd64.org Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
-rw-r--r--Makefile7
-rw-r--r--tools/Makefile10
2 files changed, 17 insertions, 0 deletions
diff --git a/Makefile b/Makefile
index 1932984478c1..23b9ce5a2c2c 100644
--- a/Makefile
+++ b/Makefile
@@ -1468,6 +1468,13 @@ kernelrelease:
1468kernelversion: 1468kernelversion:
1469 @echo $(KERNELVERSION) 1469 @echo $(KERNELVERSION)
1470 1470
1471# Clear a bunch of variables before executing the submake
1472tools/: FORCE
1473 $(Q)$(MAKE) LDFLAGS= MAKEFLAGS= -C $(src)/tools/
1474
1475tools/%: FORCE
1476 $(Q)$(MAKE) LDFLAGS= MAKEFLAGS= -C $(src)/tools/ $*
1477
1471# Single targets 1478# Single targets
1472# --------------------------------------------------------------------------- 1479# ---------------------------------------------------------------------------
1473# Single targets are compatible with: 1480# Single targets are compatible with:
diff --git a/tools/Makefile b/tools/Makefile
index f87c0ec63e6c..3ae43947a171 100644
--- a/tools/Makefile
+++ b/tools/Makefile
@@ -14,6 +14,16 @@ help:
14 @echo ' vm - misc vm tools' 14 @echo ' vm - misc vm tools'
15 @echo ' x86_energy_perf_policy - Intel energy policy tool' 15 @echo ' x86_energy_perf_policy - Intel energy policy tool'
16 @echo '' 16 @echo ''
17 @echo 'You can do:'
18 @echo ' $$ make -C tools/<tool>_install'
19 @echo ''
20 @echo ' from the kernel command line to build and install one of'
21 @echo ' the tools above'
22 @echo ''
23 @echo ' $$ make tools/install'
24 @echo ''
25 @echo ' installs all tools.'
26 @echo ''
17 @echo 'Cleaning targets:' 27 @echo 'Cleaning targets:'
18 @echo '' 28 @echo ''
19 @echo ' all of the above with the "_clean" string appended cleans' 29 @echo ' all of the above with the "_clean" string appended cleans'