aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDan Murphy2017-08-25 16:24:52 -0500
committerDan Murphy2017-08-25 16:24:52 -0500
commitb9489ceadb77e68d23791b7aadbb70e1081fdd47 (patch)
tree482beb7ffb7c5039777f5130ae8658bb2dd6c0da /COPYING
parentf13478118f3a6ee1aaa55739c94a76f61348daf6 (diff)
parent77ae9f13308eabecc3147d2b65105be8a6035070 (diff)
downloadkernel-omap-b9489ceadb77e68d23791b7aadbb70e1081fdd47.tar.gz
kernel-omap-b9489ceadb77e68d23791b7aadbb70e1081fdd47.tar.xz
kernel-omap-b9489ceadb77e68d23791b7aadbb70e1081fdd47.zip
Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel into ti-lsk-android-linux-4.4.y
TI-Feature: ti_linux_base_android TI-Tree: git@git.ti.com:ti-linux-kernel/ti-linux-kernel.git TI-Branch: ti-linux-4.4.y * 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel: (35 commits) ARM: dts: dra7: Remove deprecated PCI compatible string ARM: dts: dra76-evm: Enable x2 PCIe lanes ARM: dts: DRA72x: Use PCIe compatible specific to dra72 ARM: dts: DRA74x: Use PCIe compatible specific to dra74 ARM: dts: dra7: Add properties to enable PCIe x2 lane mode PCI: dwc: pci-dra7xx: Enable x2 mode support PCI: dwc: dra7xx: Add support for SoC specific compatible strings dt-bindings: PCI: dra7xx: Add properties to enable x2 lane in dra7 dt-bindings: PCI: dra7xx: Add SoC specific compatible strings ARM: dts: dra7-evm: Move pcie RC node to common file ARM: dts: dra76-evm: add higher speed MMC/SD modes Linux 4.4.84 usb: qmi_wwan: add D-Link DWM-222 device ID usb: optimize acpi companion search for usb port devices perf/x86: Fix LBR related crashes on Intel Atom pids: make task_tgid_nr_ns() safe Sanitize 'move_pages()' permission checks irqchip/atmel-aic: Fix unbalanced refcount in aic_common_rtc_irq_fixup() irqchip/atmel-aic: Fix unbalanced of_node_put() in aic_common_irq_fixup() x86/asm/64: Clear AC on NMI entries ... Signed-off-by: Dan Murphy <dmurphy@ti.com>
Diffstat (limited to 'COPYING')
0 files changed, 0 insertions, 0 deletions