diff options
author | Grant Likely | 2011-06-06 01:40:48 -0500 |
---|---|---|
committer | Linus Torvalds | 2011-06-07 21:05:26 -0500 |
commit | 22b174f8b7daf59f01b7b76e95c14edf41bf45fa (patch) | |
tree | 8879f4a1e9663d59457c3e6cdd78d0ca25cf6068 /CREDITS | |
parent | 9c125d2af8f4d06ea62a4d8ff100af392a0a3a3b (diff) | |
download | kernel-omap-22b174f8b7daf59f01b7b76e95c14edf41bf45fa.tar.gz kernel-omap-22b174f8b7daf59f01b7b76e95c14edf41bf45fa.tar.xz kernel-omap-22b174f8b7daf59f01b7b76e95c14edf41bf45fa.zip |
MAINTAINERS: Saying goodbye to David Brownell
We had to say goodbye when David passed away recently. David had a
huge impact on our community, both personally in the lives of the
people he worked with, and technically in the design and maintenance
of several subsystems. He is greatly missed.
He also leaves behind a number of much loved subsystems now orphaned.
This patch updates the MAINTAINERS file for the areas that David was
responsible for and adds an entry for him to the CREDITS file.
Signed-off-by: Grant Likely <grant.likely@secretlab.ca>
Acked-by: Harry Wei <harryxiyou@gmail.com>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'CREDITS')
-rw-r--r-- | CREDITS | 8 |
1 files changed, 8 insertions, 0 deletions
@@ -518,6 +518,14 @@ N: Zach Brown | |||
518 | E: zab@zabbo.net | 518 | E: zab@zabbo.net |
519 | D: maestro pci sound | 519 | D: maestro pci sound |
520 | 520 | ||
521 | M: David Brownell | ||
522 | D: Kernel engineer, mentor, and friend. Maintained USB EHCI and | ||
523 | D: gadget layers, SPI subsystem, GPIO subsystem, and more than a few | ||
524 | D: device drivers. His encouragement also helped many engineers get | ||
525 | D: started working on the Linux kernel. David passed away in early | ||
526 | D: 2011, and will be greatly missed. | ||
527 | W: https://lkml.org/lkml/2011/4/5/36 | ||
528 | |||
521 | N: Gary Brubaker | 529 | N: Gary Brubaker |
522 | E: xavyer@ix.netcom.com | 530 | E: xavyer@ix.netcom.com |
523 | D: USB Serial Empeg Empeg-car Mark I/II Driver | 531 | D: USB Serial Empeg Empeg-car Mark I/II Driver |