diff options
author | Nishanth Menon | 2012-10-25 19:48:59 -0500 |
---|---|---|
committer | MyungJoo Ham | 2012-11-20 00:59:32 -0600 |
commit | d287de855f97c56ca7146ff627e652bd7cd64f3f (patch) | |
tree | a3dbeb4937853cf1e81dca65c97c2dbbda549129 /Documentation/ABI | |
parent | e09651fcc295a7dc802f38d9494f5b860dd90bca (diff) | |
download | kernel-omap-d287de855f97c56ca7146ff627e652bd7cd64f3f.tar.gz kernel-omap-d287de855f97c56ca7146ff627e652bd7cd64f3f.tar.xz kernel-omap-d287de855f97c56ca7146ff627e652bd7cd64f3f.zip |
PM / devfreq: Add sysfs node to expose available frequencies
devfreq governors such as ondemand are controlled by a min and
max frequency, while governors like userspace governor allow us
to set a specific frequency.
However, for the same specific device, depending on the SoC, the
available frequencies can vary.
So expose the available frequencies as a snapshot over sysfs to
allow informed decisions.
This was inspired by cpufreq framework's equivalent for similar
usage sysfs node: scaling_available_frequencies.
Cc: Rajagopal Venkat <rajagopal.venkat@linaro.org>
Cc: MyungJoo Ham <myungjoo.ham@samsung.com>
Cc: Kyungmin Park <kyungmin.park@samsung.com>
Cc: "Rafael J. Wysocki" <rjw@sisk.pl>
Cc: Kevin Hilman <khilman@ti.com>
Cc: linux-pm@vger.kernel.org
Cc: linux-kernel@vger.kernel.org
Signed-off-by: Nishanth Menon <nm@ti.com>
Signed-off-by: MyungJoo Ham <myungjoo.ham@samsung.com>
Diffstat (limited to 'Documentation/ABI')
-rw-r--r-- | Documentation/ABI/testing/sysfs-class-devfreq | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/Documentation/ABI/testing/sysfs-class-devfreq b/Documentation/ABI/testing/sysfs-class-devfreq index e6cf08e6734d..e672ccb02e7f 100644 --- a/Documentation/ABI/testing/sysfs-class-devfreq +++ b/Documentation/ABI/testing/sysfs-class-devfreq | |||
@@ -51,3 +51,12 @@ Description: | |||
51 | The /sys/class/devfreq/.../userspace/set_freq shows and | 51 | The /sys/class/devfreq/.../userspace/set_freq shows and |
52 | sets the requested frequency for the devfreq object if | 52 | sets the requested frequency for the devfreq object if |
53 | userspace governor is in effect. | 53 | userspace governor is in effect. |
54 | |||
55 | What: /sys/class/devfreq/.../available_frequencies | ||
56 | Date: October 2012 | ||
57 | Contact: Nishanth Menon <nm@ti.com> | ||
58 | Description: | ||
59 | The /sys/class/devfreq/.../available_frequencies shows | ||
60 | the available frequencies of the corresponding devfreq object. | ||
61 | This is a snapshot of available frequencies and not limited | ||
62 | by the min/max frequency restrictions. | ||