diff options
author | Greg Kroah-Hartman | 2012-12-21 17:14:44 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-01-03 17:57:16 -0600 |
commit | 0fe763c570ad2701c830b9e4e53c65ad89c11c32 (patch) | |
tree | 88a648c1cbcda318507d339bf93f1b24af4ff4bf /Documentation/i2c/instantiating-devices | |
parent | 8d85fce77edfc22f1d6dbf78e3af723b4b556f3d (diff) | |
download | kernel-omap-0fe763c570ad2701c830b9e4e53c65ad89c11c32.tar.gz kernel-omap-0fe763c570ad2701c830b9e4e53c65ad89c11c32.tar.xz kernel-omap-0fe763c570ad2701c830b9e4e53c65ad89c11c32.zip |
Drivers: misc: remove __dev* attributes.
CONFIG_HOTPLUG is going away as an option. As a result, the __dev*
markings need to be removed.
This change removes the use of __devinit, __devexit_p, __devinitdata,
__devinitconst, and __devexit from these drivers.
Based on patches originally written by Bill Pemberton, but redone by me
in order to handle some of the coding style issues better, by hand.
Cc: Bill Pemberton <wfp5p@virginia.edu>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'Documentation/i2c/instantiating-devices')
0 files changed, 0 insertions, 0 deletions