aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJ. Bruce Fields2012-11-07 18:41:51 -0600
committerJ. Bruce Fields2012-11-10 13:52:03 -0600
commit292a41716a4ad3e93c57155f99786abe8a8d386a (patch)
tree4bbca7203bc31e6dd389e7f64a3c87c4d296ebf5 /Documentation
parent12fc3e92d4b18b4e99af624586e1696479ff36ce (diff)
downloadkernel-omap-292a41716a4ad3e93c57155f99786abe8a8d386a.tar.gz
kernel-omap-292a41716a4ad3e93c57155f99786abe8a8d386a.tar.xz
kernel-omap-292a41716a4ad3e93c57155f99786abe8a8d386a.zip
nfsd4: update documentation on 4.1 progress
Signed-off-by: J. Bruce Fields <bfields@redhat.com>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/filesystems/nfs/nfs41-server.txt9
1 files changed, 1 insertions, 8 deletions
diff --git a/Documentation/filesystems/nfs/nfs41-server.txt b/Documentation/filesystems/nfs/nfs41-server.txt
index f5ddff2da302..392ef637e101 100644
--- a/Documentation/filesystems/nfs/nfs41-server.txt
+++ b/Documentation/filesystems/nfs/nfs41-server.txt
@@ -43,12 +43,6 @@ interoperability problems with future clients. Known issues:
43 client-server state (thus preventing unauthorized tampering 43 client-server state (thus preventing unauthorized tampering
44 with locks and opens, for example). It is mandatory for 44 with locks and opens, for example). It is mandatory for
45 servers to support this, though no clients use it yet. 45 servers to support this, though no clients use it yet.
46 - Mandatory operations which we do not support, such as
47 DESTROY_CLIENTID, are not currently used by clients, but will be
48 (and the spec recommends their uses in common cases), and
49 clients should not be expected to know how to recover from the
50 case where they are not supported. This will eventually cause
51 interoperability failures.
52 46
53In addition, some limitations are inherited from the current NFSv4 47In addition, some limitations are inherited from the current NFSv4
54implementation: 48implementation:
@@ -94,7 +88,7 @@ NS*| DELEGPURGE | OPT | FDELG (REQ) | Section 18.5 |
94 | DELEGRETURN | OPT | FDELG, | Section 18.6 | 88 | DELEGRETURN | OPT | FDELG, | Section 18.6 |
95 | | | DDELG, pNFS | | 89 | | | DDELG, pNFS | |
96 | | | (REQ) | | 90 | | | (REQ) | |
97NS | DESTROY_CLIENTID | REQ | | Section 18.50 | 91I | DESTROY_CLIENTID | REQ | | Section 18.50 |
98I | DESTROY_SESSION | REQ | | Section 18.37 | 92I | DESTROY_SESSION | REQ | | Section 18.37 |
99I | EXCHANGE_ID | REQ | | Section 18.35 | 93I | EXCHANGE_ID | REQ | | Section 18.35 |
100I | FREE_STATEID | REQ | | Section 18.38 | 94I | FREE_STATEID | REQ | | Section 18.38 |
@@ -187,7 +181,6 @@ EXCHANGE_ID:
187 181
188CREATE_SESSION: 182CREATE_SESSION:
189* backchannel attributes are ignored 183* backchannel attributes are ignored
190* backchannel security parameters are ignored
191 184
192SEQUENCE: 185SEQUENCE:
193* no support for dynamic slot table renegotiation (optional) 186* no support for dynamic slot table renegotiation (optional)