aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLinus Torvalds2013-01-07 18:17:18 -0600
committerLinus Torvalds2013-01-07 18:17:18 -0600
commit2a893f91f57314c593f36cee689ad6e353af9daf (patch)
tree6c8287371612ddc9070991cd5c6b6c011c7d5dc1 /Documentation
parent127aa93066261c2b8f03cb38e7165de8cd71736e (diff)
parentf67ffa95836b31be5d8fe336aee3bfc6412c5696 (diff)
downloadkernel-omap-2a893f91f57314c593f36cee689ad6e353af9daf.tar.gz
kernel-omap-2a893f91f57314c593f36cee689ad6e353af9daf.tar.xz
kernel-omap-2a893f91f57314c593f36cee689ad6e353af9daf.zip
Merge tag 'pm+acpi-for-3.8-rc3' of git://git.kernel.org/pub/scm/linux/kernel/git/rafael/linux-pm
Pull ACPI and power management fixes from Rafael Wysocki: - Removal of some ACPICA code that the kernel will never use from Lv Zheng. - APEI fix from Adrian Huang. - Removal of unnecessary ACPI memory hotplug driver code from Liu Jinsong. - Minor ACPI power management fixes. - ACPI debug code fix from Joe Perches. - ACPI fix to make system bus device nodes get the right names. - PNP resources handling fixes from Witold Szczeponik. - cpuidle fix for a recent regression stalling boot on systems with great numbers of CPUs from Daniel Lezcano. - cpuidle fixes from Sivaram Nair. - intel_idle debug message fix from Youquan Song. - cpufreq build regression fix from Larry Finger. - cpufreq fix for an obscure initialization race related to statistics from Konstantin Khlebnikov. - cpufreq change disabling the Longhaul driver by default from RafaƂ Bilski. - PM core fix preventing device suspend errors from happening during system suspend due to obscure race conditions. - PM QoS local variable name cleanup. * tag 'pm+acpi-for-3.8-rc3' of git://git.kernel.org/pub/scm/linux/kernel/git/rafael/linux-pm: PM: Move disabling/enabling runtime PM to late suspend/early resume PM / QoS: Rename local variable in dev_pm_qos_add_ancestor_request() ACPI / scan: Do not use dummy HID for system bus ACPI nodes cpufreq / governor: Fix problem with cpufreq_ondemand or cpufreq_conservative cpufreq / Longhaul: Disable driver by default cpufreq / stats: fix race between stats allocation and first usage cpuidle: fix lock contention in the idle path intel_idle: pr_debug information need separated cpuidle / coupled: fix ready counter decrement cpuidle: Fix finding state with min power_usage PNP: Handle IORESOURCE_BITS in resource allocation PNP: Simplify setting of resources ACPI / power: Remove useless message from device registering routine ACPI / glue: Update DBG macro to include KERN_DEBUG ACPI / PM: Do not apply ACPI_SUCCESS() to acpi_bus_get_device() result ACPI / memhotplug: remove redundant logic of acpi memory hotadd ACPI / APEI: Fix the returned value in erst_dbg_read ACPICA: Remove useless mini-C library.
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/power/runtime_pm.txt9
1 files changed, 5 insertions, 4 deletions
diff --git a/Documentation/power/runtime_pm.txt b/Documentation/power/runtime_pm.txt
index 4abe83e1045a..03591a750f99 100644
--- a/Documentation/power/runtime_pm.txt
+++ b/Documentation/power/runtime_pm.txt
@@ -642,12 +642,13 @@ out the following operations:
642 * During system suspend it calls pm_runtime_get_noresume() and 642 * During system suspend it calls pm_runtime_get_noresume() and
643 pm_runtime_barrier() for every device right before executing the 643 pm_runtime_barrier() for every device right before executing the
644 subsystem-level .suspend() callback for it. In addition to that it calls 644 subsystem-level .suspend() callback for it. In addition to that it calls
645 pm_runtime_disable() for every device right after executing the 645 __pm_runtime_disable() with 'false' as the second argument for every device
646 subsystem-level .suspend() callback for it. 646 right before executing the subsystem-level .suspend_late() callback for it.
647 647
648 * During system resume it calls pm_runtime_enable() and pm_runtime_put_sync() 648 * During system resume it calls pm_runtime_enable() and pm_runtime_put_sync()
649 for every device right before and right after executing the subsystem-level 649 for every device right after executing the subsystem-level .resume_early()
650 .resume() callback for it, respectively. 650 callback and right after executing the subsystem-level .resume() callback
651 for it, respectively.
651 652
6527. Generic subsystem callbacks 6537. Generic subsystem callbacks
653 654