aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorstephen hemminger2013-01-03 01:50:29 -0600
committerDavid S. Miller2013-01-04 17:12:34 -0600
commit3b09adcb20c1e393a8721b1805f49dd8c1657563 (patch)
tree3a9652bae88002f1a5d3573cedae9dff59b76fb5 /Documentation
parent5ff3fec6d3fc848753c2fa30b18607358f89a202 (diff)
downloadkernel-omap-3b09adcb20c1e393a8721b1805f49dd8c1657563.tar.gz
kernel-omap-3b09adcb20c1e393a8721b1805f49dd8c1657563.tar.xz
kernel-omap-3b09adcb20c1e393a8721b1805f49dd8c1657563.zip
ip-sysctl: fix spelling errors
Signed-off-by: Stephen Hemminger <shemminger@vyatta.com> Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'Documentation')
-rw-r--r--Documentation/networking/ip-sysctl.txt10
1 files changed, 5 insertions, 5 deletions
diff --git a/Documentation/networking/ip-sysctl.txt b/Documentation/networking/ip-sysctl.txt
index ac1710ef21af..dbca66182089 100644
--- a/Documentation/networking/ip-sysctl.txt
+++ b/Documentation/networking/ip-sysctl.txt
@@ -36,7 +36,7 @@ neigh/default/unres_qlen_bytes - INTEGER
36 The maximum number of bytes which may be used by packets 36 The maximum number of bytes which may be used by packets
37 queued for each unresolved address by other network layers. 37 queued for each unresolved address by other network layers.
38 (added in linux 3.3) 38 (added in linux 3.3)
39 Seting negative value is meaningless and will retrun error. 39 Setting negative value is meaningless and will return error.
40 Default: 65536 Bytes(64KB) 40 Default: 65536 Bytes(64KB)
41 41
42neigh/default/unres_qlen - INTEGER 42neigh/default/unres_qlen - INTEGER
@@ -215,7 +215,7 @@ tcp_ecn - INTEGER
215 Possible values are: 215 Possible values are:
216 0 Disable ECN. Neither initiate nor accept ECN. 216 0 Disable ECN. Neither initiate nor accept ECN.
217 1 Always request ECN on outgoing connection attempts. 217 1 Always request ECN on outgoing connection attempts.
218 2 Enable ECN when requested by incomming connections 218 2 Enable ECN when requested by incoming connections
219 but do not request ECN on outgoing connections. 219 but do not request ECN on outgoing connections.
220 Default: 2 220 Default: 2
221 221
@@ -503,7 +503,7 @@ tcp_fastopen - INTEGER
503tcp_syn_retries - INTEGER 503tcp_syn_retries - INTEGER
504 Number of times initial SYNs for an active TCP connection attempt 504 Number of times initial SYNs for an active TCP connection attempt
505 will be retransmitted. Should not be higher than 255. Default value 505 will be retransmitted. Should not be higher than 255. Default value
506 is 6, which corresponds to 63seconds till the last restransmission 506 is 6, which corresponds to 63seconds till the last retransmission
507 with the current initial RTO of 1second. With this the final timeout 507 with the current initial RTO of 1second. With this the final timeout
508 for an active TCP connection attempt will happen after 127seconds. 508 for an active TCP connection attempt will happen after 127seconds.
509 509
@@ -1536,7 +1536,7 @@ cookie_hmac_alg - STRING
1536 * sha1 1536 * sha1
1537 * none 1537 * none
1538 Ability to assign md5 or sha1 as the selected alg is predicated on the 1538 Ability to assign md5 or sha1 as the selected alg is predicated on the
1539 configuarion of those algorithms at build time (CONFIG_CRYPTO_MD5 and 1539 configuration of those algorithms at build time (CONFIG_CRYPTO_MD5 and
1540 CONFIG_CRYPTO_SHA1). 1540 CONFIG_CRYPTO_SHA1).
1541 1541
1542 Default: Dependent on configuration. MD5 if available, else SHA1 if 1542 Default: Dependent on configuration. MD5 if available, else SHA1 if
@@ -1554,7 +1554,7 @@ rcvbuf_policy - INTEGER
1554 blocking. 1554 blocking.
1555 1555
1556 1: rcvbuf space is per association 1556 1: rcvbuf space is per association
1557 0: recbuf space is per socket 1557 0: rcvbuf space is per socket
1558 1558
1559 Default: 0 1559 Default: 0
1560 1560